diff --git a/arch/arm/cpu/armv7/omap-common/clocks-common.c b/arch/arm/cpu/armv7/omap-common/clocks-common.c
index 928327ab636bfe7c18b4e7fba32f44a491692b9d..88d93926cb00f58320a7d461e3ca95d8ec3107cd 100644 (file)
const u32 sys_clk_array[8] = {
12000000, /* 12 MHz */
- 13000000, /* 13 MHz */
+ 20000000, /* 20 MHz */
16800000, /* 16.8 MHz */
19200000, /* 19.2 MHz */
26000000, /* 26 MHz */
27000000, /* 27 MHz */
38400000, /* 38.4 MHz */
- 20000000, /* 20 MHz */
};
static inline u32 __get_sys_clk_index(void)
/* SYS_CLKSEL - 1 to match the dpll param array indices */
ind = (readl((*prcm)->cm_sys_clksel) &
CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1;
- /*
- * SYS_CLKSEL value for 20MHz is 0. This is introduced newly
- * in DRA7XX socs. SYS_CLKSEL -1 will be greater than
- * NUM_SYS_CLK. So considering the last 3 bits as the index
- * for the dpll param array.
- */
- ind &= CM_SYS_CLKSEL_SYS_CLKSEL_MASK;
}
return ind;
}
params = get_abe_dpll_params(*dplls_data);
#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK;
+
+ if (omap_revision() == DRA752_ES1_0)
+ /* Select the sys clk for dpll_abe */
+ clrsetbits_le32((*prcm)->cm_abe_pll_sys_clksel,
+ CM_CLKSEL_ABE_PLL_SYS_CLKSEL_MASK,
+ CM_ABE_PLL_SYS_CLKSEL_SYSCLK2);
#else
abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK;
/*