diff --git a/arch/arm/cpu/armv7/omap-common/clocks-common.c b/arch/arm/cpu/armv7/omap-common/clocks-common.c
index c51c3590c25500c811ce8046cc8ebcda1557ea64..4e0907c1db00c26b004664b3893159ffea68881c 100644 (file)
const u32 sys_clk_array[8] = {
12000000, /* 12 MHz */
- 13000000, /* 13 MHz */
+ 20000000, /* 20 MHz */
16800000, /* 16.8 MHz */
19200000, /* 19.2 MHz */
26000000, /* 26 MHz */
27000000, /* 27 MHz */
38400000, /* 38.4 MHz */
- 20000000, /* 20 MHz */
};
static inline u32 __get_sys_clk_index(void)
/* SYS_CLKSEL - 1 to match the dpll param array indices */
ind = (readl((*prcm)->cm_sys_clksel) &
CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1;
- /*
- * SYS_CLKSEL value for 20MHz is 0. This is introduced newly
- * in DRA7XX socs. SYS_CLKSEL -1 will be greater than
- * NUM_SYS_CLK. So considering the last 3 bits as the index
- * for the dpll param array.
- */
- ind &= CM_SYS_CLKSEL_SYS_CLKSEL_MASK;
}
return ind;
}
return &dpll_data->ddr[sysclk_ind];
}
+#ifdef CONFIG_DRIVER_TI_CPSW
+static const struct dpll_params *get_gmac_dpll_params
+ (struct dplls const *dpll_data)
+{
+ u32 sysclk_ind = get_sys_clk_index();
+
+ if (!dpll_data->gmac)
+ return NULL;
+ return &dpll_data->gmac[sysclk_ind];
+}
+#endif
+
static void do_setup_dpll(u32 const base, const struct dpll_params *params,
u8 lock, char *dpll)
{
params = get_ddr_dpll_params(*dplls_data);
do_setup_dpll((*prcm)->cm_clkmode_dpll_ddrphy,
params, DPLL_LOCK, "ddr");
+
+#ifdef CONFIG_DRIVER_TI_CPSW
+ params = get_gmac_dpll_params(*dplls_data);
+ do_setup_dpll((*prcm)->cm_clkmode_dpll_gmac, params,
+ DPLL_LOCK, "gmac");
+#endif
}
#ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
params = get_abe_dpll_params(*dplls_data);
#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK;
+
+ if (omap_revision() == DRA752_ES1_0)
+ /* Select the sys clk for dpll_abe */
+ clrsetbits_le32((*prcm)->cm_abe_pll_sys_clksel,
+ CM_CLKSEL_ABE_PLL_SYS_CLKSEL_MASK,
+ CM_ABE_PLL_SYS_CLKSEL_SYSCLK2);
#else
abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK;
/*
gpio_direction_output(pmic->gpio, 1);
}
+static u32 optimize_vcore_voltage(struct volts const *v)
+{
+ u32 val;
+ if (!v->value)
+ return 0;
+ if (!v->efuse.reg)
+ return v->value;
+
+ switch (v->efuse.reg_bits) {
+ case 16:
+ val = readw(v->efuse.reg);
+ break;
+ case 32:
+ val = readl(v->efuse.reg);
+ break;
+ default:
+ printf("Error: efuse 0x%08x bits=%d unknown\n",
+ v->efuse.reg, v->efuse.reg_bits);
+ return v->value;
+ }
+
+ if (!val) {
+ printf("Error: efuse 0x%08x bits=%d val=0, using %d\n",
+ v->efuse.reg, v->efuse.reg_bits, v->value);
+ return v->value;
+ }
+
+ debug("%s:efuse 0x%08x bits=%d Vnom=%d, using efuse value %d\n",
+ __func__, v->efuse.reg, v->efuse.reg_bits, v->value, val);
+ return val;
+}
+
/*
* Setup the voltages for vdd_mpu, vdd_core, and vdd_iva
* We set the maximum voltages allowed here because Smart-Reflex is not
*/
void scale_vcores(struct vcores_data const *vcores)
{
- do_scale_vcore(vcores->core.addr, vcores->core.value,
- vcores->core.pmic);
+ u32 val;
+
+ val = optimize_vcore_voltage(&vcores->core);
+ do_scale_vcore(vcores->core.addr, val, vcores->core.pmic);
- do_scale_vcore(vcores->mpu.addr, vcores->mpu.value,
- vcores->mpu.pmic);
+ val = optimize_vcore_voltage(&vcores->mpu);
+ do_scale_vcore(vcores->mpu.addr, val, vcores->mpu.pmic);
- do_scale_vcore(vcores->mm.addr, vcores->mm.value,
- vcores->mm.pmic);
+ val = optimize_vcore_voltage(&vcores->mm);
+ do_scale_vcore(vcores->mm.addr, val, vcores->mm.pmic);
- do_scale_vcore(vcores->gpu.addr, vcores->gpu.value,
- vcores->gpu.pmic);
+ val = optimize_vcore_voltage(&vcores->gpu);
+ do_scale_vcore(vcores->gpu.addr, val, vcores->gpu.pmic);
- do_scale_vcore(vcores->eve.addr, vcores->eve.value,
- vcores->eve.pmic);
+ val = optimize_vcore_voltage(&vcores->eve);
+ do_scale_vcore(vcores->eve.addr, val, vcores->eve.pmic);
- do_scale_vcore(vcores->iva.addr, vcores->iva.value,
- vcores->iva.pmic);
+ val = optimize_vcore_voltage(&vcores->iva);
+ do_scale_vcore(vcores->iva.addr, val, vcores->iva.pmic);
if (emif_sdram_type() == EMIF_SDRAM_TYPE_DDR3) {
/* Configure LDO SRAM "magic" bits */
case OMAP_INIT_CONTEXT_UBOOT_FROM_NOR:
case OMAP_INIT_CONTEXT_UBOOT_AFTER_CH:
enable_basic_clocks();
+ timer_init();
scale_vcores(*omap_vcores);
setup_dplls();
#ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL