diff --git a/arch/arm/cpu/armv7/omap-common/clocks-common.c b/arch/arm/cpu/armv7/omap-common/clocks-common.c
index 90d31567e167e45685a31b949636ee79b6f75d7f..9ed18995ead3f1b4b8cff20b88f672b32807423c 100644 (file)
#include <asm/arch/sys_proto.h>
#include <asm/utils.h>
#include <asm/omap_gpio.h>
+#include <asm/emif.h>
#ifndef CONFIG_SPL_BUILD
/*
#define puts(s)
#endif
+const u32 sys_clk_array[8] = {
+ 12000000, /* 12 MHz */
+ 13000000, /* 13 MHz */
+ 16800000, /* 16.8 MHz */
+ 19200000, /* 19.2 MHz */
+ 26000000, /* 26 MHz */
+ 27000000, /* 27 MHz */
+ 38400000, /* 38.4 MHz */
+ 20000000, /* 20 MHz */
+};
+
static inline u32 __get_sys_clk_index(void)
{
- u32 ind;
+ s8 ind;
/*
* For ES1 the ROM code calibration of sys clock is not reliable
* due to hw issue. So, use hard-coded value. If this value is not
ind = OMAP_SYS_CLK_IND_38_4_MHZ;
else {
/* SYS_CLKSEL - 1 to match the dpll param array indices */
- ind = (readl(&prcm->cm_sys_clksel) &
+ ind = (readl((*prcm)->cm_sys_clksel) &
CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1;
+ /*
+ * SYS_CLKSEL value for 20MHz is 0. This is introduced newly
+ * in DRA7XX socs. SYS_CLKSEL -1 will be greater than
+ * NUM_SYS_CLK. So considering the last 3 bits as the index
+ * for the dpll param array.
+ */
+ ind &= CM_SYS_CLKSEL_SYS_CLKSEL_MASK;
}
return ind;
}
return sys_clk_array[index];
}
-static inline void do_bypass_dpll(u32 *const base)
+void setup_post_dividers(u32 const base, const struct dpll_params *params)
+{
+ struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
+
+ /* Setup post-dividers */
+ if (params->m2 >= 0)
+ writel(params->m2, &dpll_regs->cm_div_m2_dpll);
+ if (params->m3 >= 0)
+ writel(params->m3, &dpll_regs->cm_div_m3_dpll);
+ if (params->m4_h11 >= 0)
+ writel(params->m4_h11, &dpll_regs->cm_div_m4_h11_dpll);
+ if (params->m5_h12 >= 0)
+ writel(params->m5_h12, &dpll_regs->cm_div_m5_h12_dpll);
+ if (params->m6_h13 >= 0)
+ writel(params->m6_h13, &dpll_regs->cm_div_m6_h13_dpll);
+ if (params->m7_h14 >= 0)
+ writel(params->m7_h14, &dpll_regs->cm_div_m7_h14_dpll);
+ if (params->h21 >= 0)
+ writel(params->h21, &dpll_regs->cm_div_h21_dpll);
+ if (params->h22 >= 0)
+ writel(params->h22, &dpll_regs->cm_div_h22_dpll);
+ if (params->h23 >= 0)
+ writel(params->h23, &dpll_regs->cm_div_h23_dpll);
+ if (params->h24 >= 0)
+ writel(params->h24, &dpll_regs->cm_div_h24_dpll);
+}
+
+static inline void do_bypass_dpll(u32 const base)
{
struct dpll_regs *dpll_regs = (struct dpll_regs *)base;
CM_CLKMODE_DPLL_EN_SHIFT);
}
-static inline void wait_for_bypass(u32 *const base)
+static inline void wait_for_bypass(u32 const base)
{
struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
if (!wait_on_value(ST_DPLL_CLK_MASK, 0, &dpll_regs->cm_idlest_dpll,
LDELAY)) {
- printf("Bypassing DPLL failed %p\n", base);
+ printf("Bypassing DPLL failed %x\n", base);
}
}
-static inline void do_lock_dpll(u32 *const base)
+static inline void do_lock_dpll(u32 const base)
{
struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
DPLL_EN_LOCK << CM_CLKMODE_DPLL_EN_SHIFT);
}
-static inline void wait_for_lock(u32 *const base)
+static inline void wait_for_lock(u32 const base)
{
struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
if (!wait_on_value(ST_DPLL_CLK_MASK, ST_DPLL_CLK_MASK,
&dpll_regs->cm_idlest_dpll, LDELAY)) {
- printf("DPLL locking failed for %p\n", base);
+ printf("DPLL locking failed for %x\n", base);
hang();
}
}
-inline u32 check_for_lock(u32 *const base)
+inline u32 check_for_lock(u32 const base)
{
struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
u32 lock = readl(&dpll_regs->cm_idlest_dpll) & ST_DPLL_CLK_MASK;
return lock;
}
-static void do_setup_dpll(u32 *const base, const struct dpll_params *params,
+const struct dpll_params *get_mpu_dpll_params(struct dplls const *dpll_data)
+{
+ u32 sysclk_ind = get_sys_clk_index();
+ return &dpll_data->mpu[sysclk_ind];
+}
+
+const struct dpll_params *get_core_dpll_params(struct dplls const *dpll_data)
+{
+ u32 sysclk_ind = get_sys_clk_index();
+ return &dpll_data->core[sysclk_ind];
+}
+
+const struct dpll_params *get_per_dpll_params(struct dplls const *dpll_data)
+{
+ u32 sysclk_ind = get_sys_clk_index();
+ return &dpll_data->per[sysclk_ind];
+}
+
+const struct dpll_params *get_iva_dpll_params(struct dplls const *dpll_data)
+{
+ u32 sysclk_ind = get_sys_clk_index();
+ return &dpll_data->iva[sysclk_ind];
+}
+
+const struct dpll_params *get_usb_dpll_params(struct dplls const *dpll_data)
+{
+ u32 sysclk_ind = get_sys_clk_index();
+ return &dpll_data->usb[sysclk_ind];
+}
+
+const struct dpll_params *get_abe_dpll_params(struct dplls const *dpll_data)
+{
+#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
+ u32 sysclk_ind = get_sys_clk_index();
+ return &dpll_data->abe[sysclk_ind];
+#else
+ return dpll_data->abe;
+#endif
+}
+
+static const struct dpll_params *get_ddr_dpll_params
+ (struct dplls const *dpll_data)
+{
+ u32 sysclk_ind = get_sys_clk_index();
+
+ if (!dpll_data->ddr)
+ return NULL;
+ return &dpll_data->ddr[sysclk_ind];
+}
+
+static void do_setup_dpll(u32 const base, const struct dpll_params *params,
u8 lock, char *dpll)
{
u32 temp, M, N;
struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
+ if (!params)
+ return;
+
temp = readl(&dpll_regs->cm_clksel_dpll);
if (check_for_lock(base)) {
omap_rev = omap_revision();
sys_clk_khz = get_sys_clk_freq() / 1000;
- core_dpll_params = get_core_dpll_params();
+ core_dpll_params = get_core_dpll_params(*dplls_data);
debug("sys_clk %d\n ", sys_clk_khz * 1000);
*/
if ((omap_rev >= OMAP4460_ES1_0) && (omap_rev < OMAP5430_ES1_0)) {
mpu_dpll_regs =
- (struct dpll_regs *)&prcm->cm_clkmode_dpll_mpu;
- bypass_dpll(&prcm->cm_clkmode_dpll_mpu);
- clrbits_le32(&prcm->cm_mpu_mpu_clkctrl,
+ (struct dpll_regs *)((*prcm)->cm_clkmode_dpll_mpu);
+ bypass_dpll((*prcm)->cm_clkmode_dpll_mpu);
+ clrbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
MPU_CLKCTRL_CLKSEL_EMIF_DIV_MODE_MASK);
- setbits_le32(&prcm->cm_mpu_mpu_clkctrl,
+ setbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_MASK);
clrbits_le32(&mpu_dpll_regs->cm_clksel_dpll,
CM_CLKSEL_DCC_EN_MASK);
}
- params = get_mpu_dpll_params();
+ params = get_mpu_dpll_params(*dplls_data);
- do_setup_dpll(&prcm->cm_clkmode_dpll_mpu, params, DPLL_LOCK, "mpu");
+ do_setup_dpll((*prcm)->cm_clkmode_dpll_mpu, params, DPLL_LOCK, "mpu");
debug("MPU DPLL locked\n");
}
* Use CLKINP in KHz and adjust the denominator accordingly so
* that we have enough accuracy and at the same time no overflow
*/
- params = get_usb_dpll_params();
+ params = get_usb_dpll_params(*dplls_data);
num = params->m * sys_clk_khz;
den = (params->n + 1) * 250 * 1000;
num += den - 1;
sd_div = num / den;
- clrsetbits_le32(&prcm->cm_clksel_dpll_usb,
+ clrsetbits_le32((*prcm)->cm_clksel_dpll_usb,
CM_CLKSEL_DPLL_DPLL_SD_DIV_MASK,
sd_div << CM_CLKSEL_DPLL_DPLL_SD_DIV_SHIFT);
/* Now setup the dpll with the regular function */
- do_setup_dpll(&prcm->cm_clkmode_dpll_usb, params, DPLL_LOCK, "usb");
+ do_setup_dpll((*prcm)->cm_clkmode_dpll_usb, params, DPLL_LOCK, "usb");
}
#endif
debug("setup_dplls\n");
/* CORE dpll */
- params = get_core_dpll_params(); /* default - safest */
+ params = get_core_dpll_params(*dplls_data); /* default - safest */
/*
* Do not lock the core DPLL now. Just set it up.
* Core DPLL will be locked after setting up EMIF
* using the FREQ_UPDATE method(freq_update_core())
*/
- do_setup_dpll(&prcm->cm_clkmode_dpll_core, params, DPLL_NO_LOCK,
- "core");
+ if (emif_sdram_type() == EMIF_SDRAM_TYPE_LPDDR2)
+ do_setup_dpll((*prcm)->cm_clkmode_dpll_core, params,
+ DPLL_NO_LOCK, "core");
+ else
+ do_setup_dpll((*prcm)->cm_clkmode_dpll_core, params,
+ DPLL_LOCK, "core");
/* Set the ratios for CORE_CLK, L3_CLK, L4_CLK */
temp = (CLKSEL_CORE_X2_DIV_1 << CLKSEL_CORE_SHIFT) |
(CLKSEL_L3_CORE_DIV_2 << CLKSEL_L3_SHIFT) |
(CLKSEL_L4_L3_DIV_2 << CLKSEL_L4_SHIFT);
- writel(temp, &prcm->cm_clksel_core);
+ writel(temp, (*prcm)->cm_clksel_core);
debug("Core DPLL configured\n");
/* lock PER dpll */
- params = get_per_dpll_params();
- do_setup_dpll(&prcm->cm_clkmode_dpll_per,
+ params = get_per_dpll_params(*dplls_data);
+ do_setup_dpll((*prcm)->cm_clkmode_dpll_per,
params, DPLL_LOCK, "per");
debug("PER DPLL locked\n");
#ifdef CONFIG_USB_EHCI_OMAP
setup_usb_dpll();
#endif
+ params = get_ddr_dpll_params(*dplls_data);
+ do_setup_dpll((*prcm)->cm_clkmode_dpll_ddrphy,
+ params, DPLL_LOCK, "ddr");
}
#ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
const struct dpll_params *params;
/* IVA */
- clrsetbits_le32(&prcm->cm_bypclk_dpll_iva,
+ clrsetbits_le32((*prcm)->cm_bypclk_dpll_iva,
CM_BYPCLK_DPLL_IVA_CLKSEL_MASK, DPLL_IVA_CLKSEL_CORE_X2_DIV_2);
- params = get_iva_dpll_params();
- do_setup_dpll(&prcm->cm_clkmode_dpll_iva, params, DPLL_LOCK, "iva");
+ params = get_iva_dpll_params(*dplls_data);
+ do_setup_dpll((*prcm)->cm_clkmode_dpll_iva, params, DPLL_LOCK, "iva");
/* Configure ABE dpll */
- params = get_abe_dpll_params();
+ params = get_abe_dpll_params(*dplls_data);
#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK;
#else
* We need to enable some additional options to achieve
* 196.608MHz from 32768 Hz
*/
- setbits_le32(&prcm->cm_clkmode_dpll_abe,
+ setbits_le32((*prcm)->cm_clkmode_dpll_abe,
CM_CLKMODE_DPLL_DRIFTGUARD_EN_MASK|
CM_CLKMODE_DPLL_RELOCK_RAMP_EN_MASK|
CM_CLKMODE_DPLL_LPMODE_EN_MASK|
CM_CLKMODE_DPLL_REGM4XEN_MASK);
/* Spend 4 REFCLK cycles at each stage */
- clrsetbits_le32(&prcm->cm_clkmode_dpll_abe,
+ clrsetbits_le32((*prcm)->cm_clkmode_dpll_abe,
CM_CLKMODE_DPLL_RAMP_RATE_MASK,
1 << CM_CLKMODE_DPLL_RAMP_RATE_SHIFT);
#endif
/* Select the right reference clk */
- clrsetbits_le32(&prcm->cm_abe_pll_ref_clksel,
+ clrsetbits_le32((*prcm)->cm_abe_pll_ref_clksel,
CM_ABE_PLL_REF_CLKSEL_CLKSEL_MASK,
abe_ref_clk << CM_ABE_PLL_REF_CLKSEL_CLKSEL_SHIFT);
/* Lock the dpll */
- do_setup_dpll(&prcm->cm_clkmode_dpll_abe, params, DPLL_LOCK, "abe");
+ do_setup_dpll((*prcm)->cm_clkmode_dpll_abe, params, DPLL_LOCK, "abe");
}
#endif
-void do_scale_tps62361(u32 reg, u32 volt_mv)
+u32 get_offset_code(u32 volt_offset, struct pmic_data *pmic)
{
- u32 step;
+ u32 offset_code;
+
+ volt_offset -= pmic->base_offset;
- step = volt_mv - TPS62361_BASE_VOLT_MV;
- step /= 10;
+ offset_code = (volt_offset + pmic->step - 1) / pmic->step;
- debug("do_scale_tps62361: volt - %d step - 0x%x\n", volt_mv, step);
- if (omap_vc_bypass_send_value(TPS62361_I2C_SLAVE_ADDR, reg, step))
- puts("Scaling voltage failed for vdd_mpu from TPS\n");
+ /*
+ * Offset codes 1-6 all give the base voltage in Palmas
+ * Offset code 0 switches OFF the SMPS
+ */
+ return offset_code + pmic->start_code;
}
-void do_scale_vcore(u32 vcore_reg, u32 volt_mv)
+void do_scale_vcore(u32 vcore_reg, u32 volt_mv, struct pmic_data *pmic)
{
u32 offset_code;
- u32 step = 12660; /* 12.66 mV represented in uV */
u32 offset = volt_mv;
+ int ret = 0;
+
+ /* See if we can first get the GPIO if needed */
+ if (pmic->gpio_en)
+ ret = gpio_request(pmic->gpio, "PMIC_GPIO");
+
+ if (ret < 0) {
+ printf("%s: gpio %d request failed %d\n", __func__,
+ pmic->gpio, ret);
+ return;
+ }
+
+ /* Pull the GPIO low to select SET0 register, while we program SET1 */
+ if (pmic->gpio_en)
+ gpio_direction_output(pmic->gpio, 0);
/* convert to uV for better accuracy in the calculations */
offset *= 1000;
- if (omap_revision() == OMAP4430_ES1_0)
- offset -= PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV;
- else
- offset -= PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV;
-
- offset_code = (offset + step - 1) / step;
- /* The code starts at 1 not 0 */
- offset_code++;
+ offset_code = get_offset_code(offset, pmic);
debug("do_scale_vcore: volt - %d offset_code - 0x%x\n", volt_mv,
offset_code);
+
if (omap_vc_bypass_send_value(SMPS_I2C_SLAVE_ADDR,
vcore_reg, offset_code))
printf("Scaling voltage failed for 0x%x\n", vcore_reg);
+
+ if (pmic->gpio_en)
+ gpio_direction_output(pmic->gpio, 1);
}
-static inline void enable_clock_domain(u32 *const clkctrl_reg, u32 enable_mode)
+/*
+ * Setup the voltages for vdd_mpu, vdd_core, and vdd_iva
+ * We set the maximum voltages allowed here because Smart-Reflex is not
+ * enabled in bootloader. Voltage initialization in the kernel will set
+ * these to the nominal values after enabling Smart-Reflex
+ */
+void scale_vcores(struct vcores_data const *vcores)
+{
+ omap_vc_init(PRM_VC_I2C_CHANNEL_FREQ_KHZ);
+
+ do_scale_vcore(vcores->core.addr, vcores->core.value,
+ vcores->core.pmic);
+
+ do_scale_vcore(vcores->mpu.addr, vcores->mpu.value,
+ vcores->mpu.pmic);
+
+ do_scale_vcore(vcores->mm.addr, vcores->mm.value,
+ vcores->mm.pmic);
+
+ if (emif_sdram_type() == EMIF_SDRAM_TYPE_DDR3) {
+ /* Configure LDO SRAM "magic" bits */
+ writel(2, (*prcm)->prm_sldo_core_setup);
+ writel(2, (*prcm)->prm_sldo_mpu_setup);
+ writel(2, (*prcm)->prm_sldo_mm_setup);
+ }
+}
+
+static inline void enable_clock_domain(u32 const clkctrl_reg, u32 enable_mode)
{
clrsetbits_le32(clkctrl_reg, CD_CLKCTRL_CLKTRCTRL_MASK,
enable_mode << CD_CLKCTRL_CLKTRCTRL_SHIFT);
- debug("Enable clock domain - %p\n", clkctrl_reg);
+ debug("Enable clock domain - %x\n", clkctrl_reg);
}
-static inline void wait_for_clk_enable(u32 *clkctrl_addr)
+static inline void wait_for_clk_enable(u32 clkctrl_addr)
{
u32 clkctrl, idlest = MODULE_CLKCTRL_IDLEST_DISABLED;
u32 bound = LDELAY;
idlest = (clkctrl & MODULE_CLKCTRL_IDLEST_MASK) >>
MODULE_CLKCTRL_IDLEST_SHIFT;
if (--bound == 0) {
- printf("Clock enable failed for 0x%p idlest 0x%x\n",
+ printf("Clock enable failed for 0x%x idlest 0x%x\n",
clkctrl_addr, clkctrl);
return;
}
}
}
-static inline void enable_clock_module(u32 *const clkctrl_addr, u32 enable_mode,
+static inline void enable_clock_module(u32 const clkctrl_addr, u32 enable_mode,
u32 wait_for_enable)
{
clrsetbits_le32(clkctrl_addr, MODULE_CLKCTRL_MODULEMODE_MASK,
enable_mode << MODULE_CLKCTRL_MODULEMODE_SHIFT);
- debug("Enable clock module - %p\n", clkctrl_addr);
+ debug("Enable clock module - %x\n", clkctrl_addr);
if (wait_for_enable)
wait_for_clk_enable(clkctrl_addr);
}
{
u32 freq_config1 = 0;
const struct dpll_params *core_dpll_params;
+ u32 omap_rev = omap_revision();
- core_dpll_params = get_core_dpll_params();
+ core_dpll_params = get_core_dpll_params(*dplls_data);
/* Put EMIF clock domain in sw wakeup mode */
- enable_clock_domain(&prcm->cm_memif_clkstctrl,
+ enable_clock_domain((*prcm)->cm_memif_clkstctrl,
CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
- wait_for_clk_enable(&prcm->cm_memif_emif_1_clkctrl);
- wait_for_clk_enable(&prcm->cm_memif_emif_2_clkctrl);
+ wait_for_clk_enable((*prcm)->cm_memif_emif_1_clkctrl);
+ wait_for_clk_enable((*prcm)->cm_memif_emif_2_clkctrl);
freq_config1 = SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK |
SHADOW_FREQ_CONFIG1_DLL_RESET_MASK;
SHADOW_FREQ_CONFIG1_M2_DIV_SHIFT) &
SHADOW_FREQ_CONFIG1_M2_DIV_MASK;
- writel(freq_config1, &prcm->cm_shadow_freq_config1);
+ writel(freq_config1, (*prcm)->cm_shadow_freq_config1);
if (!wait_on_value(SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK, 0,
- &prcm->cm_shadow_freq_config1, LDELAY)) {
+ (u32 *) (*prcm)->cm_shadow_freq_config1, LDELAY)) {
puts("FREQ UPDATE procedure failed!!");
hang();
}
- /* Put EMIF clock domain back in hw auto mode */
- enable_clock_domain(&prcm->cm_memif_clkstctrl,
- CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
- wait_for_clk_enable(&prcm->cm_memif_emif_1_clkctrl);
- wait_for_clk_enable(&prcm->cm_memif_emif_2_clkctrl);
+ /*
+ * Putting EMIF in HW_AUTO is seen to be causing issues with
+ * EMIF clocks and the master DLL. Put EMIF in SW_WKUP
+ * in OMAP5430 ES1.0 silicon
+ */
+ if (omap_rev != OMAP5430_ES1_0) {
+ /* Put EMIF clock domain back in hw auto mode */
+ enable_clock_domain((*prcm)->cm_memif_clkstctrl,
+ CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
+ wait_for_clk_enable((*prcm)->cm_memif_emif_1_clkctrl);
+ wait_for_clk_enable((*prcm)->cm_memif_emif_2_clkctrl);
+ }
}
-void bypass_dpll(u32 *const base)
+void bypass_dpll(u32 const base)
{
do_bypass_dpll(base);
wait_for_bypass(base);
}
-void lock_dpll(u32 *const base)
+void lock_dpll(u32 const base)
{
do_lock_dpll(base);
wait_for_lock(base);
void setup_clocks_for_console(void)
{
/* Do not add any spl_debug prints in this function */
- clrsetbits_le32(&prcm->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
+ clrsetbits_le32((*prcm)->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
CD_CLKCTRL_CLKTRCTRL_SW_WKUP <<
CD_CLKCTRL_CLKTRCTRL_SHIFT);
/* Enable all UARTs - console will be on one of them */
- clrsetbits_le32(&prcm->cm_l4per_uart1_clkctrl,
+ clrsetbits_le32((*prcm)->cm_l4per_uart1_clkctrl,
MODULE_CLKCTRL_MODULEMODE_MASK,
MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
MODULE_CLKCTRL_MODULEMODE_SHIFT);
- clrsetbits_le32(&prcm->cm_l4per_uart2_clkctrl,
+ clrsetbits_le32((*prcm)->cm_l4per_uart2_clkctrl,
MODULE_CLKCTRL_MODULEMODE_MASK,
MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
MODULE_CLKCTRL_MODULEMODE_SHIFT);
- clrsetbits_le32(&prcm->cm_l4per_uart3_clkctrl,
+ clrsetbits_le32((*prcm)->cm_l4per_uart3_clkctrl,
MODULE_CLKCTRL_MODULEMODE_MASK,
MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
MODULE_CLKCTRL_MODULEMODE_SHIFT);
- clrsetbits_le32(&prcm->cm_l4per_uart3_clkctrl,
+ clrsetbits_le32((*prcm)->cm_l4per_uart3_clkctrl,
MODULE_CLKCTRL_MODULEMODE_MASK,
MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
MODULE_CLKCTRL_MODULEMODE_SHIFT);
- clrsetbits_le32(&prcm->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
+ clrsetbits_le32((*prcm)->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
CD_CLKCTRL_CLKTRCTRL_HW_AUTO <<
CD_CLKCTRL_CLKTRCTRL_SHIFT);
}
-void do_enable_clocks(u32 *const *clk_domains,
- u32 *const *clk_modules_hw_auto,
- u32 *const *clk_modules_explicit_en,
+void do_enable_clocks(u32 const *clk_domains,
+ u32 const *clk_modules_hw_auto,
+ u32 const *clk_modules_explicit_en,
u8 wait_for_enable)
{
u32 i, max = 100;
case OMAP_INIT_CONTEXT_UBOOT_FROM_NOR:
case OMAP_INIT_CONTEXT_UBOOT_AFTER_CH:
enable_basic_clocks();
- scale_vcores();
+ scale_vcores(*omap_vcores);
setup_dplls();
#ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
setup_non_essential_dplls();