diff --git a/arch/arm/cpu/armv7/omap-common/emif-common.c b/arch/arm/cpu/armv7/omap-common/emif-common.c
index 62678ff5d30739ce6dc0a4fdb5ea398acc3d31ea..88253cf8ce3e5bf1128d70f08d22bacdfddb09b4 100644 (file)
#include <asm/arch/sys_proto.h>
#include <asm/omap_common.h>
#include <asm/utils.h>
+#include <linux/compiler.h>
+
+static int emif1_enabled = -1, emif2_enabled = -1;
+
+void set_lpmode_selfrefresh(u32 base)
+{
+ struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
+ u32 reg;
+
+ reg = readl(&emif->emif_pwr_mgmt_ctrl);
+ reg &= ~EMIF_REG_LP_MODE_MASK;
+ reg |= LP_MODE_SELF_REFRESH << EMIF_REG_LP_MODE_SHIFT;
+ reg &= ~EMIF_REG_SR_TIM_MASK;
+ writel(reg, &emif->emif_pwr_mgmt_ctrl);
+
+ /* dummy read for the new SR_TIM to be loaded */
+ readl(&emif->emif_pwr_mgmt_ctrl);
+}
+
+void force_emif_self_refresh()
+{
+ set_lpmode_selfrefresh(EMIF1_BASE);
+ set_lpmode_selfrefresh(EMIF2_BASE);
+}
inline u32 emif_num(u32 base)
{
mr = readl(&emif->emif_lpddr2_mode_reg_data);
debug("get_mr: EMIF%d cs %d mr %08x val 0x%x\n", emif_num(base),
cs, mr_addr, mr);
- return mr;
+ if (((mr & 0x0000ff00) >> 8) == (mr & 0xff) &&
+ ((mr & 0x00ff0000) >> 16) == (mr & 0xff) &&
+ ((mr & 0xff000000) >> 24) == (mr & 0xff))
+ return mr & 0xff;
+ else
+ return mr;
}
static inline void set_mr(u32 base, u32 cs, u32 mr_addr, u32 mr_val)
* tZQINIT = 1 us
* Enough loops assuming a maximum of 2GHz
*/
+
sdelay(2000);
- set_mr(base, cs, LPDDR2_MR1, MR1_BL_8_BT_SEQ_WRAP_EN_NWR_3);
+
+ if (omap_revision() >= OMAP5430_ES1_0)
+ set_mr(base, cs, LPDDR2_MR1, MR1_BL_8_BT_SEQ_WRAP_EN_NWR_8);
+ else
+ set_mr(base, cs, LPDDR2_MR1, MR1_BL_8_BT_SEQ_WRAP_EN_NWR_3);
+
set_mr(base, cs, LPDDR2_MR16, MR16_REF_FULL_ARRAY);
+
/*
* Enable refresh along with writing MR2
* Encoding of RL in MR2 is (RL - 2)
*/
mr_addr = LPDDR2_MR2 | EMIF_REG_REFRESH_EN_MASK;
set_mr(base, cs, mr_addr, RL_FINAL - 2);
+
+ if (omap_revision() >= OMAP5430_ES1_0)
+ set_mr(base, cs, LPDDR2_MR3, 0x1);
}
static void lpddr2_init(u32 base, const struct emif_regs *regs)
* un-locked frequency & default RL
*/
writel(regs->sdram_config_init, &emif->emif_sdram_config);
- writel(regs->emif_ddr_phy_ctlr_1_init, &emif->emif_ddr_phy_ctrl_1);
+ writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1);
+
+ do_ext_phy_settings(base, regs);
do_lpddr2_init(base, CS0);
if (regs->sdram_config & EMIF_REG_EBANK_MASK)
/* Enable refresh now */
clrbits_le32(&emif->emif_sdram_ref_ctrl, EMIF_REG_INITREF_DIS_MASK);
+ }
+
+__weak void do_ext_phy_settings(u32 base, const struct emif_regs *regs)
+{
}
void emif_update_timings(u32 base, const struct emif_regs *regs)
writel(regs->temp_alert_config, &emif->emif_temp_alert_config);
writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1_shdw);
- if (omap_revision() == OMAP5430_ES1_0) {
+ if (omap_revision() >= OMAP5430_ES1_0) {
writel(EMIF_L3_CONFIG_VAL_SYS_10_MPU_5_LL_0,
&emif->emif_l3_config);
} else if (omap_revision() >= OMAP4460_ES1_0) {
}
}
+static void ddr3_leveling(u32 base, const struct emif_regs *regs)
+{
+ struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
+
+ /* keep sdram in self-refresh */
+ writel(((LP_MODE_SELF_REFRESH << EMIF_REG_LP_MODE_SHIFT)
+ & EMIF_REG_LP_MODE_MASK), &emif->emif_pwr_mgmt_ctrl);
+ __udelay(130);
+
+ /*
+ * Set invert_clkout (if activated)--DDR_PHYCTRL_1
+ * Invert clock adds an additional half cycle delay on the command
+ * interface. The additional half cycle, is usually meant to enable
+ * leveling in the situation that DQS is later than CK on the board.It
+ * also helps provide some additional margin for leveling.
+ */
+ writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1);
+ writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1_shdw);
+ __udelay(130);
+
+ writel(((LP_MODE_DISABLE << EMIF_REG_LP_MODE_SHIFT)
+ & EMIF_REG_LP_MODE_MASK), &emif->emif_pwr_mgmt_ctrl);
+
+ /* Launch Full leveling */
+ writel(DDR3_FULL_LVL, &emif->emif_rd_wr_lvl_ctl);
+
+ /* Wait till full leveling is complete */
+ readl(&emif->emif_rd_wr_lvl_ctl);
+ __udelay(130);
+
+ /* Read data eye leveling no of samples */
+ config_data_eye_leveling_samples(base);
+
+ /* Launch 8 incremental WR_LVL- to compensate for PHY limitation */
+ writel(0x2 << EMIF_REG_WRLVLINC_INT_SHIFT, &emif->emif_rd_wr_lvl_ctl);
+ __udelay(130);
+
+ /* Launch Incremental leveling */
+ writel(DDR3_INC_LVL, &emif->emif_rd_wr_lvl_ctl);
+ __udelay(130);
+}
+
+static void ddr3_init(u32 base, const struct emif_regs *regs)
+{
+ struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
+ u32 *ext_phy_ctrl_base = 0;
+ u32 *emif_ext_phy_ctrl_base = 0;
+ u32 i = 0;
+
+ /*
+ * Set SDRAM_CONFIG and PHY control registers to locked frequency
+ * and RL =7. As the default values of the Mode Registers are not
+ * defined, contents of mode Registers must be fully initialized.
+ * H/W takes care of this initialization
+ */
+ writel(regs->sdram_config_init, &emif->emif_sdram_config);
+
+ writel(regs->emif_ddr_phy_ctlr_1_init, &emif->emif_ddr_phy_ctrl_1);
+
+ /* Update timing registers */
+ writel(regs->sdram_tim1, &emif->emif_sdram_tim_1);
+ writel(regs->sdram_tim2, &emif->emif_sdram_tim_2);
+ writel(regs->sdram_tim3, &emif->emif_sdram_tim_3);
+
+ writel(regs->ref_ctrl, &emif->emif_sdram_ref_ctrl);
+ writel(regs->read_idle_ctrl, &emif->emif_read_idlectrl);
+
+ ext_phy_ctrl_base = (u32 *) &(regs->emif_ddr_ext_phy_ctrl_1);
+ emif_ext_phy_ctrl_base = (u32 *) &(emif->emif_ddr_ext_phy_ctrl_1);
+
+ /* Configure external phy control timing registers */
+ for (i = 0; i < EMIF_EXT_PHY_CTRL_TIMING_REG; i++) {
+ writel(*ext_phy_ctrl_base, emif_ext_phy_ctrl_base++);
+ /* Update shadow registers */
+ writel(*ext_phy_ctrl_base++, emif_ext_phy_ctrl_base++);
+ }
+
+ /*
+ * external phy 6-24 registers do not change with
+ * ddr frequency
+ */
+ for (i = 0; i < EMIF_EXT_PHY_CTRL_CONST_REG; i++) {
+ writel(ddr3_ext_phy_ctrl_const_base[i],
+ emif_ext_phy_ctrl_base++);
+ /* Update shadow registers */
+ writel(ddr3_ext_phy_ctrl_const_base[i],
+ emif_ext_phy_ctrl_base++);
+ }
+
+ /* enable leveling */
+ writel(regs->emif_rd_wr_lvl_rmp_ctl, &emif->emif_rd_wr_lvl_rmp_ctl);
+
+ ddr3_leveling(base, regs);
+}
+
#ifndef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
#define print_timing_reg(reg) debug(#reg" - 0x%08x\n", (reg))
}
mr = get_mr(base, cs, LPDDR2_MR5);
- if (mr >= 0xFF) {
+ if (mr > 0xFF) {
/* Mode register value bigger than 8 bit */
return 0;
}
return NULL;
/* Do the minimum init for mode register accesses */
- if (!running_from_sdram()) {
+ if (!(running_from_sdram() || warm_reset())) {
phy = get_ddr_phy_ctrl_1(get_sys_clk_freq() / 2, RL_BOOT);
writel(phy, &emif->emif_ddr_phy_ctrl_1);
}
* Changing the timing registers in EMIF can happen(going from one
* OPP to another)
*/
- if (!in_sdram)
- lpddr2_init(base, regs);
+ if (!(in_sdram || warm_reset())) {
+ if (omap_revision() != OMAP5432_ES1_0)
+ lpddr2_init(base, regs);
+ else
+ ddr3_init(base, regs);
+ }
/* Write to the shadow registers */
emif_update_timings(base, regs);
void dmm_init(u32 base)
{
const struct dmm_lisa_map_regs *lisa_map_regs;
+ u32 i, section, valid;
#ifdef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
emif_get_dmm_regs(&lisa_map_regs);
writel(lisa_map_regs->dmm_lisa_map_0,
&hw_lisa_map_regs->dmm_lisa_map_0);
}
+
+ /*
+ * EMIF should be configured only when
+ * memory is mapped on it. Using emif1_enabled
+ * and emif2_enabled variables for this.
+ */
+ emif1_enabled = 0;
+ emif2_enabled = 0;
+ for (i = 0; i < 4; i++) {
+ section = __raw_readl(DMM_BASE + i*4);
+ valid = (section & EMIF_SDRC_MAP_MASK) >>
+ (EMIF_SDRC_MAP_SHIFT);
+ if (valid == 3) {
+ emif1_enabled = 1;
+ emif2_enabled = 1;
+ break;
+ } else if (valid == 1) {
+ emif1_enabled = 1;
+ } else if (valid == 2) {
+ emif2_enabled = 1;
+ }
+ }
+
}
/*
void sdram_init(void)
{
u32 in_sdram, size_prog, size_detect;
+ u32 omap_rev = omap_revision();
debug(">>sdram_init()\n");
in_sdram = running_from_sdram();
debug("in_sdram = %d\n", in_sdram);
+ if (!(in_sdram || warm_reset())) {
+ if (omap_rev != OMAP5432_ES1_0)
+ bypass_dpll(&prcm->cm_clkmode_dpll_core);
+ else
+ writel(CM_DLL_CTRL_NO_OVERRIDE, &prcm->cm_dll_ctrl);
+ }
+
if (!in_sdram)
- bypass_dpll(&prcm->cm_clkmode_dpll_core);
+ dmm_init(DMM_BASE);
+ if (emif1_enabled)
+ do_sdram_init(EMIF1_BASE);
- do_sdram_init(EMIF1_BASE);
- do_sdram_init(EMIF2_BASE);
+ if (emif2_enabled)
+ do_sdram_init(EMIF2_BASE);
- if (!in_sdram) {
- dmm_init(DMM_BASE);
- emif_post_init_config(EMIF1_BASE);
- emif_post_init_config(EMIF2_BASE);
+ if (!(in_sdram || warm_reset())) {
+ if (emif1_enabled)
+ emif_post_init_config(EMIF1_BASE);
+ if (emif2_enabled)
+ emif_post_init_config(EMIF2_BASE);
}
/* for the shadow registers to take effect */
- freq_update_core();
+ if (omap_rev != OMAP5432_ES1_0)
+ freq_update_core();
/* Do some testing after the init */
if (!in_sdram) {
size_prog = omap_sdram_size();
+ size_prog = log_2_n_round_down(size_prog);
+ size_prog = (1 << size_prog);
+
size_detect = get_ram_size((long *)CONFIG_SYS_SDRAM_BASE,
size_prog);
/* Compare with the size programmed */