index e8d3a52440342da183b4c3d4c70ff45e108eea3d..4772743947f1085a87cb98d2bda3c5722119ba3f 100644 (file)
*/
#include <common.h>
#include <asm/omap_common.h>
+#include <asm/gpio.h>
#include <asm/arch/clocks.h>
#include <asm/arch/sys_proto.h>
#include <asm/utils.h>
+#include <asm/omap_gpio.h>
#ifndef CONFIG_SPL_BUILD
/*
*/
#define printf(fmt, args...)
#define puts(s)
-#endif
-
-#define abs(x) (((x) < 0) ? ((x)*-1) : (x))
-
-struct omap4_prcm_regs *const prcm = (struct omap4_prcm_regs *)0x4A004100;
-
-static const u32 sys_clk_array[8] = {
- 12000000, /* 12 MHz */
- 13000000, /* 13 MHz */
- 16800000, /* 16.8 MHz */
- 19200000, /* 19.2 MHz */
- 26000000, /* 26 MHz */
- 27000000, /* 27 MHz */
- 38400000, /* 38.4 MHz */
-};
-
-/*
- * The M & N values in the following tables are created using the
- * following tool:
- * tools/omap/clocks_get_m_n.c
- * Please use this tool for creating the table for any new frequency.
- */
-
-/* dpll locked at 1584 MHz - MPU clk at 792 MHz(OPP Turbo) */
-static const struct dpll_params mpu_dpll_params_1584mhz[NUM_SYS_CLKS] = {
- {66, 0, 1, -1, -1, -1, -1, -1}, /* 12 MHz */
- {792, 12, 1, -1, -1, -1, -1, -1}, /* 13 MHz */
- {330, 6, 1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
- {165, 3, 1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
- {396, 12, 1, -1, -1, -1, -1, -1}, /* 26 MHz */
- {88, 2, 1, -1, -1, -1, -1, -1}, /* 27 MHz */
- {165, 7, 1, -1, -1, -1, -1, -1} /* 38.4 MHz */
-};
-
-/* dpll locked at 1200 MHz - MPU clk at 600 MHz */
-static const struct dpll_params mpu_dpll_params_1200mhz[NUM_SYS_CLKS] = {
- {50, 0, 1, -1, -1, -1, -1, -1}, /* 12 MHz */
- {600, 12, 1, -1, -1, -1, -1, -1}, /* 13 MHz */
- {250, 6, 1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
- {125, 3, 1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
- {300, 12, 1, -1, -1, -1, -1, -1}, /* 26 MHz */
- {200, 8, 1, -1, -1, -1, -1, -1}, /* 27 MHz */
- {125, 7, 1, -1, -1, -1, -1, -1} /* 38.4 MHz */
-};
-
-static const struct dpll_params core_dpll_params_1600mhz[NUM_SYS_CLKS] = {
- {200, 2, 1, 5, 8, 4, 6, 5}, /* 12 MHz */
- {800, 12, 1, 5, 8, 4, 6, 5}, /* 13 MHz */
- {619, 12, 1, 5, 8, 4, 6, 5}, /* 16.8 MHz */
- {125, 2, 1, 5, 8, 4, 6, 5}, /* 19.2 MHz */
- {400, 12, 1, 5, 8, 4, 6, 5}, /* 26 MHz */
- {800, 26, 1, 5, 8, 4, 6, 5}, /* 27 MHz */
- {125, 5, 1, 5, 8, 4, 6, 5} /* 38.4 MHz */
-};
-
-static const struct dpll_params core_dpll_params_es1_1524mhz[NUM_SYS_CLKS] = {
- {127, 1, 1, 5, 8, 4, 6, 5}, /* 12 MHz */
- {762, 12, 1, 5, 8, 4, 6, 5}, /* 13 MHz */
- {635, 13, 1, 5, 8, 4, 6, 5}, /* 16.8 MHz */
- {635, 15, 1, 5, 8, 4, 6, 5}, /* 19.2 MHz */
- {381, 12, 1, 5, 8, 4, 6, 5}, /* 26 MHz */
- {254, 8, 1, 5, 8, 4, 6, 5}, /* 27 MHz */
- {496, 24, 1, 5, 8, 4, 6, 5} /* 38.4 MHz */
-};
-
-static const struct dpll_params
- core_dpll_params_es2_1600mhz_ddr200mhz[NUM_SYS_CLKS] = {
- {200, 2, 2, 5, 8, 4, 6, 5}, /* 12 MHz */
- {800, 12, 2, 5, 8, 4, 6, 5}, /* 13 MHz */
- {619, 12, 2, 5, 8, 4, 6, 5}, /* 16.8 MHz */
- {125, 2, 2, 5, 8, 4, 6, 5}, /* 19.2 MHz */
- {400, 12, 2, 5, 8, 4, 6, 5}, /* 26 MHz */
- {800, 26, 2, 5, 8, 4, 6, 5}, /* 27 MHz */
- {125, 5, 2, 5, 8, 4, 6, 5} /* 38.4 MHz */
-};
-
-static const struct dpll_params per_dpll_params_1536mhz[NUM_SYS_CLKS] = {
- {64, 0, 8, 6, 12, 9, 4, 5}, /* 12 MHz */
- {768, 12, 8, 6, 12, 9, 4, 5}, /* 13 MHz */
- {320, 6, 8, 6, 12, 9, 4, 5}, /* 16.8 MHz */
- {40, 0, 8, 6, 12, 9, 4, 5}, /* 19.2 MHz */
- {384, 12, 8, 6, 12, 9, 4, 5}, /* 26 MHz */
- {256, 8, 8, 6, 12, 9, 4, 5}, /* 27 MHz */
- {20, 0, 8, 6, 12, 9, 4, 5} /* 38.4 MHz */
-};
-
-static const struct dpll_params iva_dpll_params_1862mhz[NUM_SYS_CLKS] = {
- {931, 11, -1, -1, 4, 7, -1, -1}, /* 12 MHz */
- {931, 12, -1, -1, 4, 7, -1, -1}, /* 13 MHz */
- {665, 11, -1, -1, 4, 7, -1, -1}, /* 16.8 MHz */
- {727, 14, -1, -1, 4, 7, -1, -1}, /* 19.2 MHz */
- {931, 25, -1, -1, 4, 7, -1, -1}, /* 26 MHz */
- {931, 26, -1, -1, 4, 7, -1, -1}, /* 27 MHz */
- {412, 16, -1, -1, 4, 7, -1, -1} /* 38.4 MHz */
-};
-
-/* ABE M & N values with sys_clk as source */
-static const struct dpll_params
- abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
- {49, 5, 1, 1, -1, -1, -1, -1}, /* 12 MHz */
- {68, 8, 1, 1, -1, -1, -1, -1}, /* 13 MHz */
- {35, 5, 1, 1, -1, -1, -1, -1}, /* 16.8 MHz */
- {46, 8, 1, 1, -1, -1, -1, -1}, /* 19.2 MHz */
- {34, 8, 1, 1, -1, -1, -1, -1}, /* 26 MHz */
- {29, 7, 1, 1, -1, -1, -1, -1}, /* 27 MHz */
- {64, 24, 1, 1, -1, -1, -1, -1} /* 38.4 MHz */
-};
-
-/* ABE M & N values with 32K clock as source */
-static const struct dpll_params abe_dpll_params_32k_196608khz = {
- 750, 0, 1, 1, -1, -1, -1, -1
-};
-
-
-static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
- {80, 0, 2, -1, -1, -1, -1, -1}, /* 12 MHz */
- {960, 12, 2, -1, -1, -1, -1, -1}, /* 13 MHz */
- {400, 6, 2, -1, -1, -1, -1, -1}, /* 16.8 MHz */
- {50, 0, 2, -1, -1, -1, -1, -1}, /* 19.2 MHz */
- {480, 12, 2, -1, -1, -1, -1, -1}, /* 26 MHz */
- {320, 8, 2, -1, -1, -1, -1, -1}, /* 27 MHz */
- {25, 0, 2, -1, -1, -1, -1, -1} /* 38.4 MHz */
-};
-
-static inline u32 __get_sys_clk_index(void)
-{
- u32 ind;
- /*
- * For ES1 the ROM code calibration of sys clock is not reliable
- * due to hw issue. So, use hard-coded value. If this value is not
- * correct for any board over-ride this function in board file
- * From ES2.0 onwards you will get this information from
- * CM_SYS_CLKSEL
- */
- if (omap_revision() == OMAP4430_ES1_0)
- ind = OMAP_SYS_CLK_IND_38_4_MHZ;
- else {
- /* SYS_CLKSEL - 1 to match the dpll param array indices */
- ind = (readl(&prcm->cm_sys_clksel) &
- CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1;
- }
- return ind;
-}
-
-u32 get_sys_clk_index(void)
- __attribute__ ((weak, alias("__get_sys_clk_index")));
-
-u32 get_sys_clk_freq(void)
-{
- u8 index = get_sys_clk_index();
- return sys_clk_array[index];
-}
-
-static inline void do_bypass_dpll(u32 *const base)
-{
- struct dpll_regs *dpll_regs = (struct dpll_regs *)base;
-
- clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
- CM_CLKMODE_DPLL_DPLL_EN_MASK,
- DPLL_EN_FAST_RELOCK_BYPASS <<
- CM_CLKMODE_DPLL_EN_SHIFT);
-}
-
-static inline void wait_for_bypass(u32 *const base)
-{
- struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
-
- if (!wait_on_value(ST_DPLL_CLK_MASK, 0, &dpll_regs->cm_idlest_dpll,
- LDELAY)) {
- printf("Bypassing DPLL failed %p\n", base);
- }
-}
-
-static inline void do_lock_dpll(u32 *const base)
-{
- struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
-
- clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
- CM_CLKMODE_DPLL_DPLL_EN_MASK,
- DPLL_EN_LOCK << CM_CLKMODE_DPLL_EN_SHIFT);
-}
-
-static inline void wait_for_lock(u32 *const base)
-{
- struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
-
- if (!wait_on_value(ST_DPLL_CLK_MASK, ST_DPLL_CLK_MASK,
- &dpll_regs->cm_idlest_dpll, LDELAY)) {
- printf("DPLL locking failed for %p\n", base);
- hang();
- }
-}
-
-static void do_setup_dpll(u32 *const base, const struct dpll_params *params,
- u8 lock)
-{
- u32 temp;
- struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
-
- bypass_dpll(base);
-
- /* Set M & N */
- temp = readl(&dpll_regs->cm_clksel_dpll);
-
- temp &= ~CM_CLKSEL_DPLL_M_MASK;
- temp |= (params->m << CM_CLKSEL_DPLL_M_SHIFT) & CM_CLKSEL_DPLL_M_MASK;
-
- temp &= ~CM_CLKSEL_DPLL_N_MASK;
- temp |= (params->n << CM_CLKSEL_DPLL_N_SHIFT) & CM_CLKSEL_DPLL_N_MASK;
-
- writel(temp, &dpll_regs->cm_clksel_dpll);
-
- /* Lock */
- if (lock)
- do_lock_dpll(base);
-
- /* Setup post-dividers */
- if (params->m2 >= 0)
- writel(params->m2, &dpll_regs->cm_div_m2_dpll);
- if (params->m3 >= 0)
- writel(params->m3, &dpll_regs->cm_div_m3_dpll);
- if (params->m4 >= 0)
- writel(params->m4, &dpll_regs->cm_div_m4_dpll);
- if (params->m5 >= 0)
- writel(params->m5, &dpll_regs->cm_div_m5_dpll);
- if (params->m6 >= 0)
- writel(params->m6, &dpll_regs->cm_div_m6_dpll);
- if (params->m7 >= 0)
- writel(params->m7, &dpll_regs->cm_div_m7_dpll);
-
- /* Wait till the DPLL locks */
- if (lock)
- wait_for_lock(base);
-}
-
-const struct dpll_params *get_core_dpll_params(void)
-{
- u32 sysclk_ind = get_sys_clk_index();
-
- switch (omap_revision()) {
- case OMAP4430_ES1_0:
- return &core_dpll_params_es1_1524mhz[sysclk_ind];
- case OMAP4430_ES2_0:
- case OMAP4430_SILICON_ID_INVALID:
- /* safest */
- return &core_dpll_params_es2_1600mhz_ddr200mhz[sysclk_ind];
- default:
- return &core_dpll_params_1600mhz[sysclk_ind];
- }
-}
-
-u32 omap4_ddr_clk(void)
-{
- u32 ddr_clk, sys_clk_khz;
- const struct dpll_params *core_dpll_params;
-
- sys_clk_khz = get_sys_clk_freq() / 1000;
-
- core_dpll_params = get_core_dpll_params();
-
- debug("sys_clk %d\n ", sys_clk_khz * 1000);
-
- /* Find Core DPLL locked frequency first */
- ddr_clk = sys_clk_khz * 2 * core_dpll_params->m /
- (core_dpll_params->n + 1);
- /*
- * DDR frequency is PHY_ROOT_CLK/2
- * PHY_ROOT_CLK = Fdpll/2/M2
- */
- ddr_clk = ddr_clk / 4 / core_dpll_params->m2;
-
- ddr_clk *= 1000; /* convert to Hz */
- debug("ddr_clk %d\n ", ddr_clk);
-
- return ddr_clk;
-}
-
-static void setup_dplls(void)
-{
- u32 sysclk_ind, temp;
- const struct dpll_params *params;
- debug("setup_dplls\n");
-
- sysclk_ind = get_sys_clk_index();
-
- /* CORE dpll */
- params = get_core_dpll_params(); /* default - safest */
- /*
- * Do not lock the core DPLL now. Just set it up.
- * Core DPLL will be locked after setting up EMIF
- * using the FREQ_UPDATE method(freq_update_core())
- */
- do_setup_dpll(&prcm->cm_clkmode_dpll_core, params, DPLL_NO_LOCK);
- /* Set the ratios for CORE_CLK, L3_CLK, L4_CLK */
- temp = (CLKSEL_CORE_X2_DIV_1 << CLKSEL_CORE_SHIFT) |
- (CLKSEL_L3_CORE_DIV_2 << CLKSEL_L3_SHIFT) |
- (CLKSEL_L4_L3_DIV_2 << CLKSEL_L4_SHIFT);
- writel(temp, &prcm->cm_clksel_core);
- debug("Core DPLL configured\n");
-
- /* lock PER dpll */
- do_setup_dpll(&prcm->cm_clkmode_dpll_per,
- &per_dpll_params_1536mhz[sysclk_ind], DPLL_LOCK);
- debug("PER DPLL locked\n");
-
- /* MPU dpll */
- if (omap_revision() == OMAP4430_ES1_0)
- params = &mpu_dpll_params_1200mhz[sysclk_ind];
- else
- params = &mpu_dpll_params_1584mhz[sysclk_ind];
- do_setup_dpll(&prcm->cm_clkmode_dpll_mpu, params, DPLL_LOCK);
- debug("MPU DPLL locked\n");
-}
-
-static void setup_non_essential_dplls(void)
-{
- u32 sys_clk_khz, abe_ref_clk;
- u32 sysclk_ind, sd_div, num, den;
- const struct dpll_params *params;
-
- sysclk_ind = get_sys_clk_index();
- sys_clk_khz = get_sys_clk_freq() / 1000;
-
- /* IVA */
- clrsetbits_le32(&prcm->cm_bypclk_dpll_iva,
- CM_BYPCLK_DPLL_IVA_CLKSEL_MASK, DPLL_IVA_CLKSEL_CORE_X2_DIV_2);
-
- do_setup_dpll(&prcm->cm_clkmode_dpll_iva,
- &iva_dpll_params_1862mhz[sysclk_ind], DPLL_LOCK);
-
- /*
- * USB:
- * USB dpll is J-type. Need to set DPLL_SD_DIV for jitter correction
- * DPLL_SD_DIV = CEILING ([DPLL_MULT/(DPLL_DIV+1)]* CLKINP / 250)
- * - where CLKINP is sys_clk in MHz
- * Use CLKINP in KHz and adjust the denominator accordingly so
- * that we have enough accuracy and at the same time no overflow
- */
- params = &usb_dpll_params_1920mhz[sysclk_ind];
- num = params->m * sys_clk_khz;
- den = (params->n + 1) * 250 * 1000;
- num += den - 1;
- sd_div = num / den;
- clrsetbits_le32(&prcm->cm_clksel_dpll_usb,
- CM_CLKSEL_DPLL_DPLL_SD_DIV_MASK,
- sd_div << CM_CLKSEL_DPLL_DPLL_SD_DIV_SHIFT);
-
- /* Now setup the dpll with the regular function */
- do_setup_dpll(&prcm->cm_clkmode_dpll_usb, params, DPLL_LOCK);
-
-#ifdef CONFIG_SYS_OMAP4_ABE_SYSCK
- params = &abe_dpll_params_sysclk_196608khz[sysclk_ind];
- abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK;
-#else
- params = &abe_dpll_params_32k_196608khz;
- abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK;
- /*
- * We need to enable some additional options to achieve
- * 196.608MHz from 32768 Hz
- */
- setbits_le32(&prcm->cm_clkmode_dpll_abe,
- CM_CLKMODE_DPLL_DRIFTGUARD_EN_MASK|
- CM_CLKMODE_DPLL_RELOCK_RAMP_EN_MASK|
- CM_CLKMODE_DPLL_LPMODE_EN_MASK|
- CM_CLKMODE_DPLL_REGM4XEN_MASK);
- /* Spend 4 REFCLK cycles at each stage */
- clrsetbits_le32(&prcm->cm_clkmode_dpll_abe,
- CM_CLKMODE_DPLL_RAMP_RATE_MASK,
- 1 << CM_CLKMODE_DPLL_RAMP_RATE_SHIFT);
-#endif
-
- /* Select the right reference clk */
- clrsetbits_le32(&prcm->cm_abe_pll_ref_clksel,
- CM_ABE_PLL_REF_CLKSEL_CLKSEL_MASK,
- abe_ref_clk << CM_ABE_PLL_REF_CLKSEL_CLKSEL_SHIFT);
- /* Lock the dpll */
- do_setup_dpll(&prcm->cm_clkmode_dpll_abe, params, DPLL_LOCK);
-}
-
-static void do_scale_vcore(u32 vcore_reg, u32 volt_mv)
-{
- u32 temp, offset_code;
- u32 step = 12660; /* 12.66 mV represented in uV */
- u32 offset = volt_mv;
-
- /* convert to uV for better accuracy in the calculations */
- offset *= 1000;
-
- if (omap_revision() == OMAP4430_ES1_0)
- offset -= PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV;
- else
- offset -= PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV;
-
- offset_code = (offset + step - 1) / step;
- /* The code starts at 1 not 0 */
- offset_code++;
-
- debug("do_scale_vcore: volt - %d offset_code - 0x%x\n", volt_mv,
- offset_code);
-
- temp = SMPS_I2C_SLAVE_ADDR |
- (vcore_reg << PRM_VC_VAL_BYPASS_REGADDR_SHIFT) |
- (offset_code << PRM_VC_VAL_BYPASS_DATA_SHIFT) |
- PRM_VC_VAL_BYPASS_VALID_BIT;
- writel(temp, &prcm->prm_vc_val_bypass);
- if (!wait_on_value(PRM_VC_VAL_BYPASS_VALID_BIT, 0,
- &prcm->prm_vc_val_bypass, LDELAY)) {
- printf("Scaling voltage failed for 0x%x\n", vcore_reg);
- }
-}
+#endif /* !CONFIG_SPL_BUILD */
/*
* Setup the voltages for vdd_mpu, vdd_core, and vdd_iva
* enabled in bootloader. Voltage initialization in the kernel will set
* these to the nominal values after enabling Smart-Reflex
*/
-static void scale_vcores(void)
+void scale_vcores(void)
{
- u32 volt, sys_clk_khz, cycles_hi, cycles_low, temp;
+ u32 volt, omap_rev;
- sys_clk_khz = get_sys_clk_freq() / 1000;
-
- /*
- * Setup the dedicated I2C controller for Voltage Control
- * I2C clk - high period 40% low period 60%
- */
- cycles_hi = sys_clk_khz * 4 / PRM_VC_I2C_CHANNEL_FREQ_KHZ / 10;
- cycles_low = sys_clk_khz * 6 / PRM_VC_I2C_CHANNEL_FREQ_KHZ / 10;
- /* values to be set in register - less by 5 & 7 respectively */
- cycles_hi -= 5;
- cycles_low -= 7;
- temp = (cycles_hi << PRM_VC_CFG_I2C_CLK_SCLH_SHIFT) |
- (cycles_low << PRM_VC_CFG_I2C_CLK_SCLL_SHIFT);
- writel(temp, &prcm->prm_vc_cfg_i2c_clk);
+ omap_vc_init(PRM_VC_I2C_CHANNEL_FREQ_KHZ);
- /* Disable high speed mode and all advanced features */
- writel(0x0, &prcm->prm_vc_cfg_i2c_mode);
+ omap_rev = omap_revision();
/*
- * VCORE 1 - 4430 : supplies vdd_mpu
- * Setting a high voltage for Nitro mode as smart reflex is not enabled.
- * We use the maximum possible value in the AVS range because the next
- * higher voltage in the discrete range (code >= 0b111010) is way too
- * high
+ * Scale Voltage rails:
+ * 1. VDD_CORE
+ * 3. VDD_MPU
+ * 3. VDD_IVA
*/
- volt = 1417;
- do_scale_vcore(SMPS_REG_ADDR_VCORE1, volt);
-
- /* VCORE 2 - supplies vdd_iva */
- volt = 1200;
- do_scale_vcore(SMPS_REG_ADDR_VCORE2, volt);
-
- /* VCORE 3 - supplies vdd_core */
- volt = 1200;
- do_scale_vcore(SMPS_REG_ADDR_VCORE3, volt);
-}
-
-static inline void enable_clock_domain(u32 *const clkctrl_reg, u32 enable_mode)
-{
- clrsetbits_le32(clkctrl_reg, CD_CLKCTRL_CLKTRCTRL_MASK,
- enable_mode << CD_CLKCTRL_CLKTRCTRL_SHIFT);
- debug("Enable clock domain - 0x%08x\n", clkctrl_reg);
-}
-
-static inline void wait_for_clk_enable(u32 *clkctrl_addr)
-{
- u32 clkctrl, idlest = MODULE_CLKCTRL_IDLEST_DISABLED;
- u32 bound = LDELAY;
-
- while ((idlest == MODULE_CLKCTRL_IDLEST_DISABLED) ||
- (idlest == MODULE_CLKCTRL_IDLEST_TRANSITIONING)) {
-
- clkctrl = readl(clkctrl_addr);
- idlest = (clkctrl & MODULE_CLKCTRL_IDLEST_MASK) >>
- MODULE_CLKCTRL_IDLEST_SHIFT;
- if (--bound == 0) {
- printf("Clock enable failed for 0x%p idlest 0x%x\n",
- clkctrl_addr, clkctrl);
- return;
- }
- }
-}
-
-static inline void enable_clock_module(u32 *const clkctrl_addr, u32 enable_mode,
- u32 wait_for_enable)
-{
- clrsetbits_le32(clkctrl_addr, MODULE_CLKCTRL_MODULEMODE_MASK,
- enable_mode << MODULE_CLKCTRL_MODULEMODE_SHIFT);
- debug("Enable clock module - 0x%08x\n", clkctrl_addr);
- if (wait_for_enable)
- wait_for_clk_enable(clkctrl_addr);
-}
-
-/*
- * Enable essential clock domains, modules and
- * do some additional special settings needed
- */
-static void enable_basic_clocks(void)
-{
- u32 i, max = 100, wait_for_enable = 1;
- u32 *const clk_domains_essential[] = {
- &prcm->cm_l4per_clkstctrl,
- &prcm->cm_l3init_clkstctrl,
- &prcm->cm_memif_clkstctrl,
- &prcm->cm_l4cfg_clkstctrl,
- 0
- };
-
- u32 *const clk_modules_hw_auto_essential[] = {
- &prcm->cm_wkup_gpio1_clkctrl,
- &prcm->cm_l4per_gpio2_clkctrl,
- &prcm->cm_l4per_gpio3_clkctrl,
- &prcm->cm_l4per_gpio4_clkctrl,
- &prcm->cm_l4per_gpio5_clkctrl,
- &prcm->cm_l4per_gpio6_clkctrl,
- &prcm->cm_memif_emif_1_clkctrl,
- &prcm->cm_memif_emif_2_clkctrl,
- &prcm->cm_l3init_hsusbotg_clkctrl,
- &prcm->cm_l3init_usbphy_clkctrl,
- &prcm->cm_l4cfg_l4_cfg_clkctrl,
- 0
- };
-
- u32 *const clk_modules_explicit_en_essential[] = {
- &prcm->cm_l4per_gptimer2_clkctrl,
- &prcm->cm_l3init_hsmmc1_clkctrl,
- &prcm->cm_l3init_hsmmc2_clkctrl,
- &prcm->cm_l4per_mcspi1_clkctrl,
- &prcm->cm_wkup_gptimer1_clkctrl,
- &prcm->cm_l4per_i2c1_clkctrl,
- &prcm->cm_l4per_i2c2_clkctrl,
- &prcm->cm_l4per_i2c3_clkctrl,
- &prcm->cm_l4per_i2c4_clkctrl,
- &prcm->cm_wkup_wdtimer2_clkctrl,
- &prcm->cm_l4per_uart3_clkctrl,
- 0
- };
-
- /* Enable optional additional functional clock for GPIO4 */
- setbits_le32(&prcm->cm_l4per_gpio4_clkctrl,
- GPIO4_CLKCTRL_OPTFCLKEN_MASK);
-
- /* Enable 96 MHz clock for MMC1 & MMC2 */
- setbits_le32(&prcm->cm_l3init_hsmmc1_clkctrl,
- HSMMC_CLKCTRL_CLKSEL_MASK);
- setbits_le32(&prcm->cm_l3init_hsmmc2_clkctrl,
- HSMMC_CLKCTRL_CLKSEL_MASK);
-
- /* Select 32KHz clock as the source of GPTIMER1 */
- setbits_le32(&prcm->cm_wkup_gptimer1_clkctrl,
- GPTIMER1_CLKCTRL_CLKSEL_MASK);
-
- /* Enable optional 48M functional clock for USB PHY */
- setbits_le32(&prcm->cm_l3init_usbphy_clkctrl,
- USBPHY_CLKCTRL_OPTFCLKEN_PHY_48M_MASK);
-
- /* Put the clock domains in SW_WKUP mode */
- for (i = 0; (i < max) && clk_domains_essential[i]; i++) {
- enable_clock_domain(clk_domains_essential[i],
- CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
- }
-
- /* Clock modules that need to be put in HW_AUTO */
- for (i = 0; (i < max) && clk_modules_hw_auto_essential[i]; i++) {
- enable_clock_module(clk_modules_hw_auto_essential[i],
- MODULE_CLKCTRL_MODULEMODE_HW_AUTO,
- wait_for_enable);
- };
-
- /* Clock modules that need to be put in SW_EXPLICIT_EN mode */
- for (i = 0; (i < max) && clk_modules_explicit_en_essential[i]; i++) {
- enable_clock_module(clk_modules_explicit_en_essential[i],
- MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN,
- wait_for_enable);
- };
-
- /* Put the clock domains in HW_AUTO mode now */
- for (i = 0; (i < max) && clk_domains_essential[i]; i++) {
- enable_clock_domain(clk_domains_essential[i],
- CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
- }
-}
-
-/*
- * Enable non-essential clock domains, modules and
- * do some additional special settings needed
- */
-static void enable_non_essential_clocks(void)
-{
- u32 i, max = 100, wait_for_enable = 0;
- u32 *const clk_domains_non_essential[] = {
- &prcm->cm_mpu_m3_clkstctrl,
- &prcm->cm_ivahd_clkstctrl,
- &prcm->cm_dsp_clkstctrl,
- &prcm->cm_dss_clkstctrl,
- &prcm->cm_sgx_clkstctrl,
- &prcm->cm1_abe_clkstctrl,
- &prcm->cm_c2c_clkstctrl,
- &prcm->cm_cam_clkstctrl,
- &prcm->cm_dss_clkstctrl,
- &prcm->cm_sdma_clkstctrl,
- 0
- };
-
- u32 *const clk_modules_hw_auto_non_essential[] = {
- &prcm->cm_mpu_m3_mpu_m3_clkctrl,
- &prcm->cm_ivahd_ivahd_clkctrl,
- &prcm->cm_ivahd_sl2_clkctrl,
- &prcm->cm_dsp_dsp_clkctrl,
- &prcm->cm_l3_2_gpmc_clkctrl,
- &prcm->cm_l3instr_l3_3_clkctrl,
- &prcm->cm_l3instr_l3_instr_clkctrl,
- &prcm->cm_l3instr_intrconn_wp1_clkctrl,
- &prcm->cm_l3init_hsi_clkctrl,
- &prcm->cm_l3init_hsusbtll_clkctrl,
- 0
- };
-
- u32 *const clk_modules_explicit_en_non_essential[] = {
- &prcm->cm1_abe_aess_clkctrl,
- &prcm->cm1_abe_pdm_clkctrl,
- &prcm->cm1_abe_dmic_clkctrl,
- &prcm->cm1_abe_mcasp_clkctrl,
- &prcm->cm1_abe_mcbsp1_clkctrl,
- &prcm->cm1_abe_mcbsp2_clkctrl,
- &prcm->cm1_abe_mcbsp3_clkctrl,
- &prcm->cm1_abe_slimbus_clkctrl,
- &prcm->cm1_abe_timer5_clkctrl,
- &prcm->cm1_abe_timer6_clkctrl,
- &prcm->cm1_abe_timer7_clkctrl,
- &prcm->cm1_abe_timer8_clkctrl,
- &prcm->cm1_abe_wdt3_clkctrl,
- &prcm->cm_l4per_gptimer9_clkctrl,
- &prcm->cm_l4per_gptimer10_clkctrl,
- &prcm->cm_l4per_gptimer11_clkctrl,
- &prcm->cm_l4per_gptimer3_clkctrl,
- &prcm->cm_l4per_gptimer4_clkctrl,
- &prcm->cm_l4per_hdq1w_clkctrl,
- &prcm->cm_l4per_mcbsp4_clkctrl,
- &prcm->cm_l4per_mcspi2_clkctrl,
- &prcm->cm_l4per_mcspi3_clkctrl,
- &prcm->cm_l4per_mcspi4_clkctrl,
- &prcm->cm_l4per_mmcsd3_clkctrl,
- &prcm->cm_l4per_mmcsd4_clkctrl,
- &prcm->cm_l4per_mmcsd5_clkctrl,
- &prcm->cm_l4per_uart1_clkctrl,
- &prcm->cm_l4per_uart2_clkctrl,
- &prcm->cm_l4per_uart4_clkctrl,
- &prcm->cm_wkup_keyboard_clkctrl,
- &prcm->cm_wkup_wdtimer2_clkctrl,
- &prcm->cm_cam_iss_clkctrl,
- &prcm->cm_cam_fdif_clkctrl,
- &prcm->cm_dss_dss_clkctrl,
- &prcm->cm_sgx_sgx_clkctrl,
- &prcm->cm_l3init_hsusbhost_clkctrl,
- &prcm->cm_l3init_fsusb_clkctrl,
- 0
- };
-
- /* Enable optional functional clock for ISS */
- setbits_le32(&prcm->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
-
- /* Enable all optional functional clocks of DSS */
- setbits_le32(&prcm->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
-
-
- /* Put the clock domains in SW_WKUP mode */
- for (i = 0; (i < max) && clk_domains_non_essential[i]; i++) {
- enable_clock_domain(clk_domains_non_essential[i],
- CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
- }
-
- /* Clock modules that need to be put in HW_AUTO */
- for (i = 0; (i < max) && clk_modules_hw_auto_non_essential[i]; i++) {
- enable_clock_module(clk_modules_hw_auto_non_essential[i],
- MODULE_CLKCTRL_MODULEMODE_HW_AUTO,
- wait_for_enable);
- };
-
- /* Clock modules that need to be put in SW_EXPLICIT_EN mode */
- for (i = 0; (i < max) && clk_modules_explicit_en_non_essential[i];
- i++) {
- enable_clock_module(clk_modules_explicit_en_non_essential[i],
- MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN,
- wait_for_enable);
- };
-
- /* Put the clock domains in HW_AUTO mode now */
- for (i = 0; (i < max) && clk_domains_non_essential[i]; i++) {
- enable_clock_domain(clk_domains_non_essential[i],
- CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
+ if (omap_rev < OMAP4460_ES1_0) {
+ /*
+ * OMAP4430:
+ * VDD_CORE = TWL6030 VCORE3
+ * VDD_MPU = TWL6030 VCORE1
+ * VDD_IVA = TWL6030 VCORE2
+ */
+ volt = 1200;
+ do_scale_vcore(SMPS_REG_ADDR_VCORE3, volt);
+
+ /*
+ * note on VDD_MPU:
+ * Setting a high voltage for Nitro mode as smart reflex is not
+ * enabled. We use the maximum possible value in the AVS range
+ * because the next higher voltage in the discrete range
+ * (code >= 0b111010) is way too high.
+ */
+ volt = 1325;
+ do_scale_vcore(SMPS_REG_ADDR_VCORE1, volt);
+ volt = 1200;
+ do_scale_vcore(SMPS_REG_ADDR_VCORE2, volt);
+
+ } else {
+ /*
+ * OMAP4460:
+ * VDD_CORE = TWL6030 VCORE1
+ * VDD_MPU = TPS62361
+ * VDD_IVA = TWL6030 VCORE2
+ */
+ volt = 1200;
+ do_scale_vcore(SMPS_REG_ADDR_VCORE1, volt);
+ /* TPS62361 */
+ volt = 1203;
+ do_scale_tps62361(TPS62361_VSEL0_GPIO,
+ TPS62361_REG_ADDR_SET1, volt);
+ /* VCORE 2 - supplies vdd_iva */
+ volt = 1200;
+ do_scale_vcore(SMPS_REG_ADDR_VCORE2, volt);
}
-
- /* Put camera module in no sleep mode */
- clrsetbits_le32(&prcm->cm_cam_clkstctrl, MODULE_CLKCTRL_MODULEMODE_MASK,
- CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
- MODULE_CLKCTRL_MODULEMODE_SHIFT);
}
-
-void freq_update_core(void)
+u32 get_offset_code(u32 offset)
{
- u32 freq_config1 = 0;
- const struct dpll_params *core_dpll_params;
-
- core_dpll_params = get_core_dpll_params();
- /* Put EMIF clock domain in sw wakeup mode */
- enable_clock_domain(&prcm->cm_memif_clkstctrl,
- CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
- wait_for_clk_enable(&prcm->cm_memif_emif_1_clkctrl);
- wait_for_clk_enable(&prcm->cm_memif_emif_2_clkctrl);
-
- freq_config1 = SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK |
- SHADOW_FREQ_CONFIG1_DLL_RESET_MASK;
-
- freq_config1 |= (DPLL_EN_LOCK << SHADOW_FREQ_CONFIG1_DPLL_EN_SHIFT) &
- SHADOW_FREQ_CONFIG1_DPLL_EN_MASK;
+ u32 offset_code, step = 12660; /* 12.66 mV represented in uV */
- freq_config1 |= (core_dpll_params->m2 <<
- SHADOW_FREQ_CONFIG1_M2_DIV_SHIFT) &
- SHADOW_FREQ_CONFIG1_M2_DIV_MASK;
-
- writel(freq_config1, &prcm->cm_shadow_freq_config1);
- if (!wait_on_value(SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK, 0,
- &prcm->cm_shadow_freq_config1, LDELAY)) {
- puts("FREQ UPDATE procedure failed!!");
- hang();
- }
-
- /* Put EMIF clock domain back in hw auto mode */
- enable_clock_domain(&prcm->cm_memif_clkstctrl,
- CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
- wait_for_clk_enable(&prcm->cm_memif_emif_1_clkctrl);
- wait_for_clk_enable(&prcm->cm_memif_emif_2_clkctrl);
-}
-
-void bypass_dpll(u32 *const base)
-{
- do_bypass_dpll(base);
- wait_for_bypass(base);
-}
+ if (omap_revision() == OMAP4430_ES1_0)
+ offset -= PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV;
+ else
+ offset -= PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV;
-void lock_dpll(u32 *const base)
-{
- do_lock_dpll(base);
- wait_for_lock(base);
-}
+ offset_code = (offset + step - 1) / step;
-void prcm_init(void)
-{
- switch (omap4_hw_init_context()) {
- case OMAP_INIT_CONTEXT_SPL:
- case OMAP_INIT_CONTEXT_UBOOT_FROM_NOR:
- case OMAP_INIT_CONTEXT_UBOOT_AFTER_CH:
- scale_vcores();
- setup_dplls();
- enable_basic_clocks();
- setup_non_essential_dplls();
- enable_non_essential_clocks();
- break;
- default:
- break;
- }
+ /* The code starts at 1 not 0 */
+ return ++offset_code;
}