index 3174cc326204f8b4076d0e85c06d3c86149f50fb..7551b9861ee68d1daf7051ac58812b276c1688dd 100644 (file)
*/
#include <common.h>
#include <asm/arch/omap.h>
+#include <asm/arch/sys_proto.h>
#include <asm/omap_common.h>
+#include <asm/arch/clocks.h>
+#include <asm/omap_gpio.h>
+#include <asm/io.h>
struct prcm_regs const **prcm =
(struct prcm_regs const **) OMAP_SRAM_SCRATCH_PRCM_PTR;
+struct dplls const **dplls_data =
+ (struct dplls const **) OMAP_SRAM_SCRATCH_DPLLS_PTR;
+struct vcores_data const **omap_vcores =
+ (struct vcores_data const **) OMAP_SRAM_SCRATCH_VCORES_PTR;
+struct omap_sys_ctrl_regs const **ctrl =
+ (struct omap_sys_ctrl_regs const **)OMAP4_SRAM_SCRATCH_SYS_CTRL;
+
+/*
+ * The M & N values in the following tables are created using the
+ * following tool:
+ * tools/omap/clocks_get_m_n.c
+ * Please use this tool for creating the table for any new frequency.
+ */
+
+/*
+ * dpll locked at 1400 MHz MPU clk at 700 MHz(OPP100) - DCC OFF
+ * OMAP4460 OPP_NOM frequency
+ */
+static const struct dpll_params mpu_dpll_params_1400mhz[NUM_SYS_CLKS] = {
+ {175, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
+ {700, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
+ {125, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
+ {401, 10, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
+ {350, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
+ {700, 26, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {638, 34, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
+};
+
+/*
+ * dpll locked at 1600 MHz - MPU clk at 800 MHz(OPP Turbo 4430)
+ * OMAP4430 OPP_TURBO frequency
+ */
+static const struct dpll_params mpu_dpll_params_1600mhz[NUM_SYS_CLKS] = {
+ {200, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
+ {800, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
+ {619, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
+ {125, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
+ {400, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
+ {800, 26, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {125, 5, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
+};
+
+/*
+ * dpll locked at 1200 MHz - MPU clk at 600 MHz
+ * OMAP4430 OPP_NOM frequency
+ */
+static const struct dpll_params mpu_dpll_params_1200mhz[NUM_SYS_CLKS] = {
+ {50, 0, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
+ {600, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
+ {250, 6, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
+ {125, 3, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
+ {300, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
+ {200, 8, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {125, 7, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
+};
+
+/* OMAP4460 OPP_NOM frequency */
+static const struct dpll_params core_dpll_params_1600mhz[NUM_SYS_CLKS] = {
+ {200, 2, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 12 MHz */
+ {800, 12, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 13 MHz */
+ {619, 12, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 16.8 MHz */
+ {125, 2, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 19.2 MHz */
+ {400, 12, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 26 MHz */
+ {800, 26, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 27 MHz */
+ {125, 5, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1} /* 38.4 MHz */
+};
+
+/* OMAP4430 ES1 OPP_NOM frequency */
+static const struct dpll_params core_dpll_params_es1_1524mhz[NUM_SYS_CLKS] = {
+ {127, 1, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 12 MHz */
+ {762, 12, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 13 MHz */
+ {635, 13, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 16.8 MHz */
+ {635, 15, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 19.2 MHz */
+ {381, 12, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 26 MHz */
+ {254, 8, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 27 MHz */
+ {496, 24, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1} /* 38.4 MHz */
+};
+
+/* OMAP4430 ES2.X OPP_NOM frequency */
+static const struct dpll_params
+ core_dpll_params_es2_1600mhz_ddr200mhz[NUM_SYS_CLKS] = {
+ {200, 2, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 12 MHz */
+ {800, 12, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 13 MHz */
+ {619, 12, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 16.8 MHz */
+ {125, 2, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 19.2 MHz */
+ {400, 12, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 26 MHz */
+ {800, 26, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1}, /* 27 MHz */
+ {125, 5, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1} /* 38.4 MHz */
+};
+
+static const struct dpll_params per_dpll_params_1536mhz[NUM_SYS_CLKS] = {
+ {64, 0, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1}, /* 12 MHz */
+ {768, 12, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1}, /* 13 MHz */
+ {320, 6, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1}, /* 16.8 MHz */
+ {40, 0, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1}, /* 19.2 MHz */
+ {384, 12, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1}, /* 26 MHz */
+ {256, 8, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1}, /* 27 MHz */
+ {20, 0, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1} /* 38.4 MHz */
+};
+
+static const struct dpll_params iva_dpll_params_1862mhz[NUM_SYS_CLKS] = {
+ {931, 11, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
+ {931, 12, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
+ {665, 11, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
+ {727, 14, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
+ {931, 25, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
+ {931, 26, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {291, 11, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
+};
+
+/* ABE M & N values with sys_clk as source */
+static const struct dpll_params
+ abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
+ {49, 5, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
+ {68, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
+ {35, 5, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
+ {46, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
+ {34, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
+ {29, 7, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {64, 24, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
+};
+
+/* ABE M & N values with 32K clock as source */
+static const struct dpll_params abe_dpll_params_32k_196608khz = {
+ 750, 0, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1
+};
+
+static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
+ {80, 0, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
+ {960, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
+ {400, 6, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
+ {50, 0, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
+ {480, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
+ {320, 8, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {25, 0, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
+};
+
+struct dplls omap4430_dplls_es1 = {
+ .mpu = mpu_dpll_params_1200mhz,
+ .core = core_dpll_params_es1_1524mhz,
+ .per = per_dpll_params_1536mhz,
+ .iva = iva_dpll_params_1862mhz,
+#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
+ .abe = abe_dpll_params_sysclk_196608khz,
+#else
+ .abe = &abe_dpll_params_32k_196608khz,
+#endif
+ .usb = usb_dpll_params_1920mhz,
+ .ddr = NULL
+};
+
+struct dplls omap4430_dplls = {
+ .mpu = mpu_dpll_params_1200mhz,
+ .core = core_dpll_params_1600mhz,
+ .per = per_dpll_params_1536mhz,
+ .iva = iva_dpll_params_1862mhz,
+#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
+ .abe = abe_dpll_params_sysclk_196608khz,
+#else
+ .abe = &abe_dpll_params_32k_196608khz,
+#endif
+ .usb = usb_dpll_params_1920mhz,
+ .ddr = NULL
+};
+
+struct dplls omap4460_dplls = {
+ .mpu = mpu_dpll_params_1400mhz,
+ .core = core_dpll_params_1600mhz,
+ .per = per_dpll_params_1536mhz,
+ .iva = iva_dpll_params_1862mhz,
+#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
+ .abe = abe_dpll_params_sysclk_196608khz,
+#else
+ .abe = &abe_dpll_params_32k_196608khz,
+#endif
+ .usb = usb_dpll_params_1920mhz,
+ .ddr = NULL
+};
+
+struct pmic_data twl6030_4430es1 = {
+ .base_offset = PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV,
+ .step = 12660, /* 10 mV represented in uV */
+ /* The code starts at 1 not 0 */
+ .start_code = 1,
+};
+
+struct pmic_data twl6030 = {
+ .base_offset = PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV,
+ .step = 12660, /* 10 mV represented in uV */
+ /* The code starts at 1 not 0 */
+ .start_code = 1,
+};
+
+struct pmic_data tps62361 = {
+ .base_offset = TPS62361_BASE_VOLT_MV,
+ .step = 10000, /* 10 mV represented in uV */
+ .start_code = 0,
+ .gpio = TPS62361_VSEL0_GPIO,
+ .gpio_en = 1
+};
+
+struct vcores_data omap4430_volts_es1 = {
+ .mpu.value = 1325,
+ .mpu.addr = SMPS_REG_ADDR_VCORE1,
+ .mpu.pmic = &twl6030_4430es1,
+
+ .core.value = 1200,
+ .core.addr = SMPS_REG_ADDR_VCORE3,
+ .core.pmic = &twl6030_4430es1,
+
+ .mm.value = 1200,
+ .mm.addr = SMPS_REG_ADDR_VCORE2,
+ .mm.pmic = &twl6030_4430es1,
+};
+
+struct vcores_data omap4430_volts = {
+ .mpu.value = 1325,
+ .mpu.addr = SMPS_REG_ADDR_VCORE1,
+ .mpu.pmic = &twl6030,
+
+ .core.value = 1200,
+ .core.addr = SMPS_REG_ADDR_VCORE3,
+ .core.pmic = &twl6030,
+
+ .mm.value = 1200,
+ .mm.addr = SMPS_REG_ADDR_VCORE2,
+ .mm.pmic = &twl6030,
+};
+
+struct vcores_data omap4460_volts = {
+ .mpu.value = 1203,
+ .mpu.addr = TPS62361_REG_ADDR_SET1,
+ .mpu.pmic = &tps62361,
+
+ .core.value = 1200,
+ .core.addr = SMPS_REG_ADDR_VCORE1,
+ .core.pmic = &tps62361,
+
+ .mm.value = 1200,
+ .mm.addr = SMPS_REG_ADDR_VCORE2,
+ .mm.pmic = &tps62361,
+};
+
+/*
+ * Enable essential clock domains, modules and
+ * do some additional special settings needed
+ */
+void enable_basic_clocks(void)
+{
+ u32 const clk_domains_essential[] = {
+ (*prcm)->cm_l4per_clkstctrl,
+ (*prcm)->cm_l3init_clkstctrl,
+ (*prcm)->cm_memif_clkstctrl,
+ (*prcm)->cm_l4cfg_clkstctrl,
+ 0
+ };
+
+ u32 const clk_modules_hw_auto_essential[] = {
+ (*prcm)->cm_l3_gpmc_clkctrl,
+ (*prcm)->cm_memif_emif_1_clkctrl,
+ (*prcm)->cm_memif_emif_2_clkctrl,
+ (*prcm)->cm_l4cfg_l4_cfg_clkctrl,
+ (*prcm)->cm_wkup_gpio1_clkctrl,
+ (*prcm)->cm_l4per_gpio2_clkctrl,
+ (*prcm)->cm_l4per_gpio3_clkctrl,
+ (*prcm)->cm_l4per_gpio4_clkctrl,
+ (*prcm)->cm_l4per_gpio5_clkctrl,
+ (*prcm)->cm_l4per_gpio6_clkctrl,
+ 0
+ };
+
+ u32 const clk_modules_explicit_en_essential[] = {
+ (*prcm)->cm_wkup_gptimer1_clkctrl,
+ (*prcm)->cm_l3init_hsmmc1_clkctrl,
+ (*prcm)->cm_l3init_hsmmc2_clkctrl,
+ (*prcm)->cm_l4per_gptimer2_clkctrl,
+ (*prcm)->cm_wkup_wdtimer2_clkctrl,
+ (*prcm)->cm_l4per_uart3_clkctrl,
+ 0
+ };
+
+ /* Enable optional additional functional clock for GPIO4 */
+ setbits_le32((*prcm)->cm_l4per_gpio4_clkctrl,
+ GPIO4_CLKCTRL_OPTFCLKEN_MASK);
+
+ /* Enable 96 MHz clock for MMC1 & MMC2 */
+ setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
+ HSMMC_CLKCTRL_CLKSEL_MASK);
+ setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
+ HSMMC_CLKCTRL_CLKSEL_MASK);
+
+ /* Select 32KHz clock as the source of GPTIMER1 */
+ setbits_le32((*prcm)->cm_wkup_gptimer1_clkctrl,
+ GPTIMER1_CLKCTRL_CLKSEL_MASK);
+
+ /* Enable optional 48M functional clock for USB PHY */
+ setbits_le32((*prcm)->cm_l3init_usbphy_clkctrl,
+ USBPHY_CLKCTRL_OPTFCLKEN_PHY_48M_MASK);
+
+ do_enable_clocks(clk_domains_essential,
+ clk_modules_hw_auto_essential,
+ clk_modules_explicit_en_essential,
+ 1);
+}
+
+void enable_basic_uboot_clocks(void)
+{
+ u32 const clk_domains_essential[] = {
+ 0
+ };
+
+ u32 const clk_modules_hw_auto_essential[] = {
+ (*prcm)->cm_l3init_hsusbotg_clkctrl,
+ (*prcm)->cm_l3init_usbphy_clkctrl,
+ (*prcm)->cm_l3init_usbphy_clkctrl,
+ (*prcm)->cm_clksel_usb_60mhz,
+ (*prcm)->cm_l3init_hsusbtll_clkctrl,
+ 0
+ };
+
+ u32 const clk_modules_explicit_en_essential[] = {
+ (*prcm)->cm_l4per_mcspi1_clkctrl,
+ (*prcm)->cm_l4per_i2c1_clkctrl,
+ (*prcm)->cm_l4per_i2c2_clkctrl,
+ (*prcm)->cm_l4per_i2c3_clkctrl,
+ (*prcm)->cm_l4per_i2c4_clkctrl,
+ (*prcm)->cm_l3init_hsusbhost_clkctrl,
+ 0
+ };
+
+ do_enable_clocks(clk_domains_essential,
+ clk_modules_hw_auto_essential,
+ clk_modules_explicit_en_essential,
+ 1);
+}
+
+/*
+ * Enable non-essential clock domains, modules and
+ * do some additional special settings needed
+ */
+void enable_non_essential_clocks(void)
+{
+ u32 const clk_domains_non_essential[] = {
+ (*prcm)->cm_mpu_m3_clkstctrl,
+ (*prcm)->cm_ivahd_clkstctrl,
+ (*prcm)->cm_dsp_clkstctrl,
+ (*prcm)->cm_dss_clkstctrl,
+ (*prcm)->cm_sgx_clkstctrl,
+ (*prcm)->cm1_abe_clkstctrl,
+ (*prcm)->cm_c2c_clkstctrl,
+ (*prcm)->cm_cam_clkstctrl,
+ (*prcm)->cm_dss_clkstctrl,
+ (*prcm)->cm_sdma_clkstctrl,
+ 0
+ };
+
+ u32 const clk_modules_hw_auto_non_essential[] = {
+ (*prcm)->cm_l3instr_l3_3_clkctrl,
+ (*prcm)->cm_l3instr_l3_instr_clkctrl,
+ (*prcm)->cm_l3instr_intrconn_wp1_clkctrl,
+ (*prcm)->cm_l3init_hsi_clkctrl,
+ 0
+ };
+
+ u32 const clk_modules_explicit_en_non_essential[] = {
+ (*prcm)->cm1_abe_aess_clkctrl,
+ (*prcm)->cm1_abe_pdm_clkctrl,
+ (*prcm)->cm1_abe_dmic_clkctrl,
+ (*prcm)->cm1_abe_mcasp_clkctrl,
+ (*prcm)->cm1_abe_mcbsp1_clkctrl,
+ (*prcm)->cm1_abe_mcbsp2_clkctrl,
+ (*prcm)->cm1_abe_mcbsp3_clkctrl,
+ (*prcm)->cm1_abe_slimbus_clkctrl,
+ (*prcm)->cm1_abe_timer5_clkctrl,
+ (*prcm)->cm1_abe_timer6_clkctrl,
+ (*prcm)->cm1_abe_timer7_clkctrl,
+ (*prcm)->cm1_abe_timer8_clkctrl,
+ (*prcm)->cm1_abe_wdt3_clkctrl,
+ (*prcm)->cm_l4per_gptimer9_clkctrl,
+ (*prcm)->cm_l4per_gptimer10_clkctrl,
+ (*prcm)->cm_l4per_gptimer11_clkctrl,
+ (*prcm)->cm_l4per_gptimer3_clkctrl,
+ (*prcm)->cm_l4per_gptimer4_clkctrl,
+ (*prcm)->cm_l4per_hdq1w_clkctrl,
+ (*prcm)->cm_l4per_mcbsp4_clkctrl,
+ (*prcm)->cm_l4per_mcspi2_clkctrl,
+ (*prcm)->cm_l4per_mcspi3_clkctrl,
+ (*prcm)->cm_l4per_mcspi4_clkctrl,
+ (*prcm)->cm_l4per_mmcsd3_clkctrl,
+ (*prcm)->cm_l4per_mmcsd4_clkctrl,
+ (*prcm)->cm_l4per_mmcsd5_clkctrl,
+ (*prcm)->cm_l4per_uart1_clkctrl,
+ (*prcm)->cm_l4per_uart2_clkctrl,
+ (*prcm)->cm_l4per_uart4_clkctrl,
+ (*prcm)->cm_wkup_keyboard_clkctrl,
+ (*prcm)->cm_wkup_wdtimer2_clkctrl,
+ (*prcm)->cm_cam_iss_clkctrl,
+ (*prcm)->cm_cam_fdif_clkctrl,
+ (*prcm)->cm_dss_dss_clkctrl,
+ (*prcm)->cm_sgx_sgx_clkctrl,
+ 0
+ };
+
+ /* Enable optional functional clock for ISS */
+ setbits_le32((*prcm)->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
+
+ /* Enable all optional functional clocks of DSS */
+ setbits_le32((*prcm)->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
+
+ do_enable_clocks(clk_domains_non_essential,
+ clk_modules_hw_auto_non_essential,
+ clk_modules_explicit_en_non_essential,
+ 0);
+
+ /* Put camera module in no sleep mode */
+ clrsetbits_le32((*prcm)->cm_cam_clkstctrl,
+ MODULE_CLKCTRL_MODULEMODE_MASK,
+ CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
+ MODULE_CLKCTRL_MODULEMODE_SHIFT);
+}
void hw_data_init(void)
{
- *prcm = &omap4_prcm;
+ u32 omap_rev = omap_revision();
+
+ (*prcm) = &omap4_prcm;
+
+ switch (omap_rev) {
+
+ case OMAP4430_ES1_0:
+ *dplls_data = &omap4430_dplls_es1;
+ *omap_vcores = &omap4430_volts_es1;
+ break;
+
+ case OMAP4430_ES2_0:
+ case OMAP4430_ES2_1:
+ case OMAP4430_ES2_2:
+ case OMAP4430_ES2_3:
+ *dplls_data = &omap4430_dplls;
+ *omap_vcores = &omap4430_volts;
+ break;
+
+ case OMAP4460_ES1_0:
+ case OMAP4460_ES1_1:
+ *dplls_data = &omap4460_dplls;
+ *omap_vcores = &omap4460_volts;
+ break;
+
+ default:
+ printf("\n INVALID OMAP REVISION ");
+ }
+
+ *ctrl = &omap4_ctrl;
}