]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - arch/arm/cpu/armv7/omap5/clocks.c
ARM: OMAP4+: Cleanup the clocks layer
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / clocks.c
index dd882a202e787539e6370b8160b4b166c6f0f79a..da5b3acf1e102d3fc2e0628a521b9cee67d77345 100644 (file)
@@ -36,6 +36,7 @@
 #include <asm/arch/sys_proto.h>
 #include <asm/utils.h>
 #include <asm/omap_gpio.h>
+#include <asm/emif.h>
 
 #ifndef CONFIG_SPL_BUILD
 /*
 #define puts(s)
 #endif
 
-struct omap5_prcm_regs *const prcm = (struct omap5_prcm_regs *)0x4A004100;
-
-const u32 sys_clk_array[8] = {
-       12000000,              /* 12 MHz */
-       0,                     /* NA */
-       16800000,              /* 16.8 MHz */
-       19200000,              /* 19.2 MHz */
-       26000000,              /* 26 MHz */
-       0,                     /* NA */
-       38400000,              /* 38.4 MHz */
-};
-
-static const struct dpll_params mpu_dpll_params_1_5ghz[NUM_SYS_CLKS] = {
-       {125, 0, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {625, 6, 1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
-       {625, 7, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
-       {750, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {625, 15, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
-};
-
-static const struct dpll_params mpu_dpll_params_2ghz[NUM_SYS_CLKS] = {
-       {500, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {2024, 16, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
-       {625, 5, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
-       {1000, 12, 1, -1, -1, -1, -1, -1, -1, -1},      /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {625, 11, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
-};
-
-static const struct dpll_params mpu_dpll_params_1100mhz[NUM_SYS_CLKS] = {
-       {275, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {1375, 20, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
-       {1375, 23, 1, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
-       {550, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {1375, 47, 1, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
-};
-
-static const struct dpll_params mpu_dpll_params_550mhz[NUM_SYS_CLKS] = {
-       {275, 2, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {1375, 20, 2, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
-       {1375, 23, 2, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
-       {550, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {1375, 47, 2, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
-};
-
-static const struct dpll_params
-                       core_dpll_params_2128mhz_ddr532[NUM_SYS_CLKS] = {
-       {266, 2, 1, 5, 8, 4, 62, 5, 5, 7},              /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {570, 8, 1, 5, 8, 4, 62, 5, 5, 7},              /* 16.8 MHz */
-       {665, 11, 1, 5, 8, 4, 62, 5, 5, 7},             /* 19.2 MHz */
-       {532, 12, 1, 5, 8, 4, 62, 5, 5, 7},             /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {665, 23, 1, 5, 8, 4, 62, 5, 5, 7}              /* 38.4 MHz */
-};
-
-static const struct dpll_params
-                       core_dpll_params_2128mhz_ddr266[NUM_SYS_CLKS] = {
-       {266, 2, 2, 5, 8, 4, 62, 5, 5, 7},              /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {570, 8, 2, 5, 8, 4, 62, 5, 5, 7},              /* 16.8 MHz */
-       {665, 11, 2, 5, 8, 4, 62, 5, 5, 7},             /* 19.2 MHz */
-       {532, 12, 2, 5, 8, 4, 62, 5, 5, 7},             /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {665, 23, 2, 5, 8, 4, 62, 5, 5, 7}              /* 38.4 MHz */
-};
-
-static const struct dpll_params per_dpll_params_768mhz[NUM_SYS_CLKS] = {
-       {32, 0, 4, 3, 6, 4, -1, 2, -1, -1},             /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {160, 6, 4, 3, 6, 4, -1, 2, -1, -1},            /* 16.8 MHz */
-       {20, 0, 4, 3, 6, 4, -1, 2, -1, -1},             /* 19.2 MHz */
-       {192, 12, 4, 3, 6, 4, -1, 2, -1, -1},           /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {10, 0, 4, 3, 6, 4, -1, 2, -1, -1}              /* 38.4 MHz */
-};
-
-static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = {
-       {931, 11, -1, -1, 4, 7, -1, -1},        /* 12 MHz   */
-       {931, 12, -1, -1, 4, 7, -1, -1},        /* 13 MHz   */
-       {665, 11, -1, -1, 4, 7, -1, -1},        /* 16.8 MHz */
-       {727, 14, -1, -1, 4, 7, -1, -1},        /* 19.2 MHz */
-       {931, 25, -1, -1, 4, 7, -1, -1},        /* 26 MHz   */
-       {931, 26, -1, -1, 4, 7, -1, -1},        /* 27 MHz   */
-       {412, 16, -1, -1, 4, 7, -1, -1}         /* 38.4 MHz */
-};
-
-/* ABE M & N values with sys_clk as source */
-static const struct dpll_params
-               abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
-       {49, 5, 1, 1, -1, -1, -1, -1},  /* 12 MHz   */
-       {68, 8, 1, 1, -1, -1, -1, -1},  /* 13 MHz   */
-       {35, 5, 1, 1, -1, -1, -1, -1},  /* 16.8 MHz */
-       {46, 8, 1, 1, -1, -1, -1, -1},  /* 19.2 MHz */
-       {34, 8, 1, 1, -1, -1, -1, -1},  /* 26 MHz   */
-       {29, 7, 1, 1, -1, -1, -1, -1},  /* 27 MHz   */
-       {64, 24, 1, 1, -1, -1, -1, -1}  /* 38.4 MHz */
-};
-
-/* ABE M & N values with 32K clock as source */
-static const struct dpll_params abe_dpll_params_32k_196608khz = {
-       750, 0, 1, 1, -1, -1, -1, -1
-};
-
-static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
-       {80, 0, 2, -1, -1, -1, -1, -1},         /* 12 MHz   */
-       {960, 12, 2, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {400, 6, 2, -1, -1, -1, -1, -1},        /* 16.8 MHz */
-       {50, 0, 2, -1, -1, -1, -1, -1},         /* 19.2 MHz */
-       {480, 12, 2, -1, -1, -1, -1, -1},       /* 26 MHz   */
-       {320, 8, 2, -1, -1, -1, -1, -1},        /* 27 MHz   */
-       {25, 0, 2, -1, -1, -1, -1, -1}          /* 38.4 MHz */
-};
-
-void setup_post_dividers(u32 *const base, const struct dpll_params *params)
-{
-       struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
-
-       /* Setup post-dividers */
-       if (params->m2 >= 0)
-               writel(params->m2, &dpll_regs->cm_div_m2_dpll);
-       if (params->m3 >= 0)
-               writel(params->m3, &dpll_regs->cm_div_m3_dpll);
-       if (params->h11 >= 0)
-               writel(params->h11, &dpll_regs->cm_div_h11_dpll);
-       if (params->h12 >= 0)
-               writel(params->h12, &dpll_regs->cm_div_h12_dpll);
-       if (params->h13 >= 0)
-               writel(params->h13, &dpll_regs->cm_div_h13_dpll);
-       if (params->h14 >= 0)
-               writel(params->h14, &dpll_regs->cm_div_h14_dpll);
-       if (params->h22 >= 0)
-               writel(params->h22, &dpll_regs->cm_div_h22_dpll);
-       if (params->h23 >= 0)
-               writel(params->h23, &dpll_regs->cm_div_h23_dpll);
-}
-
-const struct dpll_params *get_mpu_dpll_params(void)
-{
-       u32 sysclk_ind = get_sys_clk_index();
-       return &mpu_dpll_params_1100mhz[sysclk_ind];
-}
-
-const struct dpll_params *get_core_dpll_params(void)
-{
-       u32 sysclk_ind = get_sys_clk_index();
-
-       /* Configuring the DDR to be at 532mhz */
-       return &core_dpll_params_2128mhz_ddr266[sysclk_ind];
-
-}
-
-const struct dpll_params *get_per_dpll_params(void)
-{
-       u32 sysclk_ind = get_sys_clk_index();
-       return &per_dpll_params_768mhz[sysclk_ind];
-}
-
-const struct dpll_params *get_iva_dpll_params(void)
-{
-       u32 sysclk_ind = get_sys_clk_index();
-       return &iva_dpll_params_2330mhz[sysclk_ind];
-}
-
-const struct dpll_params *get_usb_dpll_params(void)
-{
-       u32 sysclk_ind = get_sys_clk_index();
-       return &usb_dpll_params_1920mhz[sysclk_ind];
-}
-
-const struct dpll_params *get_abe_dpll_params(void)
-{
-#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
-       u32 sysclk_ind = get_sys_clk_index();
-       return &abe_dpll_params_sysclk_196608khz[sysclk_ind];
-#else
-       return &abe_dpll_params_32k_196608khz;
-#endif
-}
-
 /*
  * Setup the voltages for vdd_mpu, vdd_core, and vdd_iva
  * We set the maximum voltages allowed here because Smart-Reflex is not
@@ -241,192 +55,44 @@ const struct dpll_params *get_abe_dpll_params(void)
  */
 void scale_vcores(void)
 {
-       u32 volt;
-
-       setup_sri2c();
-
-       /* Enable 1.22V from TPS for vdd_mpu */
-       volt = 1220;
-       do_scale_tps62361(TPS62361_REG_ADDR_SET1, volt);
-
-       /* VCORE 1 - for vdd_core */
-       volt = 1000;
-       do_scale_vcore(SMPS_REG_ADDR_VCORE1, volt);
-
-       /* VCORE 2 - for vdd_MM */
-       volt = 1125;
-       do_scale_vcore(SMPS_REG_ADDR_VCORE2, volt);
-}
-
-/*
- * Enable essential clock domains, modules and
- * do some additional special settings needed
- */
-void enable_basic_clocks(void)
-{
-       u32 *const clk_domains_essential[] = {
-               &prcm->cm_l4per_clkstctrl,
-               &prcm->cm_l3init_clkstctrl,
-               &prcm->cm_memif_clkstctrl,
-               &prcm->cm_l4cfg_clkstctrl,
-               0
-       };
-
-       u32 *const clk_modules_hw_auto_essential[] = {
-               &prcm->cm_memif_emif_1_clkctrl,
-               &prcm->cm_memif_emif_2_clkctrl,
-               &prcm->cm_l4cfg_l4_cfg_clkctrl,
-               &prcm->cm_wkup_gpio1_clkctrl,
-               &prcm->cm_l4per_gpio2_clkctrl,
-               &prcm->cm_l4per_gpio3_clkctrl,
-               &prcm->cm_l4per_gpio4_clkctrl,
-               &prcm->cm_l4per_gpio5_clkctrl,
-               &prcm->cm_l4per_gpio6_clkctrl,
-               0
-       };
-
-       u32 *const clk_modules_explicit_en_essential[] = {
-               &prcm->cm_wkup_gptimer1_clkctrl,
-               &prcm->cm_l3init_hsmmc1_clkctrl,
-               &prcm->cm_l3init_hsmmc2_clkctrl,
-               &prcm->cm_l4per_gptimer2_clkctrl,
-               &prcm->cm_wkup_wdtimer2_clkctrl,
-               &prcm->cm_l4per_uart3_clkctrl,
-               &prcm->cm_l4per_i2c1_clkctrl,
-               0
-       };
-
-       /* Enable optional additional functional clock for GPIO4 */
-       setbits_le32(&prcm->cm_l4per_gpio4_clkctrl,
-                       GPIO4_CLKCTRL_OPTFCLKEN_MASK);
-
-       /* Enable 96 MHz clock for MMC1 & MMC2 */
-       setbits_le32(&prcm->cm_l3init_hsmmc1_clkctrl,
-                       HSMMC_CLKCTRL_CLKSEL_MASK);
-       setbits_le32(&prcm->cm_l3init_hsmmc2_clkctrl,
-                       HSMMC_CLKCTRL_CLKSEL_MASK);
-
-       /* Select 32KHz clock as the source of GPTIMER1 */
-       setbits_le32(&prcm->cm_wkup_gptimer1_clkctrl,
-                       GPTIMER1_CLKCTRL_CLKSEL_MASK);
-
-       do_enable_clocks(clk_domains_essential,
-                        clk_modules_hw_auto_essential,
-                        clk_modules_explicit_en_essential,
-                        1);
-}
-
-void enable_basic_uboot_clocks(void)
-{
-       u32 *const clk_domains_essential[] = {
-               0
-       };
-
-       u32 *const clk_modules_hw_auto_essential[] = {
-               0
-       };
-
-       u32 *const clk_modules_explicit_en_essential[] = {
-               &prcm->cm_l4per_mcspi1_clkctrl,
-               &prcm->cm_l4per_i2c2_clkctrl,
-               &prcm->cm_l4per_i2c3_clkctrl,
-               &prcm->cm_l4per_i2c4_clkctrl,
-               0
-       };
-
-       do_enable_clocks(clk_domains_essential,
-                        clk_modules_hw_auto_essential,
-                        clk_modules_explicit_en_essential,
-                        1);
+       u32 volt_core, volt_mpu, volt_mm;
+
+       omap_vc_init(PRM_VC_I2C_CHANNEL_FREQ_KHZ);
+
+       /* Palmas settings */
+       if (omap_revision() != OMAP5432_ES1_0) {
+               volt_core = VDD_CORE;
+               volt_mpu = VDD_MPU;
+               volt_mm = VDD_MM;
+       } else {
+               volt_core = VDD_CORE_5432;
+               volt_mpu = VDD_MPU_5432;
+               volt_mm = VDD_MM_5432;
+       }
+
+       do_scale_vcore(SMPS_REG_ADDR_8_CORE, volt_core);
+       do_scale_vcore(SMPS_REG_ADDR_12_MPU, volt_mpu);
+       do_scale_vcore(SMPS_REG_ADDR_45_IVA, volt_mm);
+
+       if (emif_sdram_type() == EMIF_SDRAM_TYPE_DDR3) {
+               /* Configure LDO SRAM "magic" bits */
+               writel(2, (*prcm)->prm_sldo_core_setup);
+               writel(2, (*prcm)->prm_sldo_mpu_setup);
+               writel(2, (*prcm)->prm_sldo_mm_setup);
+       }
 }
 
-/*
- * Enable non-essential clock domains, modules and
- * do some additional special settings needed
- */
-void enable_non_essential_clocks(void)
+u32 get_offset_code(u32 volt_offset)
 {
-       u32 *const clk_domains_non_essential[] = {
-               &prcm->cm_mpu_m3_clkstctrl,
-               &prcm->cm_ivahd_clkstctrl,
-               &prcm->cm_dsp_clkstctrl,
-               &prcm->cm_dss_clkstctrl,
-               &prcm->cm_sgx_clkstctrl,
-               &prcm->cm1_abe_clkstctrl,
-               &prcm->cm_c2c_clkstctrl,
-               &prcm->cm_cam_clkstctrl,
-               &prcm->cm_dss_clkstctrl,
-               &prcm->cm_sdma_clkstctrl,
-               0
-       };
-
-       u32 *const clk_modules_hw_auto_non_essential[] = {
-               &prcm->cm_mpu_m3_mpu_m3_clkctrl,
-               &prcm->cm_ivahd_ivahd_clkctrl,
-               &prcm->cm_ivahd_sl2_clkctrl,
-               &prcm->cm_dsp_dsp_clkctrl,
-               &prcm->cm_l3_2_gpmc_clkctrl,
-               &prcm->cm_l3instr_l3_3_clkctrl,
-               &prcm->cm_l3instr_l3_instr_clkctrl,
-               &prcm->cm_l3instr_intrconn_wp1_clkctrl,
-               &prcm->cm_l3init_hsi_clkctrl,
-               &prcm->cm_l3init_hsusbtll_clkctrl,
-               0
-       };
-
-       u32 *const clk_modules_explicit_en_non_essential[] = {
-               &prcm->cm1_abe_aess_clkctrl,
-               &prcm->cm1_abe_pdm_clkctrl,
-               &prcm->cm1_abe_dmic_clkctrl,
-               &prcm->cm1_abe_mcasp_clkctrl,
-               &prcm->cm1_abe_mcbsp1_clkctrl,
-               &prcm->cm1_abe_mcbsp2_clkctrl,
-               &prcm->cm1_abe_mcbsp3_clkctrl,
-               &prcm->cm1_abe_slimbus_clkctrl,
-               &prcm->cm1_abe_timer5_clkctrl,
-               &prcm->cm1_abe_timer6_clkctrl,
-               &prcm->cm1_abe_timer7_clkctrl,
-               &prcm->cm1_abe_timer8_clkctrl,
-               &prcm->cm1_abe_wdt3_clkctrl,
-               &prcm->cm_l4per_gptimer9_clkctrl,
-               &prcm->cm_l4per_gptimer10_clkctrl,
-               &prcm->cm_l4per_gptimer11_clkctrl,
-               &prcm->cm_l4per_gptimer3_clkctrl,
-               &prcm->cm_l4per_gptimer4_clkctrl,
-               &prcm->cm_l4per_hdq1w_clkctrl,
-               &prcm->cm_l4per_mcspi2_clkctrl,
-               &prcm->cm_l4per_mcspi3_clkctrl,
-               &prcm->cm_l4per_mcspi4_clkctrl,
-               &prcm->cm_l4per_mmcsd3_clkctrl,
-               &prcm->cm_l4per_mmcsd4_clkctrl,
-               &prcm->cm_l4per_mmcsd5_clkctrl,
-               &prcm->cm_l4per_uart1_clkctrl,
-               &prcm->cm_l4per_uart2_clkctrl,
-               &prcm->cm_l4per_uart4_clkctrl,
-               &prcm->cm_wkup_keyboard_clkctrl,
-               &prcm->cm_wkup_wdtimer2_clkctrl,
-               &prcm->cm_cam_iss_clkctrl,
-               &prcm->cm_cam_fdif_clkctrl,
-               &prcm->cm_dss_dss_clkctrl,
-               &prcm->cm_sgx_sgx_clkctrl,
-               &prcm->cm_l3init_hsusbhost_clkctrl,
-               &prcm->cm_l3init_fsusb_clkctrl,
-               0
-       };
-
-       /* Enable optional functional clock for ISS */
-       setbits_le32(&prcm->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
+       u32 offset_code, step = 10000; /* 10 mV represented in uV */
 
-       /* Enable all optional functional clocks of DSS */
-       setbits_le32(&prcm->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
+       volt_offset -= PALMAS_SMPS_BASE_VOLT_UV;
 
-       do_enable_clocks(clk_domains_non_essential,
-                        clk_modules_hw_auto_non_essential,
-                        clk_modules_explicit_en_non_essential,
-                        0);
+       offset_code = (volt_offset + step - 1) / step;
 
-       /* Put camera module in no sleep mode */
-       clrsetbits_le32(&prcm->cm_cam_clkstctrl, MODULE_CLKCTRL_MODULEMODE_MASK,
-                       CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
-                       MODULE_CLKCTRL_MODULEMODE_SHIFT);
+       /*
+        * Offset codes 1-6 all give the base voltage in Palmas
+        * Offset code 0 switches OFF the SMPS
+        */
+       return offset_code + 6;
 }