index 79c42f125d41feff8ffe947263a91e02fa882a5b..d5f6c1d789e952d385bf6da61c65b4615903730d 100644 (file)
{665, 23, 2, 1, 8, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */
};
+static const struct dpll_params gmac_dpll_params_2000mhz[NUM_SYS_CLKS] = {
+ {250, 2, 4, 10, 40, 8, 10, -1, -1, -1, -1, -1}, /* 12 MHz */
+ {250, 4, 4, 10, 40, 8, 10, -1, -1, -1, -1, -1}, /* 20 MHz */
+ {119, 1, 4, 10, 40, 8, 10, -1, -1, -1, -1, -1}, /* 16.8 MHz */
+ {625, 11, 4, 10, 40, 8, 10, -1, -1, -1, -1, -1}, /* 19.2 MHz */
+ {500, 12, 4, 10, 40, 8, 10, -1, -1, -1, -1, -1}, /* 26 MHz */
+ {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {625, 23, 4, 10, 40, 8, 10, -1, -1, -1, -1, -1}, /* 38.4 MHz */
+};
+
struct dplls omap5_dplls_es1 = {
.mpu = mpu_dpll_params_800mhz,
.core = core_dpll_params_2128mhz_ddr532,
.iva = iva_dpll_params_2330mhz_dra7xx,
.usb = usb_dpll_params_1920mhz,
.ddr = ddr_dpll_params_2128mhz,
+ .gmac = gmac_dpll_params_2000mhz,
};
struct pmic_data palmas = {