ARM: OMAP4/5: clocks: Add the required OPP settings as per the latest addendum
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / hw_data.c
index baf18080956a2457054d06c262912f9baeec2b64..7992b3fcc5d8af102ae9163080287f65bca4e079 100644 (file)
@@ -43,133 +43,160 @@ struct vcores_data const **omap_vcores =
 struct omap_sys_ctrl_regs const **ctrl =
        (struct omap_sys_ctrl_regs const **)OMAP5_SRAM_SCRATCH_SYS_CTRL;
 
+/* OPP HIGH FREQUENCY for ES2.0 */
 static const struct dpll_params mpu_dpll_params_1_5ghz[NUM_SYS_CLKS] = {
-       {125, 0, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {625, 6, 1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
-       {625, 7, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
-       {750, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {625, 15, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
-};
-
-static const struct dpll_params mpu_dpll_params_2ghz[NUM_SYS_CLKS] = {
-       {500, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {2024, 16, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
-       {625, 5, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
-       {1000, 12, 1, -1, -1, -1, -1, -1, -1, -1},      /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {625, 11, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
+       {125, 0, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {625, 6, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
+       {625, 7, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
+       {750, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {625, 15, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
 };
 
+/* OPP NOM FREQUENCY for ES2.0, OPP HIGH for ES1.0 */
 static const struct dpll_params mpu_dpll_params_1100mhz[NUM_SYS_CLKS] = {
-       {275, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {1375, 20, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
-       {1375, 23, 1, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
-       {550, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {1375, 47, 1, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
+       {275, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {1375, 20, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
+       {1375, 23, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
+       {550, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {1375, 47, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
 };
 
+/* OPP NOM FREQUENCY for ES1.0 */
 static const struct dpll_params mpu_dpll_params_800mhz[NUM_SYS_CLKS] = {
-       {200, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {1000, 20, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
-       {375, 8, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
-       {400, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {375, 17, 1, -1, -1, -1, -1, -1, -1, -1}                /* 38.4 MHz */
+       {200, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {1000, 20, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
+       {375, 8, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
+       {400, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {375, 17, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
 };
 
+/* OPP LOW FREQUENCY for ES1.0 */
 static const struct dpll_params mpu_dpll_params_400mhz[NUM_SYS_CLKS] = {
-       {200, 2, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {1000, 20, 2, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
-       {375, 8, 2, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
-       {400, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {375, 17, 2, -1, -1, -1, -1, -1, -1, -1}                /* 38.4 MHz */
+       {200, 2, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {1000, 20, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
+       {375, 8, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
+       {400, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {375, 17, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
 };
 
-static const struct dpll_params mpu_dpll_params_550mhz[NUM_SYS_CLKS] = {
-       {275, 2, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {1375, 20, 2, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
-       {1375, 23, 2, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
-       {550, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {1375, 47, 2, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
+/* OPP LOW FREQUENCY for ES2.0 */
+static const struct dpll_params mpu_dpll_params_499mhz[NUM_SYS_CLKS] = {
+       {499, 11, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {297, 9, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
+       {493, 18, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 19.2 MHz */
+       {499, 25, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {493, 37, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
 };
 
 static const struct dpll_params
                        core_dpll_params_2128mhz_ddr532[NUM_SYS_CLKS] = {
-       {266, 2, 2, 5, 8, 4, 62, 5, 5, 7},              /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {570, 8, 2, 5, 8, 4, 62, 5, 5, 7},              /* 16.8 MHz */
-       {665, 11, 2, 5, 8, 4, 62, 5, 5, 7},             /* 19.2 MHz */
-       {532, 12, 2, 5, 8, 4, 62, 5, 5, 7},             /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {665, 23, 2, 5, 8, 4, 62, 5, 5, 7}              /* 38.4 MHz */
+       {266, 2, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {443, 6, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 16.8 MHz */
+       {277, 4, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 19.2 MHz */
+       {368, 8, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {277, 9, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1}               /* 38.4 MHz */
+};
+
+static const struct dpll_params
+                       core_dpll_params_2128mhz_ddr532_es2[NUM_SYS_CLKS] = {
+       {266, 2, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {443, 6, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 16.8 MHz */
+       {277, 4, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 19.2 MHz */
+       {368, 8, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {277, 9, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6}                /* 38.4 MHz */
 };
 
 static const struct dpll_params
                        core_dpll_params_2128mhz_ddr266[NUM_SYS_CLKS] = {
-       {266, 2, 4, 5, 8, 8, 62, 10, 10, 14},           /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {570, 8, 4, 5, 8, 8, 62, 10, 10, 14},           /* 16.8 MHz */
-       {665, 11, 4, 5, 8, 8, 62, 10, 10, 14},          /* 19.2 MHz */
-       {532, 12, 4, 8, 8, 8, 62, 10, 10, 14},          /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {665, 23, 4, 8, 8, 8, 62, 10, 10, 14}           /* 38.4 MHz */
+       {266, 2, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {443, 6, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 16.8 MHz */
+       {277, 4, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 19.2 MHz */
+       {368, 8, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {277, 9, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1}            /* 38.4 MHz */
+};
+
+static const struct dpll_params
+                       core_dpll_params_2128mhz_ddr266_es2[NUM_SYS_CLKS] = {
+       {266, 2, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {443, 6, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 16.8 MHz */
+       {277, 4, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 19.2 MHz */
+       {368, 8, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {277, 9, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12}             /* 38.4 MHz */
 };
 
 static const struct dpll_params per_dpll_params_768mhz[NUM_SYS_CLKS] = {
-       {32, 0, 4, 3, 6, 4, -1, 2, -1, -1},             /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {160, 6, 4, 3, 6, 4, -1, 2, -1, -1},            /* 16.8 MHz */
-       {20, 0, 4, 3, 6, 4, -1, 2, -1, -1},             /* 19.2 MHz */
-       {192, 12, 4, 3, 6, 4, -1, 2, -1, -1},           /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {10, 0, 4, 3, 6, 4, -1, 2, -1, -1}              /* 38.4 MHz */
+       {32, 0, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},             /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {160, 6, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},            /* 16.8 MHz */
+       {20, 0, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},             /* 19.2 MHz */
+       {192, 12, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},           /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {10, 0, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1}              /* 38.4 MHz */
+};
+
+static const struct dpll_params per_dpll_params_768mhz_es2[NUM_SYS_CLKS] = {
+       {32, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},             /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {160, 6, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},            /* 16.8 MHz */
+       {20, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},             /* 19.2 MHz */
+       {192, 12, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},           /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {10, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1}              /* 38.4 MHz */
 };
 
 static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = {
-       {1165, 11, -1, -1, 5, 6, -1, -1, -1, -1},       /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {2011, 28, -1, -1, 5, 6, -1, -1, -1, -1},       /* 16.8 MHz */
-       {1881, 30, -1, -1, 5, 6, -1, -1, -1, -1},       /* 19.2 MHz */
-       {1165, 25, -1, -1, 5, 6, -1, -1, -1, -1},       /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {1972, 64, -1, -1, 5, 6, -1, -1, -1, -1}        /* 38.4 MHz */
+       {1165, 11, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},       /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {208, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},         /* 16.8 MHz */
+       {182, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},         /* 19.2 MHz */
+       {224, 4, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},         /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {91, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1}           /* 38.4 MHz */
 };
 
 /* ABE M & N values with sys_clk as source */
 static const struct dpll_params
                abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
-       {49, 5, 1, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {35, 5, 1, 1, -1, -1, -1, -1, -1, -1},          /* 16.8 MHz */
-       {46, 8, 1, 1, -1, -1, -1, -1, -1, -1},          /* 19.2 MHz */
-       {34, 8, 1, 1, -1, -1, -1, -1, -1, -1},          /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {64, 24, 1, 1, -1, -1, -1, -1, -1, -1}          /* 38.4 MHz */
+       {49, 5, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {35, 5, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},          /* 16.8 MHz */
+       {46, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},          /* 19.2 MHz */
+       {34, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},          /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {64, 24, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}          /* 38.4 MHz */
 };
 
 /* ABE M & N values with 32K clock as source */
 static const struct dpll_params abe_dpll_params_32k_196608khz = {
-       750, 0, 1, 1, -1, -1, -1, -1, -1, -1
+       750, 0, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1
 };
 
 static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
-       {400, 4, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
-       {400, 6, 2, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
-       {400, 7, 2, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
-       {480, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
-       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {400, 15, 2, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
+       {400, 4, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {400, 6, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
+       {400, 7, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
+       {480, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {400, 15, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
 };
 
 struct dplls omap5_dplls_es1 = {
@@ -185,6 +212,19 @@ struct dplls omap5_dplls_es1 = {
        .usb = usb_dpll_params_1920mhz
 };
 
+struct dplls omap5_dplls_es2 = {
+       .mpu = mpu_dpll_params_1100mhz,
+       .core = core_dpll_params_2128mhz_ddr532_es2,
+       .per = per_dpll_params_768mhz_es2,
+       .iva = iva_dpll_params_2330mhz,
+#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
+       .abe = abe_dpll_params_sysclk_196608khz,
+#else
+       .abe = &abe_dpll_params_32k_196608khz,
+#endif
+       .usb = usb_dpll_params_1920mhz
+};
+
 struct pmic_data palmas = {
        .base_offset = PALMAS_SMPS_BASE_VOLT_UV,
        .step = 10000, /* 10 mV represented in uV */
@@ -209,16 +249,16 @@ struct vcores_data omap5430_volts = {
        .mm.pmic = &palmas,
 };
 
-struct vcores_data omap5432_volts = {
-       .mpu.value = VDD_MPU_5432,
+struct vcores_data omap5430_volts_es2 = {
+       .mpu.value = VDD_MPU_ES2,
        .mpu.addr = SMPS_REG_ADDR_12_MPU,
        .mpu.pmic = &palmas,
 
-       .core.value = VDD_CORE_5432,
+       .core.value = VDD_CORE_ES2,
        .core.addr = SMPS_REG_ADDR_8_CORE,
        .core.pmic = &palmas,
 
-       .mm.value = VDD_MM_5432,
+       .mm.value = VDD_MM_ES2,
        .mm.addr = SMPS_REG_ADDR_45_IVA,
        .mm.pmic = &palmas,
 };
@@ -440,20 +480,17 @@ void hw_data_init(void)
        switch (omap_rev) {
 
        case OMAP5430_ES1_0:
-       *prcm = &omap5_es1_prcm;
-       *dplls_data = &omap5_dplls_es1;
-       *omap_vcores = &omap5430_volts;
-       break;
-
        case OMAP5432_ES1_0:
        *prcm = &omap5_es1_prcm;
        *dplls_data = &omap5_dplls_es1;
-       *omap_vcores = &omap5432_volts;
+       *omap_vcores = &omap5430_volts;
        break;
 
        case OMAP5430_ES2_0:
        case OMAP5432_ES2_0:
        *prcm = &omap5_es2_prcm;
+       *dplls_data = &omap5_dplls_es2;
+       *omap_vcores = &omap5430_volts_es2;
        break;
 
        default: