arm: dra7xx: clock: Add the dplls data
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / hw_data.c
index 9b6b2dbe472538a2f685b51b4c7723020c629581..b82205ae8e08d21aff4d39aa9ac30c7437d6b185 100644 (file)
@@ -98,6 +98,17 @@ static const struct dpll_params mpu_dpll_params_499mhz[NUM_SYS_CLKS] = {
        {493, 37, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
 };
 
+static const struct dpll_params mpu_dpll_params_1ghz[NUM_SYS_CLKS] = {
+       {250, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {119, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
+       {625, 11, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 19.2 MHz */
+       {500, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {625, 23, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 38.4 MHz */
+       {50, 0, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}          /* 20 MHz   */
+};
+
 static const struct dpll_params
                        core_dpll_params_2128mhz_ddr532[NUM_SYS_CLKS] = {
        {266, 2, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 12 MHz   */
@@ -120,6 +131,18 @@ static const struct dpll_params
        {277, 9, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6}                /* 38.4 MHz */
 };
 
+static const struct dpll_params
+               core_dpll_params_2128mhz_ddr532_dra7xx[NUM_SYS_CLKS] = {
+       {266, 2, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6},             /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {443, 6, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6},             /* 16.8 MHz */
+       {277, 4, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6},             /* 19.2 MHz */
+       {368, 8, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6},             /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {277, 9, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6},             /* 38.4 MHz */
+       {266, 4, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}              /* 20 MHz   */
+};
+
 static const struct dpll_params
                        core_dpll_params_2128mhz_ddr266[NUM_SYS_CLKS] = {
        {266, 2, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 12 MHz   */
@@ -162,6 +185,17 @@ static const struct dpll_params per_dpll_params_768mhz_es2[NUM_SYS_CLKS] = {
        {10, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1}              /* 38.4 MHz */
 };
 
+static const struct dpll_params per_dpll_params_768mhz_dra7xx[NUM_SYS_CLKS] = {
+       {32, 0, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1},            /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {160, 6, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1},           /* 16.8 MHz */
+       {20, 0, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1},            /* 19.2 MHz */
+       {192, 12, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1},          /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {10, 0, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1},            /* 38.4 MHz */
+       {96, 4, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}             /* 20 MHz   */
+};
+
 static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = {
        {1165, 11, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},       /* 12 MHz   */
        {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
@@ -196,7 +230,19 @@ static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
        {400, 7, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
        {480, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
        {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
-       {400, 15, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
+       {400, 15, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 38.4 MHz */
+       {48, 0, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}          /* 20 MHz   */
+};
+
+static const struct dpll_params ddr_dpll_params_1066mhz[NUM_SYS_CLKS] = {
+       {533, 11, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {222, 6, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1},          /* 16.8 MHz */
+       {111, 3, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1},          /* 19.2 MHz */
+       {41, 1, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1},           /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {347, 24, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1},         /* 38.4 MHz */
+       {533, 19, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}          /* 20 MHz   */
 };
 
 struct dplls omap5_dplls_es1 = {
@@ -209,7 +255,8 @@ struct dplls omap5_dplls_es1 = {
 #else
        .abe = &abe_dpll_params_32k_196608khz,
 #endif
-       .usb = usb_dpll_params_1920mhz
+       .usb = usb_dpll_params_1920mhz,
+       .ddr = NULL
 };
 
 struct dplls omap5_dplls_es2 = {
@@ -222,7 +269,16 @@ struct dplls omap5_dplls_es2 = {
 #else
        .abe = &abe_dpll_params_32k_196608khz,
 #endif
-       .usb = usb_dpll_params_1920mhz
+       .usb = usb_dpll_params_1920mhz,
+       .ddr = NULL
+};
+
+struct dplls dra7xx_dplls = {
+       .mpu = mpu_dpll_params_1ghz,
+       .core = core_dpll_params_2128mhz_ddr532_dra7xx,
+       .per = per_dpll_params_768mhz_dra7xx,
+       .usb = usb_dpll_params_1920mhz,
+       .ddr = ddr_dpll_params_1066mhz,
 };
 
 struct pmic_data palmas = {
@@ -505,6 +561,8 @@ void hw_data_init(void)
 
        case DRA752_ES1_0:
        *prcm = &dra7xx_prcm;
+       *dplls_data = &dra7xx_dplls;
+       *omap_vcores = &omap5430_volts_es2;
        break;
 
        default: