]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - arch/arm/cpu/armv7/omap5/hw_data.c
ARM: OMAP5: Add DDR changes required for OMAP543X ES2.0 SOCs
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / hw_data.c
index 0f1234c1eb4137e63689bc3283e1c88909b3d0ba..faf5effd7313a0dd668e7cd81ec9b3b80a23264c 100644 (file)
  */
 #include <common.h>
 #include <asm/arch/omap.h>
+#include <asm/arch/sys_proto.h>
 #include <asm/omap_common.h>
+#include <asm/arch/clocks.h>
+#include <asm/omap_gpio.h>
+#include <asm/io.h>
+#include <asm/emif.h>
 
 struct prcm_regs const **prcm =
                        (struct prcm_regs const **) OMAP_SRAM_SCRATCH_PRCM_PTR;
+struct dplls const **dplls_data =
+                       (struct dplls const **) OMAP_SRAM_SCRATCH_DPLLS_PTR;
+struct vcores_data const **omap_vcores =
+               (struct vcores_data const **) OMAP_SRAM_SCRATCH_VCORES_PTR;
+struct omap_sys_ctrl_regs const **ctrl =
+       (struct omap_sys_ctrl_regs const **)OMAP5_SRAM_SCRATCH_SYS_CTRL;
+
+/* OPP HIGH FREQUENCY for ES2.0 */
+static const struct dpll_params mpu_dpll_params_1_5ghz[NUM_SYS_CLKS] = {
+       {125, 0, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {625, 6, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
+       {625, 7, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
+       {750, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {625, 15, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
+};
+
+/* OPP NOM FREQUENCY for ES2.0, OPP HIGH for ES1.0 */
+static const struct dpll_params mpu_dpll_params_1100mhz[NUM_SYS_CLKS] = {
+       {275, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {1375, 20, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
+       {1375, 23, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
+       {550, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {1375, 47, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
+};
+
+/* OPP NOM FREQUENCY for ES1.0 */
+static const struct dpll_params mpu_dpll_params_800mhz[NUM_SYS_CLKS] = {
+       {200, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {1000, 20, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
+       {375, 8, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
+       {400, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {375, 17, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
+};
+
+/* OPP LOW FREQUENCY for ES1.0 */
+static const struct dpll_params mpu_dpll_params_400mhz[NUM_SYS_CLKS] = {
+       {200, 2, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {1000, 20, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
+       {375, 8, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
+       {400, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {375, 17, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
+};
+
+/* OPP LOW FREQUENCY for ES2.0 */
+static const struct dpll_params mpu_dpll_params_499mhz[NUM_SYS_CLKS] = {
+       {499, 11, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {297, 9, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
+       {493, 18, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 19.2 MHz */
+       {499, 25, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {493, 37, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
+};
+
+static const struct dpll_params
+                       core_dpll_params_2128mhz_ddr532[NUM_SYS_CLKS] = {
+       {266, 2, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {443, 6, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 16.8 MHz */
+       {277, 4, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 19.2 MHz */
+       {368, 8, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {277, 9, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1}               /* 38.4 MHz */
+};
+
+static const struct dpll_params
+                       core_dpll_params_2128mhz_ddr532_es2[NUM_SYS_CLKS] = {
+       {266, 2, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {443, 6, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 16.8 MHz */
+       {277, 4, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 19.2 MHz */
+       {368, 8, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {277, 9, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6}                /* 38.4 MHz */
+};
+
+static const struct dpll_params
+                       core_dpll_params_2128mhz_ddr266[NUM_SYS_CLKS] = {
+       {266, 2, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {443, 6, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 16.8 MHz */
+       {277, 4, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 19.2 MHz */
+       {368, 8, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {277, 9, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1}            /* 38.4 MHz */
+};
+
+static const struct dpll_params
+                       core_dpll_params_2128mhz_ddr266_es2[NUM_SYS_CLKS] = {
+       {266, 2, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {443, 6, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 16.8 MHz */
+       {277, 4, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 19.2 MHz */
+       {368, 8, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {277, 9, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12}             /* 38.4 MHz */
+};
+
+static const struct dpll_params per_dpll_params_768mhz[NUM_SYS_CLKS] = {
+       {32, 0, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},             /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {160, 6, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},            /* 16.8 MHz */
+       {20, 0, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},             /* 19.2 MHz */
+       {192, 12, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},           /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {10, 0, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1}              /* 38.4 MHz */
+};
+
+static const struct dpll_params per_dpll_params_768mhz_es2[NUM_SYS_CLKS] = {
+       {32, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},             /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {160, 6, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},            /* 16.8 MHz */
+       {20, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},             /* 19.2 MHz */
+       {192, 12, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},           /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {10, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1}              /* 38.4 MHz */
+};
+
+static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = {
+       {1165, 11, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},       /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {208, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},         /* 16.8 MHz */
+       {182, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},         /* 19.2 MHz */
+       {224, 4, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},         /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {91, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1}           /* 38.4 MHz */
+};
+
+/* ABE M & N values with sys_clk as source */
+static const struct dpll_params
+               abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
+       {49, 5, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {35, 5, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},          /* 16.8 MHz */
+       {46, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},          /* 19.2 MHz */
+       {34, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},          /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {64, 24, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}          /* 38.4 MHz */
+};
+
+/* ABE M & N values with 32K clock as source */
+static const struct dpll_params abe_dpll_params_32k_196608khz = {
+       750, 0, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1
+};
+
+static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
+       {400, 4, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
+       {400, 6, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
+       {400, 7, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
+       {480, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
+       {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
+       {400, 15, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
+};
+
+struct dplls omap5_dplls_es1 = {
+       .mpu = mpu_dpll_params_800mhz,
+       .core = core_dpll_params_2128mhz_ddr532,
+       .per = per_dpll_params_768mhz,
+       .iva = iva_dpll_params_2330mhz,
+#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
+       .abe = abe_dpll_params_sysclk_196608khz,
+#else
+       .abe = &abe_dpll_params_32k_196608khz,
+#endif
+       .usb = usb_dpll_params_1920mhz
+};
+
+struct dplls omap5_dplls_es2 = {
+       .mpu = mpu_dpll_params_1100mhz,
+       .core = core_dpll_params_2128mhz_ddr532_es2,
+       .per = per_dpll_params_768mhz_es2,
+       .iva = iva_dpll_params_2330mhz,
+#ifdef CONFIG_SYS_OMAP_ABE_SYSCK
+       .abe = abe_dpll_params_sysclk_196608khz,
+#else
+       .abe = &abe_dpll_params_32k_196608khz,
+#endif
+       .usb = usb_dpll_params_1920mhz
+};
+
+struct pmic_data palmas = {
+       .base_offset = PALMAS_SMPS_BASE_VOLT_UV,
+       .step = 10000, /* 10 mV represented in uV */
+       /*
+        * Offset codes 1-6 all give the base voltage in Palmas
+        * Offset code 0 switches OFF the SMPS
+        */
+       .start_code = 6,
+};
+
+struct vcores_data omap5430_volts = {
+       .mpu.value = VDD_MPU,
+       .mpu.addr = SMPS_REG_ADDR_12_MPU,
+       .mpu.pmic = &palmas,
+
+       .core.value = VDD_CORE,
+       .core.addr = SMPS_REG_ADDR_8_CORE,
+       .core.pmic = &palmas,
+
+       .mm.value = VDD_MM,
+       .mm.addr = SMPS_REG_ADDR_45_IVA,
+       .mm.pmic = &palmas,
+};
+
+struct vcores_data omap5430_volts_es2 = {
+       .mpu.value = VDD_MPU_ES2,
+       .mpu.addr = SMPS_REG_ADDR_12_MPU,
+       .mpu.pmic = &palmas,
+
+       .core.value = VDD_CORE_ES2,
+       .core.addr = SMPS_REG_ADDR_8_CORE,
+       .core.pmic = &palmas,
+
+       .mm.value = VDD_MM_ES2,
+       .mm.addr = SMPS_REG_ADDR_45_IVA,
+       .mm.pmic = &palmas,
+};
+
+/*
+ * Enable essential clock domains, modules and
+ * do some additional special settings needed
+ */
+void enable_basic_clocks(void)
+{
+       u32 const clk_domains_essential[] = {
+               (*prcm)->cm_l4per_clkstctrl,
+               (*prcm)->cm_l3init_clkstctrl,
+               (*prcm)->cm_memif_clkstctrl,
+               (*prcm)->cm_l4cfg_clkstctrl,
+               0
+       };
+
+       u32 const clk_modules_hw_auto_essential[] = {
+               (*prcm)->cm_l3_2_gpmc_clkctrl,
+               (*prcm)->cm_memif_emif_1_clkctrl,
+               (*prcm)->cm_memif_emif_2_clkctrl,
+               (*prcm)->cm_l4cfg_l4_cfg_clkctrl,
+               (*prcm)->cm_wkup_gpio1_clkctrl,
+               (*prcm)->cm_l4per_gpio2_clkctrl,
+               (*prcm)->cm_l4per_gpio3_clkctrl,
+               (*prcm)->cm_l4per_gpio4_clkctrl,
+               (*prcm)->cm_l4per_gpio5_clkctrl,
+               (*prcm)->cm_l4per_gpio6_clkctrl,
+               0
+       };
+
+       u32 const clk_modules_explicit_en_essential[] = {
+               (*prcm)->cm_wkup_gptimer1_clkctrl,
+               (*prcm)->cm_l3init_hsmmc1_clkctrl,
+               (*prcm)->cm_l3init_hsmmc2_clkctrl,
+               (*prcm)->cm_l4per_gptimer2_clkctrl,
+               (*prcm)->cm_wkup_wdtimer2_clkctrl,
+               (*prcm)->cm_l4per_uart3_clkctrl,
+               (*prcm)->cm_l4per_i2c1_clkctrl,
+               0
+       };
+
+       /* Enable optional additional functional clock for GPIO4 */
+       setbits_le32((*prcm)->cm_l4per_gpio4_clkctrl,
+                       GPIO4_CLKCTRL_OPTFCLKEN_MASK);
+
+       /* Enable 96 MHz clock for MMC1 & MMC2 */
+       setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
+                       HSMMC_CLKCTRL_CLKSEL_MASK);
+       setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
+                       HSMMC_CLKCTRL_CLKSEL_MASK);
+
+       /* Set the correct clock dividers for mmc */
+       setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
+                       HSMMC_CLKCTRL_CLKSEL_DIV_MASK);
+       setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
+                       HSMMC_CLKCTRL_CLKSEL_DIV_MASK);
+
+       /* Select 32KHz clock as the source of GPTIMER1 */
+       setbits_le32((*prcm)->cm_wkup_gptimer1_clkctrl,
+                       GPTIMER1_CLKCTRL_CLKSEL_MASK);
+
+       do_enable_clocks(clk_domains_essential,
+                        clk_modules_hw_auto_essential,
+                        clk_modules_explicit_en_essential,
+                        1);
+
+       /* Select 384Mhz for GPU as its the POR for ES1.0 */
+       setbits_le32((*prcm)->cm_sgx_sgx_clkctrl,
+                       CLKSEL_GPU_HYD_GCLK_MASK);
+       setbits_le32((*prcm)->cm_sgx_sgx_clkctrl,
+                       CLKSEL_GPU_CORE_GCLK_MASK);
+
+       /* Enable SCRM OPT clocks for PER and CORE dpll */
+       setbits_le32((*prcm)->cm_wkupaon_scrm_clkctrl,
+                       OPTFCLKEN_SCRM_PER_MASK);
+       setbits_le32((*prcm)->cm_wkupaon_scrm_clkctrl,
+                       OPTFCLKEN_SCRM_CORE_MASK);
+}
+
+void enable_basic_uboot_clocks(void)
+{
+       u32 const clk_domains_essential[] = {
+               0
+       };
+
+       u32 const clk_modules_hw_auto_essential[] = {
+               0
+       };
+
+       u32 const clk_modules_explicit_en_essential[] = {
+               (*prcm)->cm_l4per_mcspi1_clkctrl,
+               (*prcm)->cm_l4per_i2c2_clkctrl,
+               (*prcm)->cm_l4per_i2c3_clkctrl,
+               (*prcm)->cm_l4per_i2c4_clkctrl,
+               (*prcm)->cm_l3init_hsusbtll_clkctrl,
+               (*prcm)->cm_l3init_hsusbhost_clkctrl,
+               (*prcm)->cm_l3init_fsusb_clkctrl,
+               0
+       };
+
+       do_enable_clocks(clk_domains_essential,
+                        clk_modules_hw_auto_essential,
+                        clk_modules_explicit_en_essential,
+                        1);
+}
+
+/*
+ * Enable non-essential clock domains, modules and
+ * do some additional special settings needed
+ */
+void enable_non_essential_clocks(void)
+{
+       u32 const clk_domains_non_essential[] = {
+               (*prcm)->cm_mpu_m3_clkstctrl,
+               (*prcm)->cm_ivahd_clkstctrl,
+               (*prcm)->cm_dsp_clkstctrl,
+               (*prcm)->cm_dss_clkstctrl,
+               (*prcm)->cm_sgx_clkstctrl,
+               (*prcm)->cm1_abe_clkstctrl,
+               (*prcm)->cm_c2c_clkstctrl,
+               (*prcm)->cm_cam_clkstctrl,
+               (*prcm)->cm_dss_clkstctrl,
+               (*prcm)->cm_sdma_clkstctrl,
+               0
+       };
+
+       u32 const clk_modules_hw_auto_non_essential[] = {
+               (*prcm)->cm_mpu_m3_mpu_m3_clkctrl,
+               (*prcm)->cm_ivahd_ivahd_clkctrl,
+               (*prcm)->cm_ivahd_sl2_clkctrl,
+               (*prcm)->cm_dsp_dsp_clkctrl,
+               (*prcm)->cm_l3instr_l3_3_clkctrl,
+               (*prcm)->cm_l3instr_l3_instr_clkctrl,
+               (*prcm)->cm_l3instr_intrconn_wp1_clkctrl,
+               (*prcm)->cm_l3init_hsi_clkctrl,
+               (*prcm)->cm_l4per_hdq1w_clkctrl,
+               0
+       };
+
+       u32 const clk_modules_explicit_en_non_essential[] = {
+               (*prcm)->cm1_abe_aess_clkctrl,
+               (*prcm)->cm1_abe_pdm_clkctrl,
+               (*prcm)->cm1_abe_dmic_clkctrl,
+               (*prcm)->cm1_abe_mcasp_clkctrl,
+               (*prcm)->cm1_abe_mcbsp1_clkctrl,
+               (*prcm)->cm1_abe_mcbsp2_clkctrl,
+               (*prcm)->cm1_abe_mcbsp3_clkctrl,
+               (*prcm)->cm1_abe_slimbus_clkctrl,
+               (*prcm)->cm1_abe_timer5_clkctrl,
+               (*prcm)->cm1_abe_timer6_clkctrl,
+               (*prcm)->cm1_abe_timer7_clkctrl,
+               (*prcm)->cm1_abe_timer8_clkctrl,
+               (*prcm)->cm1_abe_wdt3_clkctrl,
+               (*prcm)->cm_l4per_gptimer9_clkctrl,
+               (*prcm)->cm_l4per_gptimer10_clkctrl,
+               (*prcm)->cm_l4per_gptimer11_clkctrl,
+               (*prcm)->cm_l4per_gptimer3_clkctrl,
+               (*prcm)->cm_l4per_gptimer4_clkctrl,
+               (*prcm)->cm_l4per_mcspi2_clkctrl,
+               (*prcm)->cm_l4per_mcspi3_clkctrl,
+               (*prcm)->cm_l4per_mcspi4_clkctrl,
+               (*prcm)->cm_l4per_mmcsd3_clkctrl,
+               (*prcm)->cm_l4per_mmcsd4_clkctrl,
+               (*prcm)->cm_l4per_mmcsd5_clkctrl,
+               (*prcm)->cm_l4per_uart1_clkctrl,
+               (*prcm)->cm_l4per_uart2_clkctrl,
+               (*prcm)->cm_l4per_uart4_clkctrl,
+               (*prcm)->cm_wkup_keyboard_clkctrl,
+               (*prcm)->cm_wkup_wdtimer2_clkctrl,
+               (*prcm)->cm_cam_iss_clkctrl,
+               (*prcm)->cm_cam_fdif_clkctrl,
+               (*prcm)->cm_dss_dss_clkctrl,
+               (*prcm)->cm_sgx_sgx_clkctrl,
+               0
+       };
+
+       /* Enable optional functional clock for ISS */
+       setbits_le32((*prcm)->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
+
+       /* Enable all optional functional clocks of DSS */
+       setbits_le32((*prcm)->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
+
+       do_enable_clocks(clk_domains_non_essential,
+                        clk_modules_hw_auto_non_essential,
+                        clk_modules_explicit_en_non_essential,
+                        0);
+
+       /* Put camera module in no sleep mode */
+       clrsetbits_le32((*prcm)->cm_cam_clkstctrl,
+                       MODULE_CLKCTRL_MODULEMODE_MASK,
+                       CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
+                       MODULE_CLKCTRL_MODULEMODE_SHIFT);
+}
+
+const struct ctrl_ioregs ioregs_omap5430 = {
+       .ctrl_ddrch = DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
+       .ctrl_lpddr2ch = DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
+       .ctrl_ddrio_0 = DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL,
+       .ctrl_ddrio_1 = DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL,
+       .ctrl_ddrio_2 = DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL,
+};
+
+const struct ctrl_ioregs ioregs_omap5432_es1 = {
+       .ctrl_ddrch = DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
+       .ctrl_lpddr2ch = 0x0,
+       .ctrl_ddr3ch = DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
+       .ctrl_ddrio_0 = DDR_IO_0_VREF_CELLS_DDR3_VALUE,
+       .ctrl_ddrio_1 = DDR_IO_1_VREF_CELLS_DDR3_VALUE,
+       .ctrl_ddrio_2 = DDR_IO_2_VREF_CELLS_DDR3_VALUE,
+       .ctrl_emif_sdram_config_ext = SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
+};
+
+const struct ctrl_ioregs ioregs_omap5432_es2 = {
+       .ctrl_ddrch = DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2,
+       .ctrl_lpddr2ch = 0x0,
+       .ctrl_ddr3ch = DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2,
+       .ctrl_ddrio_0 = DDR_IO_0_VREF_CELLS_DDR3_VALUE_ES2,
+       .ctrl_ddrio_1 = DDR_IO_1_VREF_CELLS_DDR3_VALUE_ES2,
+       .ctrl_ddrio_2 = DDR_IO_2_VREF_CELLS_DDR3_VALUE_ES2,
+       .ctrl_emif_sdram_config_ext = SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
+};
 
 void hw_data_init(void)
 {
+       u32 omap_rev = omap_revision();
+
+       switch (omap_rev) {
+
+       case OMAP5430_ES1_0:
+       case OMAP5432_ES1_0:
        *prcm = &omap5_es1_prcm;
+       *dplls_data = &omap5_dplls_es1;
+       *omap_vcores = &omap5430_volts;
+       break;
+
+       case OMAP5430_ES2_0:
+       case OMAP5432_ES2_0:
+       *prcm = &omap5_es2_prcm;
+       *dplls_data = &omap5_dplls_es2;
+       *omap_vcores = &omap5430_volts_es2;
+       break;
+
+       default:
+               printf("\n INVALID OMAP REVISION ");
+       }
+
+       *ctrl = &omap5_ctrl;
+}
+
+void get_ioregs(const struct ctrl_ioregs **regs)
+{
+       u32 omap_rev = omap_revision();
+
+       switch (omap_rev) {
+       case OMAP5430_ES1_0:
+       case OMAP5430_ES2_0:
+               *regs = &ioregs_omap5430;
+       break;
+       case OMAP5432_ES1_0:
+               *regs = &ioregs_omap5432_es1;
+       break;
+       case OMAP5432_ES2_0:
+               *regs = &ioregs_omap5432_es2;
+       break;
+
+       default:
+               printf("\n INVALID OMAP REVISION ");
+       }
 }