]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - arch/arm/cpu/armv7/omap5/hwinit.c
ARM: OMAP4+: Make control module register structure generic
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / hwinit.c
index 4def422df1daebbda99a7b1f0a6a80ff89913cdb..1863c69c54b4e497792d7b355a4eef02912690b0 100644 (file)
@@ -56,76 +56,71 @@ const struct gpio_bank *const omap_gpio_bank = gpio_bank_54xx;
 /* LPDDR2 specific IO settings */
 static void io_settings_lpddr2(void)
 {
-       struct omap_sys_ctrl_regs *ioregs_base =
-                     (struct omap_sys_ctrl_regs *) SYSCTRL_GENERAL_CORE_BASE;
-
        writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
-                               &(ioregs_base->control_ddrch1_0));
+                               (*ctrl)->control_ddrch1_0);
        writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
-                               &(ioregs_base->control_ddrch1_1));
+                               (*ctrl)->control_ddrch1_1);
        writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
-                               &(ioregs_base->control_ddrch2_0));
+                               (*ctrl)->control_ddrch2_0);
        writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
-                               &(ioregs_base->control_ddrch2_1));
+                               (*ctrl)->control_ddrch2_1);
        writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
-                               &(ioregs_base->control_lpddr2ch1_0));
+                               (*ctrl)->control_lpddr2ch1_0);
        writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
-                               &(ioregs_base->control_lpddr2ch1_1));
+                               (*ctrl)->control_lpddr2ch1_1);
        writel(DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL,
-                               &(ioregs_base->control_ddrio_0));
+                               (*ctrl)->control_ddrio_0);
        writel(DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL,
-                               &(ioregs_base->control_ddrio_1));
+                               (*ctrl)->control_ddrio_1);
        writel(DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL,
-                               &(ioregs_base->control_ddrio_2));
+                               (*ctrl)->control_ddrio_2);
 }
 
 /* DDR3 specific IO settings */
 static void io_settings_ddr3(void)
 {
        u32 io_settings = 0;
-       struct omap_sys_ctrl_regs *ioregs_base =
-                     (struct omap_sys_ctrl_regs *) SYSCTRL_GENERAL_CORE_BASE;
 
        writel(DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
-                               &(ioregs_base->control_ddr3ch1_0));
+                               (*ctrl)->control_ddr3ch1_0);
        writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
-                               &(ioregs_base->control_ddrch1_0));
+                               (*ctrl)->control_ddrch1_0);
        writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
-                               &(ioregs_base->control_ddrch1_1));
+                               (*ctrl)->control_ddrch1_1);
 
        writel(DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
-                               &(ioregs_base->control_ddr3ch2_0));
+                               (*ctrl)->control_ddr3ch2_0);
        writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
-                               &(ioregs_base->control_ddrch2_0));
+                               (*ctrl)->control_ddrch2_0);
        writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
-                               &(ioregs_base->control_ddrch2_1));
+                               (*ctrl)->control_ddrch2_1);
 
        writel(DDR_IO_0_VREF_CELLS_DDR3_VALUE,
-                               &(ioregs_base->control_ddrio_0));
+                               (*ctrl)->control_ddrio_0);
        writel(DDR_IO_1_VREF_CELLS_DDR3_VALUE,
-                               &(ioregs_base->control_ddrio_1));
+                               (*ctrl)->control_ddrio_1);
        writel(DDR_IO_2_VREF_CELLS_DDR3_VALUE,
-                               &(ioregs_base->control_ddrio_2));
+                               (*ctrl)->control_ddrio_2);
 
        /* omap5432 does not use lpddr2 */
-       writel(0x0, &(ioregs_base->control_lpddr2ch1_0));
-       writel(0x0, &(ioregs_base->control_lpddr2ch1_1));
+       writel(0x0, (*ctrl)->control_lpddr2ch1_0);
+       writel(0x0, (*ctrl)->control_lpddr2ch1_1);
 
        writel(SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
-                       &(ioregs_base->control_emif1_sdram_config_ext));
+                       (*ctrl)->control_emif1_sdram_config_ext);
        writel(SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
-                       &(ioregs_base->control_emif2_sdram_config_ext));
+                       (*ctrl)->control_emif2_sdram_config_ext);
 
        /* Disable DLL select */
-       io_settings = (readl(&(ioregs_base->control_port_emif1_sdram_config))
+       io_settings = (readl((*ctrl)->control_port_emif1_sdram_config)
                                                        & 0xFFEFFFFF);
        writel(io_settings,
-               &(ioregs_base->control_port_emif1_sdram_config));
+               (*ctrl)->control_port_emif1_sdram_config);
 
-       io_settings = (readl(&(ioregs_base->control_port_emif2_sdram_config))
+       io_settings = (readl((*ctrl)->control_port_emif2_sdram_config)
                                                        & 0xFFEFFFFF);
        writel(io_settings,
-               &(ioregs_base->control_port_emif2_sdram_config));
+               (*ctrl)->control_port_emif2_sdram_config);
 }
 
 /*
@@ -134,62 +129,60 @@ static void io_settings_ddr3(void)
 void do_io_settings(void)
 {
        u32 io_settings = 0, mask = 0;
-       struct omap_sys_ctrl_regs *ioregs_base =
-                     (struct omap_sys_ctrl_regs *) SYSCTRL_GENERAL_CORE_BASE;
 
        /* Impedance settings EMMC, C2C 1,2, hsi2 */
        mask = (ds_mask << 2) | (ds_mask << 8) |
                (ds_mask << 16) | (ds_mask << 18);
-       io_settings = readl(&(ioregs_base->control_smart1io_padconf_0)) &
+       io_settings = readl((*ctrl)->control_smart1io_padconf_0) &
                                (~mask);
        io_settings |= (ds_60_ohm << 8) | (ds_45_ohm << 16) |
                        (ds_45_ohm << 18) | (ds_60_ohm << 2);
-       writel(io_settings, &(ioregs_base->control_smart1io_padconf_0));
+       writel(io_settings, (*ctrl)->control_smart1io_padconf_0);
 
        /* Impedance settings Mcspi2 */
        mask = (ds_mask << 30);
-       io_settings = readl(&(ioregs_base->control_smart1io_padconf_1)) &
+       io_settings = readl((*ctrl)->control_smart1io_padconf_1) &
                        (~mask);
        io_settings |= (ds_60_ohm << 30);
-       writel(io_settings, &(ioregs_base->control_smart1io_padconf_1));
+       writel(io_settings, (*ctrl)->control_smart1io_padconf_1);
 
        /* Impedance settings C2C 3,4 */
        mask = (ds_mask << 14) | (ds_mask << 16);
-       io_settings = readl(&(ioregs_base->control_smart1io_padconf_2)) &
+       io_settings = readl((*ctrl)->control_smart1io_padconf_2) &
                        (~mask);
        io_settings |= (ds_45_ohm << 14) | (ds_45_ohm << 16);
-       writel(io_settings, &(ioregs_base->control_smart1io_padconf_2));
+       writel(io_settings, (*ctrl)->control_smart1io_padconf_2);
 
        /* Slew rate settings EMMC, C2C 1,2 */
        mask = (sc_mask << 8) | (sc_mask << 16) | (sc_mask << 18);
-       io_settings = readl(&(ioregs_base->control_smart2io_padconf_0)) &
+       io_settings = readl((*ctrl)->control_smart2io_padconf_0) &
                        (~mask);
        io_settings |= (sc_fast << 8) | (sc_na << 16) | (sc_na << 18);
-       writel(io_settings, &(ioregs_base->control_smart2io_padconf_0));
+       writel(io_settings, (*ctrl)->control_smart2io_padconf_0);
 
        /* Slew rate settings hsi2, Mcspi2 */
        mask = (sc_mask << 24) | (sc_mask << 28);
-       io_settings = readl(&(ioregs_base->control_smart2io_padconf_1)) &
+       io_settings = readl((*ctrl)->control_smart2io_padconf_1) &
                        (~mask);
        io_settings |= (sc_fast << 28) | (sc_fast << 24);
-       writel(io_settings, &(ioregs_base->control_smart2io_padconf_1));
+       writel(io_settings, (*ctrl)->control_smart2io_padconf_1);
 
        /* Slew rate settings C2C 3,4 */
        mask = (sc_mask << 16) | (sc_mask << 18);
-       io_settings = readl(&(ioregs_base->control_smart2io_padconf_2)) &
+       io_settings = readl((*ctrl)->control_smart2io_padconf_2) &
                        (~mask);
        io_settings |= (sc_na << 16) | (sc_na << 18);
-       writel(io_settings, &(ioregs_base->control_smart2io_padconf_2));
+       writel(io_settings, (*ctrl)->control_smart2io_padconf_2);
 
        /* impedance and slew rate settings for usb */
        mask = (usb_i_mask << 29) | (usb_i_mask << 26) | (usb_i_mask << 23) |
                (usb_i_mask << 20) | (usb_i_mask << 17) | (usb_i_mask << 14);
-       io_settings = readl(&(ioregs_base->control_smart3io_padconf_1)) &
+       io_settings = readl((*ctrl)->control_smart3io_padconf_1) &
                        (~mask);
        io_settings |= (ds_60_ohm << 29) | (ds_60_ohm << 26) |
                       (ds_60_ohm << 23) | (sc_fast << 20) |
                       (sc_fast << 17) | (sc_fast << 14);
-       writel(io_settings, &(ioregs_base->control_smart3io_padconf_1));
+       writel(io_settings, (*ctrl)->control_smart3io_padconf_1);
 
        if (emif_sdram_type() == EMIF_SDRAM_TYPE_LPDDR2)
                io_settings_lpddr2();
@@ -197,25 +190,22 @@ void do_io_settings(void)
                io_settings_ddr3();
 
        /* Efuse settings */
-       writel(EFUSE_1, &(ioregs_base->control_efuse_1));
-       writel(EFUSE_2, &(ioregs_base->control_efuse_2));
-       writel(EFUSE_3, &(ioregs_base->control_efuse_3));
-       writel(EFUSE_4, &(ioregs_base->control_efuse_4));
+       writel(EFUSE_1, (*ctrl)->control_efuse_1);
+       writel(EFUSE_2, (*ctrl)->control_efuse_2);
+       writel(EFUSE_3, (*ctrl)->control_efuse_3);
+       writel(EFUSE_4, (*ctrl)->control_efuse_4);
 }
 #endif
 
 void config_data_eye_leveling_samples(u32 emif_base)
 {
-       struct omap_sys_ctrl_regs *ioregs_base =
-               (struct omap_sys_ctrl_regs *) SYSCTRL_GENERAL_CORE_BASE;
-
        /*EMIF_SDRAM_CONFIG_EXT-Read data eye leveling no of samples =4*/
        if (emif_base == EMIF1_BASE)
                writel(SDRAM_CONFIG_EXT_RD_LVL_4_SAMPLES,
-                       &(ioregs_base->control_emif1_sdram_config_ext));
+                       (*ctrl)->control_emif1_sdram_config_ext);
        else if (emif_base == EMIF2_BASE)
                writel(SDRAM_CONFIG_EXT_RD_LVL_4_SAMPLES,
-                       &(ioregs_base->control_emif2_sdram_config_ext));
+                       (*ctrl)->control_emif2_sdram_config_ext);
 }
 
 void init_omap_revision(void)