index b2b5753e894e73db5245423c5b934ab842232f73..2ef7fcdf4c68f4bcf33ac4418f792332feb6ee5d 100644 (file)
.emif_ddr_ext_phy_ctrl_5 = 0x04010040
};
+const struct emif_regs emif_regs_532_mhz_2cs_es2 = {
+ .sdram_config_init = 0x80800EBA,
+ .sdram_config = 0x808022BA,
+ .ref_ctrl = 0x0000081A,
+ .sdram_tim1 = 0x772F6873,
+ .sdram_tim2 = 0x304a129a,
+ .sdram_tim3 = 0x02f7e45f,
+ .read_idle_ctrl = 0x00050000,
+ .zq_config = 0x100b3215,
+ .temp_alert_config = 0x08000a05,
+ .emif_ddr_phy_ctlr_1_init = 0x0E30400d,
+ .emif_ddr_phy_ctlr_1 = 0x0E30400d,
+ .emif_ddr_ext_phy_ctrl_1 = 0x04020080,
+ .emif_ddr_ext_phy_ctrl_2 = 0x28C518A3,
+ .emif_ddr_ext_phy_ctrl_3 = 0x518A3146,
+ .emif_ddr_ext_phy_ctrl_4 = 0x0014628C,
+ .emif_ddr_ext_phy_ctrl_5 = 0xC330CC33,
+};
+
const struct emif_regs emif_regs_266_mhz_2cs = {
.sdram_config_init = 0x80800EBA,
.sdram_config = 0x808022BA,
.emif_ddr_ext_phy_ctrl_5 = 0x04010040
};
-const struct dmm_lisa_map_regs lisa_map_4G_x_2_x_2 = {
- .dmm_lisa_map_0 = 0x0,
- .dmm_lisa_map_1 = 0,
- .dmm_lisa_map_2 = 0,
- .dmm_lisa_map_3 = 0x80740300
+const struct emif_regs emif_regs_ddr3_532_mhz_1cs = {
+ .sdram_config_init = 0x61851B32,
+ .sdram_config = 0x61851B32,
+ .ref_ctrl = 0x00001035,
+ .sdram_tim1 = 0xCCCF36B3,
+ .sdram_tim2 = 0x308F7FDA,
+ .sdram_tim3 = 0x027F88A8,
+ .read_idle_ctrl = 0x00050000,
+ .zq_config = 0x0007190B,
+ .temp_alert_config = 0x00000000,
+ .emif_ddr_phy_ctlr_1_init = 0x0020420A,
+ .emif_ddr_phy_ctlr_1 = 0x0024420A,
+ .emif_ddr_ext_phy_ctrl_1 = 0x04040100,
+ .emif_ddr_ext_phy_ctrl_2 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_3 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_4 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_5 = 0x04010040,
+ .emif_rd_wr_lvl_rmp_win = 0x00000000,
+ .emif_rd_wr_lvl_rmp_ctl = 0x80000000,
+ .emif_rd_wr_lvl_ctl = 0x00000000,
+ .emif_rd_wr_exec_thresh = 0x00000305
};
-const u32 ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG] = {
- 0x01004010,
- 0x00001004,
- 0x04010040,
- 0x01004010,
- 0x00001004,
- 0x00000000,
- 0x00000000,
- 0x00000000,
- 0x80080080,
- 0x00800800,
- 0x08102040,
- 0x00000001,
- 0x540A8150,
- 0xA81502a0,
- 0x002A0540,
- 0x00000000,
- 0x00000000,
- 0x00000000,
- 0x00000077
+const struct emif_regs emif_regs_ddr3_532_mhz_1cs_es2 = {
+ .sdram_config_init = 0x61851B32,
+ .sdram_config = 0x61851B32,
+ .ref_ctrl = 0x00001035,
+ .sdram_tim1 = 0xCCCF36B3,
+ .sdram_tim2 = 0x308F7FDA,
+ .sdram_tim3 = 0x027F88A8,
+ .read_idle_ctrl = 0x00050000,
+ .zq_config = 0x1007190B,
+ .temp_alert_config = 0x00000000,
+ .emif_ddr_phy_ctlr_1_init = 0x0030400A,
+ .emif_ddr_phy_ctlr_1 = 0x0034400A,
+ .emif_ddr_ext_phy_ctrl_1 = 0x04040100,
+ .emif_ddr_ext_phy_ctrl_2 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_3 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_4 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_5 = 0x4350D435,
+ .emif_rd_wr_lvl_rmp_win = 0x00000000,
+ .emif_rd_wr_lvl_rmp_ctl = 0x80000000,
+ .emif_rd_wr_lvl_ctl = 0x00000000,
+ .emif_rd_wr_exec_thresh = 0x40000305
+};
+
+const struct dmm_lisa_map_regs lisa_map_4G_x_2_x_2 = {
+ .dmm_lisa_map_0 = 0x0,
+ .dmm_lisa_map_1 = 0x0,
+ .dmm_lisa_map_2 = 0x80740300,
+ .dmm_lisa_map_3 = 0xFF020100
};
static void emif_get_reg_dump_sdp(u32 emif_nr, const struct emif_regs **regs)
{
- *regs = &emif_regs_532_mhz_2cs;
+ switch (omap_revision()) {
+ case OMAP5430_ES1_0:
+ *regs = &emif_regs_532_mhz_2cs;
+ break;
+ case OMAP5432_ES1_0:
+ *regs = &emif_regs_ddr3_532_mhz_1cs;
+ break;
+ case OMAP5430_ES2_0:
+ *regs = &emif_regs_532_mhz_2cs_es2;
+ break;
+ case OMAP5432_ES2_0:
+ default:
+ *regs = &emif_regs_ddr3_532_mhz_1cs_es2;
+ }
}
+
void emif_get_reg_dump(u32 emif_nr, const struct emif_regs **regs)
__attribute__((weak, alias("emif_get_reg_dump_sdp")));
void emif_get_dmm_regs(const struct dmm_lisa_map_regs **dmm_lisa_regs)
__attribute__((weak, alias("emif_get_dmm_regs_sdp")));
-
#else
static const struct lpddr2_device_details dev_4G_S4_details = {
#endif /* CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS */
+const u32 ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG] = {
+ 0x01004010,
+ 0x00001004,
+ 0x04010040,
+ 0x01004010,
+ 0x00001004,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x80080080,
+ 0x00800800,
+ 0x08102040,
+ 0x00000001,
+ 0x540A8150,
+ 0xA81502a0,
+ 0x002A0540,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000077
+};
+
+const u32 ddr3_ext_phy_ctrl_const_base_es1[EMIF_EXT_PHY_CTRL_CONST_REG] = {
+ 0x01004010,
+ 0x00001004,
+ 0x04010040,
+ 0x01004010,
+ 0x00001004,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x80080080,
+ 0x00800800,
+ 0x08102040,
+ 0x00000002,
+ 0x0,
+ 0x0,
+ 0x0,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000057
+};
+
+const u32 ddr3_ext_phy_ctrl_const_base_es2[EMIF_EXT_PHY_CTRL_CONST_REG] = {
+ 0x50D4350D,
+ 0x00000D43,
+ 0x04010040,
+ 0x01004010,
+ 0x00001004,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x80080080,
+ 0x00800800,
+ 0x08102040,
+ 0x00000002,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000057
+};
+
+const struct lpddr2_mr_regs mr_regs = {
+ .mr1 = MR1_BL_8_BT_SEQ_WRAP_EN_NWR_8,
+ .mr2 = 0x6,
+ .mr3 = 0x1,
+ .mr10 = MR10_ZQ_ZQINIT,
+ .mr16 = MR16_REF_FULL_ARRAY
+};
+
+static void emif_get_ext_phy_ctrl_const_regs(const u32 **regs)
+{
+ switch (omap_revision()) {
+ case OMAP5430_ES1_0:
+ case OMAP5430_ES2_0:
+ *regs = ext_phy_ctrl_const_base;
+ break;
+ case OMAP5432_ES1_0:
+ *regs = ddr3_ext_phy_ctrl_const_base_es1;
+ break;
+ case OMAP5432_ES2_0:
+ default:
+ *regs = ddr3_ext_phy_ctrl_const_base_es2;
+
+ }
+}
+
+void get_lpddr2_mr_regs(const struct lpddr2_mr_regs **regs)
+{
+ *regs = &mr_regs;
+}
+
+void do_ext_phy_settings(u32 base, const struct emif_regs *regs)
+{
+ u32 *ext_phy_ctrl_base = 0;
+ u32 *emif_ext_phy_ctrl_base = 0;
+ const u32 *ext_phy_ctrl_const_regs;
+ u32 i = 0;
+
+ struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
+
+ ext_phy_ctrl_base = (u32 *) &(regs->emif_ddr_ext_phy_ctrl_1);
+ emif_ext_phy_ctrl_base = (u32 *) &(emif->emif_ddr_ext_phy_ctrl_1);
+
+ /* Configure external phy control timing registers */
+ for (i = 0; i < EMIF_EXT_PHY_CTRL_TIMING_REG; i++) {
+ writel(*ext_phy_ctrl_base, emif_ext_phy_ctrl_base++);
+ /* Update shadow registers */
+ writel(*ext_phy_ctrl_base++, emif_ext_phy_ctrl_base++);
+ }
+
+ /*
+ * external phy 6-24 registers do not change with
+ * ddr frequency
+ */
+ emif_get_ext_phy_ctrl_const_regs(&ext_phy_ctrl_const_regs);
+ for (i = 0; i < EMIF_EXT_PHY_CTRL_CONST_REG; i++) {
+ writel(ext_phy_ctrl_const_regs[i],
+ emif_ext_phy_ctrl_base++);
+ /* Update shadow registers */
+ writel(ext_phy_ctrl_const_regs[i],
+ emif_ext_phy_ctrl_base++);
+ }
+}
+
#ifndef CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS
static const struct lpddr2_ac_timings timings_jedec_532_mhz = {
.max_freq = 532000000,