index 5206b122114e1eeb02f22d4cc855355fd8624ef1..06390c85e1092de192bf0b049927d5cebab76f77 100644 (file)
#define davinci_gpio_bank67 ((struct davinci_gpio *)DAVINCI_GPIO_BANK67)
#define davinci_gpio_bank8 ((struct davinci_gpio *)DAVINCI_GPIO_BANK8)
#define davinci_gpio_bank67 ((struct davinci_gpio *)DAVINCI_GPIO_BANK67)
#define davinci_gpio_bank8 ((struct davinci_gpio *)DAVINCI_GPIO_BANK8)
+#define gpio_status() gpio_info()
+#define GPIO_NAME_SIZE 20
#if defined(CONFIG_SOC_DM644X)
/* GPIO0 to GPIO53, omit the V3.3 volts one */
#define MAX_NUM_GPIOS 70
#if defined(CONFIG_SOC_DM644X)
/* GPIO0 to GPIO53, omit the V3.3 volts one */
#define MAX_NUM_GPIOS 70
+#elif defined(CONFIG_SOC_DA8XX) && !defined(CONFIG_SOC_DA850)
+#define MAX_NUM_GPIOS 128
#else
#define MAX_NUM_GPIOS 144
#endif
#else
#define MAX_NUM_GPIOS 144
#endif
-
-#define gpio_status() gpio_info()
-#define GPIO_NAME_SIZE 20
#define GPIO_BANK(gp) (davinci_gpio_bank01 + ((gp) >> 5))
#define GPIO_BIT(gp) ((gp) & 0x1F)
#define GPIO_BANK(gp) (davinci_gpio_bank01 + ((gp) >> 5))
#define GPIO_BIT(gp) ((gp) & 0x1F)