index ef65ffbb9f739286d1da482f7ce4bb7202013c5a..06390c85e1092de192bf0b049927d5cebab76f77 100644 (file)
#define gpio_status() gpio_info()
#define GPIO_NAME_SIZE 20
+#if defined(CONFIG_SOC_DM644X)
+/* GPIO0 to GPIO53, omit the V3.3 volts one */
+#define MAX_NUM_GPIOS 70
+#elif defined(CONFIG_SOC_DA8XX) && !defined(CONFIG_SOC_DA850)
+#define MAX_NUM_GPIOS 128
+#else
#define MAX_NUM_GPIOS 144
+#endif
#define GPIO_BANK(gp) (davinci_gpio_bank01 + ((gp) >> 5))
#define GPIO_BIT(gp) ((gp) & 0x1F)