diff --git a/arch/arm/include/asm/arch-omap4/sys_proto.h b/arch/arm/include/asm/arch-omap4/sys_proto.h
index c6e3ad26ff29124fd507a5a28d472855e0aad5b9..4f0a29da7fa59c58002b1be2881faac9819831dd 100644 (file)
void do_io_settings(void);
void omap_vc_init(u16 speed_khz);
int omap_vc_bypass_send_value(u8 sa, u8 reg_addr, u8 reg_data);
+u32 warm_reset(void);
/*
* This is used to verify if the configuration header
* was executed by Romcode prior to control of transfer