OMAP4+: Force DDR in self-refresh after warm reset
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-omap4 / sys_proto.h
index 4f0a29da7fa59c58002b1be2881faac9819831dd..d633573c258b3b0e781dc93b681266d04d617e25 100644 (file)
@@ -58,6 +58,7 @@ void do_io_settings(void);
 void omap_vc_init(u16 speed_khz);
 int omap_vc_bypass_send_value(u8 sa, u8 reg_addr, u8 reg_data);
 u32 warm_reset(void);
+void force_emif_self_refresh(void);
 /*
  * This is used to verify if the configuration header
  * was executed by Romcode prior to control of transfer