index cf6022da2f971951f528da6bd5960e07694dd92b..f32cf3eeef7beb8e79ef791b3945dc3155291087 100644 (file)
/* SMPS */
#define SMPS_I2C_SLAVE_ADDR 0x12
-#define SMPS_REG_ADDR_VCORE1 0x55
-#define SMPS_REG_ADDR_VCORE2 0x5B
-#define SMPS_REG_ADDR_VCORE3 0x61
+#define SMPS_REG_ADDR_12_MPU 0x23
+#define SMPS_REG_ADDR_45_IVA 0x2B
+#define SMPS_REG_ADDR_8_CORE 0x37
-#define PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV 607700
-#define PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV 709000
+/* PALMAS VOLTAGE SETTINGS in mv for OPP_NOMINAL */
+#define VDD_MPU 1000
+#define VDD_MM 1000
+#define VDD_CORE 1040
+
+/* Standard offset is 0.5v expressed in uv */
+#define PALMAS_SMPS_BASE_VOLT_UV 500000
/* TPS */
#define TPS62361_I2C_SLAVE_ADDR 0x60
void scale_vcores(void);
void do_scale_tps62361(int gpio, u32 reg, u32 volt_mv);
+u32 get_offset_code(u32 offset);
u32 omap_ddr_clk(void);
void do_scale_vcore(u32 vcore_reg, u32 volt_mv);
void setup_post_dividers(u32 *const base, const struct dpll_params *params);