]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - arch/arm/include/asm/arch-omap5/clocks.h
ARM: OMAP4/5: clocks: Add the required OPP settings as per the latest addendum
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-omap5 / clocks.h
index 15362ae560a49c46ebd301a8c05e2fb521073804..6ee40be3a2eef38ed978f8b17707be572890865d 100644 (file)
 
 /* CM_MPU_MPU_CLKCTRL */
 #define MPU_CLKCTRL_CLKSEL_EMIF_DIV_MODE_SHIFT 24
-#define MPU_CLKCTRL_CLKSEL_EMIF_DIV_MODE_MASK  (1 << 24)
-#define MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_SHIFT  25
-#define MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_MASK   (1 << 25)
+#define MPU_CLKCTRL_CLKSEL_EMIF_DIV_MODE_MASK  (3 << 24)
+#define MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_SHIFT  26
+#define MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_MASK   (1 << 26)
 
 /* CM_WKUPAON_SCRM_CLKCTRL */
 #define OPTFCLKEN_SCRM_PER_SHIFT               9
 #define SMPS_REG_ADDR_8_CORE   0x37
 
 /* PALMAS VOLTAGE SETTINGS in mv for OPP_NOMINAL */
-#define VDD_MPU                1000
-#define VDD_MM         1000
+/* ES1.0 settings */
+#define VDD_MPU                1040
+#define VDD_MM         1040
 #define VDD_CORE       1040
-#define VDD_MPU_5432   1150
-#define VDD_MM_5432    1150
-#define VDD_CORE_5432  1150
+
+#define VDD_MPU_LOW    890
+#define VDD_MM_LOW     890
+#define VDD_CORE_LOW   890
+
+/* ES2.0 settings */
+#define VDD_MPU_ES2    1060
+#define VDD_MM_ES2     1025
+#define VDD_CORE_ES2   1040
+
+#define VDD_MPU_ES2_HIGH 1250
+#define VDD_MM_ES2_OD  1120
+
+#define VDD_MPU_ES2_LOW 880
+#define VDD_MM_ES2_LOW 880
 
 /* Standard offset is 0.5v expressed in uv */
 #define PALMAS_SMPS_BASE_VOLT_UV 500000