index 0697a732de44ae043177cdf73e6981b8c7af3e5c..347f104e80e3af6815c19ba6ccc8eb159962c1cc 100644 (file)
#endif /* __ASSEMBLY__ */
#endif /* __KERNEL_STRICT_NAMES */
+#define BIT(x) (1 << (x))
+
#define WD_UNLOCK1 0xAAAA
#define WD_UNLOCK2 0x5555
-#define SYSCLKDIV_1 (0x1 << 6)
-#define SYSCLKDIV_2 (0x1 << 7)
-
-#define CLKSEL_GPT1 (0x1 << 0)
-
-#define EN_GPT1 (0x1 << 0)
-#define EN_32KSYNC (0x1 << 2)
-
-#define ST_WDT2 (0x1 << 5)
-
-#define RESETDONE (0x1 << 0)
-
#define TCLR_ST (0x1 << 0)
#define TCLR_AR (0x1 << 1)
#define TCLR_PRE (0x1 << 5)
#define I2C_BASE1 (OMAP54XX_L4_PER_BASE + 0x70000)
#define I2C_BASE2 (OMAP54XX_L4_PER_BASE + 0x72000)
#define I2C_BASE3 (OMAP54XX_L4_PER_BASE + 0x60000)
+#define I2C_BASE4 (OMAP54XX_L4_PER_BASE + 0x7A000)
+#define I2C_BASE5 (OMAP54XX_L4_PER_BASE + 0x7C000)
/* MUSB base */
#define MUSB_BASE (OMAP54XX_L4_CORE_BASE + 0xAB000)
#define OMAP_GPIO_CLEARDATAOUT 0x0190
#define OMAP_GPIO_SETDATAOUT 0x0194
+/*
+ * PRCM
+ */
+
+/* PRM */
+#define PRM_BASE 0x4AE06000
+#define PRM_DEVICE_BASE (PRM_BASE + 0x1B00)
+
+#define PRM_RSTCTRL PRM_DEVICE_BASE
+#define PRM_RSTCTRL_RESET 0x01
+#define PRM_RSTST (PRM_DEVICE_BASE + 0x4)
+#define PRM_RSTST_WARM_RESET_MASK 0x7FEA
+
+/* DRA7XX CPSW Config space */
+#define CPSW_BASE 0x48484000
+#define CPSW_MDIO_BASE 0x48485000
+
#endif /* _CPU_H */