index 4bf555ae4082d196a60f69666a6d91b3ad070040..3076a5ec89f550e17049a5bfb991d0baf58b8ab3 100644 (file)
#define DRAM_ADDR_SPACE_START OMAP54XX_DRAM_ADDR_SPACE_START
#define DRAM_ADDR_SPACE_END OMAP54XX_DRAM_ADDR_SPACE_END
-/* CONTROL */
-#define CTRL_BASE (OMAP54XX_L4_CORE_BASE + 0x2000)
-#define CONTROL_PADCONF_CORE (CTRL_BASE + 0x0800)
-#define CONTROL_PADCONF_WKUP (OMAP54XX_L4_WKUP_BASE + 0xc800)
-
-/* LPDDR2 IO regs. To be verified */
-#define LPDDR2_IO_REGS_BASE 0x4A100638
-
-/* CONTROL_ID_CODE */
-#define CONTROL_ID_CODE (CTRL_BASE + 0x204)
-
/* To be verified */
#define OMAP5430_CONTROL_ID_CODE_ES1_0 0x0B94202F
+#define OMAP5430_CONTROL_ID_CODE_ES2_0 0x1B94202F
#define OMAP5432_CONTROL_ID_CODE_ES1_0 0x0B99802F
-
-/* STD_FUSE_PROD_ID_1 */
-#define STD_FUSE_PROD_ID_1 (CTRL_BASE + 0x218)
-#define PROD_ID_1_SILICON_TYPE_SHIFT 16
-#define PROD_ID_1_SILICON_TYPE_MASK (3 << 16)
+#define OMAP5432_CONTROL_ID_CODE_ES2_0 0x1B99802F
+#define DRA752_CONTROL_ID_CODE_ES1_0 0x0B99002F
/* UART */
#define UART1_BASE (OMAP54XX_L4_PER_BASE + 0x6a000)
/* Watchdog Timer2 - MPU watchdog */
#define WDT2_BASE (OMAP54XX_L4_WKUP_BASE + 0x14000)
-/* 32KTIMER */
-#define SYNC_32KTIMER_BASE (OMAP54XX_L4_WKUP_BASE + 0x4000)
-
/* GPMC */
#define OMAP54XX_GPMC_BASE 0x50000000
-/* SYSTEM CONTROL MODULE */
-#define SYSCTRL_GENERAL_CORE_BASE 0x4A002000
+/* QSPI */
+#define QSPI_BASE 0x4B300000
/*
* Hardware Register Details
/* CONTROL_EFUSE_2 */
#define CONTROL_EFUSE_2_NMOS_PMOS_PTV_CODE_1 0x00ffc000
+#define SDCARD_BIAS_PWRDNZ (1 << 27)
#define SDCARD_PWRDNZ (1 << 26)
#define SDCARD_BIAS_HIZ_MODE (1 << 25)
-#define SDCARD_BIAS_PWRDNZ (1 << 22)
+#define SDCARD_BIAS_PWRDNZ2 (1 << 22)
#define SDCARD_PBIASLITE_VMODE (1 << 21)
#ifndef __ASSEMBLY__
#define DEVICE_TYPE_MASK (0x7 << DEVICE_TYPE_SHIFT)
#define DEVICE_GP 0x3
-struct omap_sys_ctrl_regs {
- u32 pad0[77]; /* 0x4A002000 */
- u32 control_status; /* 0x4A002134 */
- u32 pad1[794]; /* 0x4A002138 */
- u32 control_paconf_global; /* 0x4A002DA0 */
- u32 control_paconf_mode; /* 0x4A002DA4 */
- u32 control_smart1io_padconf_0; /* 0x4A002DA8 */
- u32 control_smart1io_padconf_1; /* 0x4A002DAC */
- u32 control_smart1io_padconf_2; /* 0x4A002DB0 */
- u32 control_smart2io_padconf_0; /* 0x4A002DB4 */
- u32 control_smart2io_padconf_1; /* 0x4A002DB8 */
- u32 control_smart2io_padconf_2; /* 0x4A002DBC */
- u32 control_smart3io_padconf_0; /* 0x4A002DC0 */
- u32 control_smart3io_padconf_1; /* 0x4A002DC4 */
- u32 pad2[14];
- u32 control_pbias; /* 0x4A002E00 */
- u32 control_i2c_0; /* 0x4A002E04 */
- u32 control_camera_rx; /* 0x4A002E08 */
- u32 control_hdmi_tx_phy; /* 0x4A002E0C */
- u32 control_uniportm; /* 0x4A002E10 */
- u32 control_dsiphy; /* 0x4A002E14 */
- u32 control_mcbsplp; /* 0x4A002E18 */
- u32 control_usb2phycore; /* 0x4A002E1C */
- u32 control_hdmi_1; /*0x4A002E20*/
- u32 control_hsi; /*0x4A002E24*/
- u32 pad3[2];
- u32 control_ddr3ch1_0; /*0x4A002E30*/
- u32 control_ddr3ch2_0; /*0x4A002E34*/
- u32 control_ddrch1_0; /*0x4A002E38*/
- u32 control_ddrch1_1; /*0x4A002E3C*/
- u32 control_ddrch2_0; /*0x4A002E40*/
- u32 control_ddrch2_1; /*0x4A002E44*/
- u32 control_lpddr2ch1_0; /*0x4A002E48*/
- u32 control_lpddr2ch1_1; /*0x4A002E4C*/
- u32 control_ddrio_0; /*0x4A002E50*/
- u32 control_ddrio_1; /*0x4A002E54*/
- u32 control_ddrio_2; /*0x4A002E58*/
- u32 control_hyst_1; /*0x4A002E5C*/
- u32 control_usbb_hsic_control; /*0x4A002E60*/
- u32 control_c2c; /*0x4A002E64*/
- u32 control_core_control_spare_rw; /*0x4A002E68*/
- u32 control_core_control_spare_r; /*0x4A002E6C*/
- u32 control_core_control_spare_r_c0; /*0x4A002E70*/
- u32 control_srcomp_north_side; /*0x4A002E74*/
- u32 control_srcomp_south_side; /*0x4A002E78*/
- u32 control_srcomp_east_side; /*0x4A002E7C*/
- u32 control_srcomp_west_side; /*0x4A002E80*/
- u32 control_srcomp_code_latch; /*0x4A002E84*/
- u32 pad4[3679394];
- u32 control_port_emif1_sdram_config; /*0x4AE0C110*/
- u32 control_port_emif1_lpddr2_nvm_config; /*0x4AE0C114*/
- u32 control_port_emif2_sdram_config; /*0x4AE0C118*/
- u32 pad5[10];
- u32 control_emif1_sdram_config_ext; /* 0x4AE0C144 */
- u32 control_emif2_sdram_config_ext; /* 0x4AE0C148 */
- u32 pad6[789];
- u32 control_smart1nopmio_padconf_0; /* 0x4AE0CDA0 */
- u32 control_smart1nopmio_padconf_1; /* 0x4AE0CDA4 */
- u32 control_padconf_mode; /* 0x4AE0CDA8 */
- u32 control_xtal_oscillator; /* 0x4AE0CDAC */
- u32 control_i2c_2; /* 0x4AE0CDB0 */
- u32 control_ckobuffer; /* 0x4AE0CDB4 */
- u32 control_wkup_control_spare_rw; /* 0x4AE0CDB8 */
- u32 control_wkup_control_spare_r; /* 0x4AE0CDBC */
- u32 control_wkup_control_spare_r_c0; /* 0x4AE0CDC0 */
- u32 control_srcomp_east_side_wkup; /* 0x4AE0CDC4 */
- u32 control_efuse_1; /* 0x4AE0CDC8 */
- u32 control_efuse_2; /* 0x4AE0CDCC */
- u32 control_efuse_3; /* 0x4AE0CDD0 */
- u32 control_efuse_4; /* 0x4AE0CDD4 */
- u32 control_efuse_5; /* 0x4AE0CDD8 */
- u32 control_efuse_6; /* 0x4AE0CDDC */
- u32 control_efuse_7; /* 0x4AE0CDE0 */
- u32 control_efuse_8; /* 0x4AE0CDE4 */
- u32 control_efuse_9; /* 0x4AE0CDE8 */
- u32 control_efuse_10; /* 0x4AE0CDEC */
- u32 control_efuse_11; /* 0x4AE0CDF0 */
- u32 control_efuse_12; /* 0x4AE0CDF4 */
- u32 control_efuse_13; /* 0x4AE0CDF8 */
-};
-
/* Output impedance control */
#define ds_120_ohm 0x0
#define ds_60_ohm 0x1
#define DDR_IO_1_VREF_CELLS_DDR3_VALUE 0xBC6318DC
#define DDR_IO_2_VREF_CELLS_DDR3_VALUE 0x0
+#define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x7C7C7C7C
+#define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x64656465
+#define DDR_IO_0_VREF_CELLS_DDR3_VALUE_ES2 0xBAE8C631
+#define DDR_IO_1_VREF_CELLS_DDR3_VALUE_ES2 0xB46318D8
+#define DDR_IO_2_VREF_CELLS_DDR3_VALUE_ES2 0x84210000
+
#define EFUSE_1 0x45145100
#define EFUSE_2 0x45145100
#define EFUSE_3 0x45145100
#define EFUSE_4 0x45145100
#endif /* __ASSEMBLY__ */
-/*
- * Non-secure SRAM Addresses
- * Non-secure RAM starts at 0x40300000 for GP devices. But we keep SRAM_BASE
- * at 0x40304000(EMU base) so that our code works for both EMU and GP
- */
-#define NON_SECURE_SRAM_START 0x40300000
-#define NON_SECURE_SRAM_END 0x40320000 /* Not inclusive */
/* base address for indirect vectors (internal boot mode) */
#define SRAM_ROM_VECT_BASE 0x4031F000
-#define SRAM_SCRATCH_SPACE_ADDR NON_SECURE_SRAM_START
-/*
- * SRAM scratch space entries
- */
-#define OMAP5_SRAM_SCRATCH_OMAP5_REV SRAM_SCRATCH_SPACE_ADDR
-#define OMAP5_SRAM_SCRATCH_EMIF_SIZE (SRAM_SCRATCH_SPACE_ADDR + 0x4)
-#define OMAP5_SRAM_SCRATCH_EMIF_T_NUM (SRAM_SCRATCH_SPACE_ADDR + 0xC)
-#define OMAP5_SRAM_SCRATCH_EMIF_T_DEN (SRAM_SCRATCH_SPACE_ADDR + 0x10)
-#define OMAP_SRAM_SCRATCH_PRCM_PTR (SRAM_SCRATCH_SPACE_ADDR + 0x14)
-#define OMAP_SRAM_SCRATCH_DPLLS_PTR (SRAM_SCRATCH_SPACE_ADDR + 0x18)
-#define OMAP_SRAM_SCRATCH_VCORES_PTR (SRAM_SCRATCH_SPACE_ADDR + 0x1C)
-#define OMAP5_SRAM_SCRATCH_SPACE_END (SRAM_SCRATCH_SPACE_ADDR + 0x20)
-
-/* Silicon revisions */
-#define OMAP4430_SILICON_ID_INVALID 0xFFFFFFFF
-#define OMAP4430_ES1_0 0x44300100
-#define OMAP4430_ES2_0 0x44300200
-#define OMAP4430_ES2_1 0x44300210
-#define OMAP4430_ES2_2 0x44300220
-#define OMAP4430_ES2_3 0x44300230
-#define OMAP4460_ES1_0 0x44600100
-#define OMAP4460_ES1_1 0x44600110
-
-/* ROM code defines */
-/* Boot device */
-#define BOOT_DEVICE_MASK 0xFF
-#define BOOT_DEVICE_OFFSET 0x8
-#define DEV_DESC_PTR_OFFSET 0x4
-#define DEV_DATA_PTR_OFFSET 0x18
-#define BOOT_MODE_OFFSET 0x8
-#define RESET_REASON_OFFSET 0x9
-#define CH_FLAGS_OFFSET 0xA
-
-#define CH_FLAGS_CHSETTINGS (0x1 << 0)
-#define CH_FLAGS_CHRAM (0x1 << 1)
-#define CH_FLAGS_CHFLASH (0x1 << 2)
-#define CH_FLAGS_CHMMCSD (0x1 << 3)
+/* CONTROL_SRCOMP_XXX_SIDE */
+#define OVERRIDE_XS_SHIFT 30
+#define OVERRIDE_XS_MASK (1 << 30)
+#define SRCODE_READ_XS_SHIFT 12
+#define SRCODE_READ_XS_MASK (0xff << 12)
+#define PWRDWN_XS_SHIFT 11
+#define PWRDWN_XS_MASK (1 << 11)
+#define DIVIDE_FACTOR_XS_SHIFT 4
+#define DIVIDE_FACTOR_XS_MASK (0x7f << 4)
+#define MULTIPLY_FACTOR_XS_SHIFT 1
+#define MULTIPLY_FACTOR_XS_MASK (0x7 << 1)
+#define SRCODE_OVERRIDE_SEL_XS_SHIFT 0
+#define SRCODE_OVERRIDE_SEL_XS_MASK (1 << 0)
+
+/* IO Delay module defines */
+#define CFG_IO_DELAY_BASE 0x4844A000
+#define CFG_IO_DELAY_LOCK (CFG_IO_DELAY_BASE + 0x02C)
+
+/* CPSW IO Delay registers*/
+#define CFG_RGMII0_TXCTL (CFG_IO_DELAY_BASE + 0x74C)
+#define CFG_RGMII0_TXD0 (CFG_IO_DELAY_BASE + 0x758)
+#define CFG_RGMII0_TXD1 (CFG_IO_DELAY_BASE + 0x764)
+#define CFG_RGMII0_TXD2 (CFG_IO_DELAY_BASE + 0x770)
+#define CFG_RGMII0_TXD3 (CFG_IO_DELAY_BASE + 0x77C)
+#define CFG_VIN2A_D13 (CFG_IO_DELAY_BASE + 0xA7C)
+#define CFG_VIN2A_D17 (CFG_IO_DELAY_BASE + 0xAAC)
+#define CFG_VIN2A_D16 (CFG_IO_DELAY_BASE + 0xAA0)
+#define CFG_VIN2A_D15 (CFG_IO_DELAY_BASE + 0xA94)
+#define CFG_VIN2A_D14 (CFG_IO_DELAY_BASE + 0xA88)
+
+#define CFG_IO_DELAY_UNLOCK_KEY 0x0000AAAA
+#define CFG_IO_DELAY_LOCK_KEY 0x0000AAAB
+#define CFG_IO_DELAY_ACCESS_PATTERN 0x00029000
+#define CFG_IO_DELAY_LOCK_MASK 0x400
#ifndef __ASSEMBLY__
-struct omap_boot_parameters {
- char *boot_message;
- unsigned int mem_boot_descriptor;
- unsigned char omap_bootdevice;
- unsigned char reset_reason;
- unsigned char ch_flags;
+struct srcomp_params {
+ s8 divide_factor;
+ s8 multiply_factor;
+};
+
+struct ctrl_ioregs {
+ u32 ctrl_ddrch;
+ u32 ctrl_lpddr2ch;
+ u32 ctrl_ddr3ch;
+ u32 ctrl_ddrio_0;
+ u32 ctrl_ddrio_1;
+ u32 ctrl_ddrio_2;
+ u32 ctrl_emif_sdram_config_ext;
+ u32 ctrl_ddr_ctrl_ext_0;
+};
+
+struct io_delay {
+ u32 addr;
+ u32 dly;
};
#endif /* __ASSEMBLY__ */
#endif