index d811d6ec237739712118c5a0468a8865613f332c..3d4d08c8836b4f95cc590664962598870adc80a2 100644 (file)
#define OMAP54XX_L4_PER_BASE 0x48000000
#define OMAP54XX_DRAM_ADDR_SPACE_START 0x80000000
-#define OMAP54XX_DRAM_ADDR_SPACE_END 0xD0000000
+#define OMAP54XX_DRAM_ADDR_SPACE_END 0xFFFFFFFF
#define DRAM_ADDR_SPACE_START OMAP54XX_DRAM_ADDR_SPACE_START
#define DRAM_ADDR_SPACE_END OMAP54XX_DRAM_ADDR_SPACE_END
#define CONTROL_ID_CODE (CTRL_BASE + 0x204)
/* To be verified */
-#define OMAP5_CONTROL_ID_CODE_ES1_0 0x0B85202F
+#define OMAP5_CONTROL_ID_CODE_ES1_0 0x0B94202F
/* STD_FUSE_PROD_ID_1 */
#define STD_FUSE_PROD_ID_1 (CTRL_BASE + 0x218)
#define TCLR_AR (0x1 << 1)
#define TCLR_PRE (0x1 << 5)
-/*
- * PRCM
- */
-
-/* PRM */
-#define PRM_BASE 0x4AE06000
-#define PRM_DEVICE_BASE (PRM_BASE + 0x1B00)
-
-#define PRM_RSTCTRL PRM_DEVICE_BASE
-#define PRM_RSTCTRL_RESET 0x01
-
/* Control Module */
#define LDOSRAM_ACTMODE_VSET_IN_MASK (0x1F << 5)
#define LDOSRAM_VOLT_CTRL_OVERRIDE 0x0401040f
/* CONTROL_EFUSE_2 */
#define CONTROL_EFUSE_2_NMOS_PMOS_PTV_CODE_1 0x00ffc000
-#define MMC1_PWRDNZ (1 << 26)
-#define MMC1_PBIASLITE_PWRDNZ (1 << 22)
-#define MMC1_PBIASLITE_VMODE (1 << 21)
+#define SDCARD_PWRDNZ (1 << 26)
+#define SDCARD_BIAS_HIZ_MODE (1 << 25)
+#define SDCARD_BIAS_PWRDNZ (1 << 22)
+#define SDCARD_PBIASLITE_VMODE (1 << 21)
#ifndef __ASSEMBLY__
unsigned int s32k_cr; /* 0x10 */
};
-struct omap4_sys_ctrl_regs {
- unsigned int pad1[129];
- unsigned int control_id_code; /* 0x4A002204 */
- unsigned int pad11[22];
- unsigned int control_std_fuse_opp_bgap; /* 0x4a002260 */
- unsigned int pad2[47];
- unsigned int control_ldosram_iva_voltage_ctrl; /* 0x4A002320 */
- unsigned int control_ldosram_mpu_voltage_ctrl; /* 0x4A002324 */
- unsigned int control_ldosram_core_voltage_ctrl; /* 0x4A002328 */
- unsigned int pad3[260277];
- unsigned int control_pbiaslite; /* 0x4A100600 */
- unsigned int pad4[63];
- unsigned int control_efuse_1; /* 0x4A100700 */
- unsigned int control_efuse_2; /* 0x4A100704 */
+#define DEVICE_TYPE_SHIFT 0x6
+#define DEVICE_TYPE_MASK (0x7 << DEVICE_TYPE_SHIFT)
+#define DEVICE_GP 0x3
+
+struct omap_sys_ctrl_regs {
+ u32 pad0[77]; /* 0x4A002000 */
+ u32 control_status; /* 0x4A002134 */
+ u32 pad1[794]; /* 0x4A002138 */
+ u32 control_paconf_global; /* 0x4A002DA0 */
+ u32 control_paconf_mode; /* 0x4A002DA4 */
+ u32 control_smart1io_padconf_0; /* 0x4A002DA8 */
+ u32 control_smart1io_padconf_1; /* 0x4A002DAC */
+ u32 control_smart1io_padconf_2; /* 0x4A002DB0 */
+ u32 control_smart2io_padconf_0; /* 0x4A002DB4 */
+ u32 control_smart2io_padconf_1; /* 0x4A002DB8 */
+ u32 control_smart2io_padconf_2; /* 0x4A002DBC */
+ u32 control_smart3io_padconf_0; /* 0x4A002DC0 */
+ u32 control_smart3io_padconf_1; /* 0x4A002DC4 */
+ u32 pad2[14];
+ u32 control_pbias; /* 0x4A002E00 */
+ u32 control_i2c_0; /* 0x4A002E04 */
+ u32 control_camera_rx; /* 0x4A002E08 */
+ u32 control_hdmi_tx_phy; /* 0x4A002E0C */
+ u32 control_uniportm; /* 0x4A002E10 */
+ u32 control_dsiphy; /* 0x4A002E14 */
+ u32 control_mcbsplp; /* 0x4A002E18 */
+ u32 control_usb2phycore; /* 0x4A002E1C */
+ u32 control_hdmi_1; /*0x4A002E20*/
+ u32 control_hsi; /*0x4A002E24*/
+ u32 pad3[2];
+ u32 control_ddr3ch1_0; /*0x4A002E30*/
+ u32 control_ddr3ch2_0; /*0x4A002E34*/
+ u32 control_ddrch1_0; /*0x4A002E38*/
+ u32 control_ddrch1_1; /*0x4A002E3C*/
+ u32 control_ddrch2_0; /*0x4A002E40*/
+ u32 control_ddrch2_1; /*0x4A002E44*/
+ u32 control_lpddr2ch1_0; /*0x4A002E48*/
+ u32 control_lpddr2ch1_1; /*0x4A002E4C*/
+ u32 control_ddrio_0; /*0x4A002E50*/
+ u32 control_ddrio_1; /*0x4A002E54*/
+ u32 control_ddrio_2; /*0x4A002E58*/
+ u32 control_hyst_1; /*0x4A002E5C*/
+ u32 control_usbb_hsic_control; /*0x4A002E60*/
+ u32 control_c2c; /*0x4A002E64*/
+ u32 control_core_control_spare_rw; /*0x4A002E68*/
+ u32 control_core_control_spare_r; /*0x4A002E6C*/
+ u32 control_core_control_spare_r_c0; /*0x4A002E70*/
+ u32 control_srcomp_north_side; /*0x4A002E74*/
+ u32 control_srcomp_south_side; /*0x4A002E78*/
+ u32 control_srcomp_east_side; /*0x4A002E7C*/
+ u32 control_srcomp_west_side; /*0x4A002E80*/
+ u32 control_srcomp_code_latch; /*0x4A002E84*/
+ u32 pad4[3680198];
+ u32 control_smart1nopmio_padconf_0; /* 0x4AE0CDA0 */
+ u32 control_smart1nopmio_padconf_1; /* 0x4AE0CDA4 */
+ u32 control_padconf_mode; /* 0x4AE0CDA8 */
+ u32 control_xtal_oscillator; /* 0x4AE0CDAC */
+ u32 control_i2c_2; /* 0x4AE0CDB0 */
+ u32 control_ckobuffer; /* 0x4AE0CDB4 */
+ u32 control_wkup_control_spare_rw; /* 0x4AE0CDB8 */
+ u32 control_wkup_control_spare_r; /* 0x4AE0CDBC */
+ u32 control_wkup_control_spare_r_c0; /* 0x4AE0CDC0 */
+ u32 control_srcomp_east_side_wkup; /* 0x4AE0CDC4 */
+ u32 control_efuse_1; /* 0x4AE0CDC8 */
+ u32 control_efuse_2; /* 0x4AE0CDCC */
+ u32 control_efuse_3; /* 0x4AE0CDD0 */
+ u32 control_efuse_4; /* 0x4AE0CDD4 */
+ u32 control_efuse_5; /* 0x4AE0CDD8 */
+ u32 control_efuse_6; /* 0x4AE0CDDC */
+ u32 control_efuse_7; /* 0x4AE0CDE0 */
+ u32 control_efuse_8; /* 0x4AE0CDE4 */
+ u32 control_efuse_9; /* 0x4AE0CDE8 */
+ u32 control_efuse_10; /* 0x4AE0CDEC */
+ u32 control_efuse_11; /* 0x4AE0CDF0 */
+ u32 control_efuse_12; /* 0x4AE0CDF4 */
+ u32 control_efuse_13; /* 0x4AE0CDF8 */
};
-struct control_lpddr2io_regs {
- unsigned int control_lpddr2io1_0;
- unsigned int control_lpddr2io1_1;
- unsigned int control_lpddr2io1_2;
- unsigned int control_lpddr2io1_3;
- unsigned int control_lpddr2io2_0;
- unsigned int control_lpddr2io2_1;
- unsigned int control_lpddr2io2_2;
- unsigned int control_lpddr2io2_3;
-};
+/* Output impedance control */
+#define ds_120_ohm 0x0
+#define ds_60_ohm 0x1
+#define ds_45_ohm 0x2
+#define ds_30_ohm 0x3
+#define ds_mask 0x3
+
+/* Slew rate control */
+#define sc_slow 0x0
+#define sc_medium 0x1
+#define sc_fast 0x2
+#define sc_na 0x3
+#define sc_mask 0x3
+
+/* Target capacitance control */
+#define lb_5_12_pf 0x0
+#define lb_12_25_pf 0x1
+#define lb_25_50_pf 0x2
+#define lb_50_80_pf 0x3
+#define lb_mask 0x3
+
+#define usb_i_mask 0x7
+
+#define DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN 0x80828082
+#define DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN 0x82828200
+#define DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL 0x8421
+#define DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL 0x8421084
+#define DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL 0x8421000
+
+#define EFUSE_1 0x45145100
+#define EFUSE_2 0x45145100
+#define EFUSE_3 0x45145100
+#define EFUSE_4 0x45145100
#endif /* __ASSEMBLY__ */
/*
* Non-secure RAM starts at 0x40300000 for GP devices. But we keep SRAM_BASE
* at 0x40304000(EMU base) so that our code works for both EMU and GP
*/
-#define NON_SECURE_SRAM_START 0x40304000
+#define NON_SECURE_SRAM_START 0x40300000
#define NON_SECURE_SRAM_END 0x40320000 /* Not inclusive */
/* base address for indirect vectors (internal boot mode) */
#define SRAM_ROM_VECT_BASE 0x4031F000