index 7f05cb5b4a782314a74bf73fd10403f01c647a44..ba2775b0a3bb73ee53c121661694e031005fd90f 100644 (file)
/* To be verified */
#define OMAP5430_CONTROL_ID_CODE_ES1_0 0x0B94202F
+#define OMAP5430_CONTROL_ID_CODE_ES2_0 0x1B94202F
#define OMAP5432_CONTROL_ID_CODE_ES1_0 0x0B99802F
+#define OMAP5432_CONTROL_ID_CODE_ES2_0 0x1B99802F
/* STD_FUSE_PROD_ID_1 */
#define STD_FUSE_PROD_ID_1 (CTRL_BASE + 0x218)
#define DEVICE_TYPE_MASK (0x7 << DEVICE_TYPE_SHIFT)
#define DEVICE_GP 0x3
-struct omap_sys_ctrl_regs {
- u32 pad0[77]; /* 0x4A002000 */
- u32 control_status; /* 0x4A002134 */
- u32 pad1[794]; /* 0x4A002138 */
- u32 control_paconf_global; /* 0x4A002DA0 */
- u32 control_paconf_mode; /* 0x4A002DA4 */
- u32 control_smart1io_padconf_0; /* 0x4A002DA8 */
- u32 control_smart1io_padconf_1; /* 0x4A002DAC */
- u32 control_smart1io_padconf_2; /* 0x4A002DB0 */
- u32 control_smart2io_padconf_0; /* 0x4A002DB4 */
- u32 control_smart2io_padconf_1; /* 0x4A002DB8 */
- u32 control_smart2io_padconf_2; /* 0x4A002DBC */
- u32 control_smart3io_padconf_0; /* 0x4A002DC0 */
- u32 control_smart3io_padconf_1; /* 0x4A002DC4 */
- u32 pad2[14];
- u32 control_pbias; /* 0x4A002E00 */
- u32 control_i2c_0; /* 0x4A002E04 */
- u32 control_camera_rx; /* 0x4A002E08 */
- u32 control_hdmi_tx_phy; /* 0x4A002E0C */
- u32 control_uniportm; /* 0x4A002E10 */
- u32 control_dsiphy; /* 0x4A002E14 */
- u32 control_mcbsplp; /* 0x4A002E18 */
- u32 control_usb2phycore; /* 0x4A002E1C */
- u32 control_hdmi_1; /*0x4A002E20*/
- u32 control_hsi; /*0x4A002E24*/
- u32 pad3[2];
- u32 control_ddr3ch1_0; /*0x4A002E30*/
- u32 control_ddr3ch2_0; /*0x4A002E34*/
- u32 control_ddrch1_0; /*0x4A002E38*/
- u32 control_ddrch1_1; /*0x4A002E3C*/
- u32 control_ddrch2_0; /*0x4A002E40*/
- u32 control_ddrch2_1; /*0x4A002E44*/
- u32 control_lpddr2ch1_0; /*0x4A002E48*/
- u32 control_lpddr2ch1_1; /*0x4A002E4C*/
- u32 control_ddrio_0; /*0x4A002E50*/
- u32 control_ddrio_1; /*0x4A002E54*/
- u32 control_ddrio_2; /*0x4A002E58*/
- u32 control_hyst_1; /*0x4A002E5C*/
- u32 control_usbb_hsic_control; /*0x4A002E60*/
- u32 control_c2c; /*0x4A002E64*/
- u32 control_core_control_spare_rw; /*0x4A002E68*/
- u32 control_core_control_spare_r; /*0x4A002E6C*/
- u32 control_core_control_spare_r_c0; /*0x4A002E70*/
- u32 control_srcomp_north_side; /*0x4A002E74*/
- u32 control_srcomp_south_side; /*0x4A002E78*/
- u32 control_srcomp_east_side; /*0x4A002E7C*/
- u32 control_srcomp_west_side; /*0x4A002E80*/
- u32 control_srcomp_code_latch; /*0x4A002E84*/
- u32 pad4[3679394];
- u32 control_port_emif1_sdram_config; /*0x4AE0C110*/
- u32 control_port_emif1_lpddr2_nvm_config; /*0x4AE0C114*/
- u32 control_port_emif2_sdram_config; /*0x4AE0C118*/
- u32 pad5[10];
- u32 control_emif1_sdram_config_ext; /* 0x4AE0C144 */
- u32 control_emif2_sdram_config_ext; /* 0x4AE0C148 */
- u32 pad6[789];
- u32 control_smart1nopmio_padconf_0; /* 0x4AE0CDA0 */
- u32 control_smart1nopmio_padconf_1; /* 0x4AE0CDA4 */
- u32 control_padconf_mode; /* 0x4AE0CDA8 */
- u32 control_xtal_oscillator; /* 0x4AE0CDAC */
- u32 control_i2c_2; /* 0x4AE0CDB0 */
- u32 control_ckobuffer; /* 0x4AE0CDB4 */
- u32 control_wkup_control_spare_rw; /* 0x4AE0CDB8 */
- u32 control_wkup_control_spare_r; /* 0x4AE0CDBC */
- u32 control_wkup_control_spare_r_c0; /* 0x4AE0CDC0 */
- u32 control_srcomp_east_side_wkup; /* 0x4AE0CDC4 */
- u32 control_efuse_1; /* 0x4AE0CDC8 */
- u32 control_efuse_2; /* 0x4AE0CDCC */
- u32 control_efuse_3; /* 0x4AE0CDD0 */
- u32 control_efuse_4; /* 0x4AE0CDD4 */
- u32 control_efuse_5; /* 0x4AE0CDD8 */
- u32 control_efuse_6; /* 0x4AE0CDDC */
- u32 control_efuse_7; /* 0x4AE0CDE0 */
- u32 control_efuse_8; /* 0x4AE0CDE4 */
- u32 control_efuse_9; /* 0x4AE0CDE8 */
- u32 control_efuse_10; /* 0x4AE0CDEC */
- u32 control_efuse_11; /* 0x4AE0CDF0 */
- u32 control_efuse_12; /* 0x4AE0CDF4 */
- u32 control_efuse_13; /* 0x4AE0CDF8 */
-};
-
/* Output impedance control */
#define ds_120_ohm 0x0
#define ds_60_ohm 0x1
#define DDR_IO_1_VREF_CELLS_DDR3_VALUE 0xBC6318DC
#define DDR_IO_2_VREF_CELLS_DDR3_VALUE 0x0
+#define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x7C7C7C7C
+#define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x64656465
+#define DDR_IO_0_VREF_CELLS_DDR3_VALUE_ES2 0xBAE8C631
+#define DDR_IO_1_VREF_CELLS_DDR3_VALUE_ES2 0xB46318D8
+#define DDR_IO_2_VREF_CELLS_DDR3_VALUE_ES2 0x84210000
+
#define EFUSE_1 0x45145100
#define EFUSE_2 0x45145100
#define EFUSE_3 0x45145100
#define NON_SECURE_SRAM_END 0x40320000 /* Not inclusive */
/* base address for indirect vectors (internal boot mode) */
#define SRAM_ROM_VECT_BASE 0x4031F000
-/* Temporary SRAM stack used while low level init is done */
-#define LOW_LEVEL_SRAM_STACK NON_SECURE_SRAM_END
#define SRAM_SCRATCH_SPACE_ADDR NON_SECURE_SRAM_START
/*
#define OMAP5_SRAM_SCRATCH_EMIF_SIZE (SRAM_SCRATCH_SPACE_ADDR + 0x4)
#define OMAP5_SRAM_SCRATCH_EMIF_T_NUM (SRAM_SCRATCH_SPACE_ADDR + 0xC)
#define OMAP5_SRAM_SCRATCH_EMIF_T_DEN (SRAM_SCRATCH_SPACE_ADDR + 0x10)
-#define OMAP5_SRAM_SCRATCH_SPACE_END (SRAM_SCRATCH_SPACE_ADDR + 0x14)
+#define OMAP_SRAM_SCRATCH_PRCM_PTR (SRAM_SCRATCH_SPACE_ADDR + 0x14)
+#define OMAP_SRAM_SCRATCH_DPLLS_PTR (SRAM_SCRATCH_SPACE_ADDR + 0x18)
+#define OMAP_SRAM_SCRATCH_VCORES_PTR (SRAM_SCRATCH_SPACE_ADDR + 0x1C)
+#define OMAP5_SRAM_SCRATCH_SYS_CTRL (SRAM_SCRATCH_SPACE_ADDR + 0x20)
+#define OMAP5_SRAM_SCRATCH_SPACE_END (SRAM_SCRATCH_SPACE_ADDR + 0x24)
/* Silicon revisions */
#define OMAP4430_SILICON_ID_INVALID 0xFFFFFFFF
unsigned char reset_reason;
unsigned char ch_flags;
};
+
+struct ctrl_ioregs {
+ u32 ctrl_ddrch;
+ u32 ctrl_lpddr2ch;
+ u32 ctrl_ddr3ch;
+ u32 ctrl_ddrio_0;
+ u32 ctrl_ddrio_1;
+ u32 ctrl_ddrio_2;
+ u32 ctrl_emif_sdram_config_ext;
+};
#endif /* __ASSEMBLY__ */
#endif