index a91da7d7875198eb9c8cc5ff0699a5db8bdd712a..ba2775b0a3bb73ee53c121661694e031005fd90f 100644 (file)
/* To be verified */
#define OMAP5430_CONTROL_ID_CODE_ES1_0 0x0B94202F
+#define OMAP5430_CONTROL_ID_CODE_ES2_0 0x1B94202F
#define OMAP5432_CONTROL_ID_CODE_ES1_0 0x0B99802F
+#define OMAP5432_CONTROL_ID_CODE_ES2_0 0x1B99802F
/* STD_FUSE_PROD_ID_1 */
#define STD_FUSE_PROD_ID_1 (CTRL_BASE + 0x218)
#define DDR_IO_1_VREF_CELLS_DDR3_VALUE 0xBC6318DC
#define DDR_IO_2_VREF_CELLS_DDR3_VALUE 0x0
+#define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x7C7C7C7C
+#define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x64656465
+#define DDR_IO_0_VREF_CELLS_DDR3_VALUE_ES2 0xBAE8C631
+#define DDR_IO_1_VREF_CELLS_DDR3_VALUE_ES2 0xB46318D8
+#define DDR_IO_2_VREF_CELLS_DDR3_VALUE_ES2 0x84210000
+
#define EFUSE_1 0x45145100
#define EFUSE_2 0x45145100
#define EFUSE_3 0x45145100
unsigned char reset_reason;
unsigned char ch_flags;
};
+
+struct ctrl_ioregs {
+ u32 ctrl_ddrch;
+ u32 ctrl_lpddr2ch;
+ u32 ctrl_ddr3ch;
+ u32 ctrl_ddrio_0;
+ u32 ctrl_ddrio_1;
+ u32 ctrl_ddrio_2;
+ u32 ctrl_emif_sdram_config_ext;
+};
#endif /* __ASSEMBLY__ */
#endif