]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - arch/arm/include/asm/arch-omap5/omap.h
ARM: OMAP5: Add DDR changes required for OMAP543X ES2.0 SOCs
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-omap5 / omap.h
index d811d6ec237739712118c5a0468a8865613f332c..ba2775b0a3bb73ee53c121661694e031005fd90f 100644 (file)
@@ -40,7 +40,7 @@
 #define OMAP54XX_L4_PER_BASE   0x48000000
 
 #define OMAP54XX_DRAM_ADDR_SPACE_START 0x80000000
-#define OMAP54XX_DRAM_ADDR_SPACE_END   0xD0000000
+#define OMAP54XX_DRAM_ADDR_SPACE_END   0xFFFFFFFF
 #define DRAM_ADDR_SPACE_START  OMAP54XX_DRAM_ADDR_SPACE_START
 #define DRAM_ADDR_SPACE_END    OMAP54XX_DRAM_ADDR_SPACE_END
 
 #define CONTROL_ID_CODE                (CTRL_BASE + 0x204)
 
 /* To be verified */
-#define OMAP5_CONTROL_ID_CODE_ES1_0    0x0B85202F
+#define OMAP5430_CONTROL_ID_CODE_ES1_0         0x0B94202F
+#define OMAP5430_CONTROL_ID_CODE_ES2_0          0x1B94202F
+#define OMAP5432_CONTROL_ID_CODE_ES1_0         0x0B99802F
+#define OMAP5432_CONTROL_ID_CODE_ES2_0          0x1B99802F
 
 /* STD_FUSE_PROD_ID_1 */
 #define STD_FUSE_PROD_ID_1             (CTRL_BASE + 0x218)
 #define TCLR_AR                        (0x1 << 1)
 #define TCLR_PRE               (0x1 << 5)
 
-/*
- * PRCM
- */
-
-/* PRM */
-#define PRM_BASE               0x4AE06000
-#define PRM_DEVICE_BASE                (PRM_BASE + 0x1B00)
-
-#define PRM_RSTCTRL            PRM_DEVICE_BASE
-#define PRM_RSTCTRL_RESET      0x01
-
 /* Control Module */
 #define LDOSRAM_ACTMODE_VSET_IN_MASK   (0x1F << 5)
 #define LDOSRAM_VOLT_CTRL_OVERRIDE     0x0401040f
 /* CONTROL_EFUSE_2 */
 #define CONTROL_EFUSE_2_NMOS_PMOS_PTV_CODE_1           0x00ffc000
 
-#define MMC1_PWRDNZ                                    (1 << 26)
-#define MMC1_PBIASLITE_PWRDNZ                          (1 << 22)
-#define MMC1_PBIASLITE_VMODE                           (1 << 21)
+#define SDCARD_PWRDNZ                                  (1 << 26)
+#define SDCARD_BIAS_HIZ_MODE                           (1 << 25)
+#define SDCARD_BIAS_PWRDNZ                             (1 << 22)
+#define SDCARD_PBIASLITE_VMODE                         (1 << 21)
 
 #ifndef __ASSEMBLY__
 
@@ -136,32 +129,55 @@ struct s32ktimer {
        unsigned int s32k_cr;   /* 0x10 */
 };
 
-struct omap4_sys_ctrl_regs {
-       unsigned int pad1[129];
-       unsigned int control_id_code;                   /* 0x4A002204 */
-       unsigned int pad11[22];
-       unsigned int control_std_fuse_opp_bgap;         /* 0x4a002260 */
-       unsigned int pad2[47];
-       unsigned int control_ldosram_iva_voltage_ctrl;  /* 0x4A002320 */
-       unsigned int control_ldosram_mpu_voltage_ctrl;  /* 0x4A002324 */
-       unsigned int control_ldosram_core_voltage_ctrl; /* 0x4A002328 */
-       unsigned int pad3[260277];
-       unsigned int control_pbiaslite;                 /* 0x4A100600 */
-       unsigned int pad4[63];
-       unsigned int control_efuse_1;                   /* 0x4A100700 */
-       unsigned int control_efuse_2;                   /* 0x4A100704 */
-};
-
-struct control_lpddr2io_regs {
-       unsigned int control_lpddr2io1_0;
-       unsigned int control_lpddr2io1_1;
-       unsigned int control_lpddr2io1_2;
-       unsigned int control_lpddr2io1_3;
-       unsigned int control_lpddr2io2_0;
-       unsigned int control_lpddr2io2_1;
-       unsigned int control_lpddr2io2_2;
-       unsigned int control_lpddr2io2_3;
-};
+#define DEVICE_TYPE_SHIFT 0x6
+#define DEVICE_TYPE_MASK (0x7 << DEVICE_TYPE_SHIFT)
+#define DEVICE_GP 0x3
+
+/* Output impedance control */
+#define ds_120_ohm     0x0
+#define ds_60_ohm      0x1
+#define ds_45_ohm      0x2
+#define ds_30_ohm      0x3
+#define ds_mask                0x3
+
+/* Slew rate control */
+#define sc_slow                0x0
+#define sc_medium      0x1
+#define sc_fast                0x2
+#define sc_na          0x3
+#define sc_mask                0x3
+
+/* Target capacitance control */
+#define lb_5_12_pf     0x0
+#define lb_12_25_pf    0x1
+#define lb_25_50_pf    0x2
+#define lb_50_80_pf    0x3
+#define lb_mask                0x3
+
+#define usb_i_mask     0x7
+
+#define DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN   0x80828082
+#define DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN 0x82828200
+#define DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL 0x8421
+#define DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL 0x8421084
+#define DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL 0x8421000
+
+#define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL    0x7C7C7C6C
+#define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL       0x64646464
+#define DDR_IO_0_VREF_CELLS_DDR3_VALUE                         0xBAE8C631
+#define DDR_IO_1_VREF_CELLS_DDR3_VALUE                         0xBC6318DC
+#define DDR_IO_2_VREF_CELLS_DDR3_VALUE                         0x0
+
+#define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x7C7C7C7C
+#define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x64656465
+#define DDR_IO_0_VREF_CELLS_DDR3_VALUE_ES2 0xBAE8C631
+#define DDR_IO_1_VREF_CELLS_DDR3_VALUE_ES2 0xB46318D8
+#define DDR_IO_2_VREF_CELLS_DDR3_VALUE_ES2 0x84210000
+
+#define EFUSE_1 0x45145100
+#define EFUSE_2 0x45145100
+#define EFUSE_3 0x45145100
+#define EFUSE_4 0x45145100
 #endif /* __ASSEMBLY__ */
 
 /*
@@ -169,12 +185,10 @@ struct control_lpddr2io_regs {
  * Non-secure RAM starts at 0x40300000 for GP devices. But we keep SRAM_BASE
  * at 0x40304000(EMU base) so that our code works for both EMU and GP
  */
-#define NON_SECURE_SRAM_START  0x40304000
+#define NON_SECURE_SRAM_START  0x40300000
 #define NON_SECURE_SRAM_END    0x40320000      /* Not inclusive */
 /* base address for indirect vectors (internal boot mode) */
 #define SRAM_ROM_VECT_BASE     0x4031F000
-/* Temporary SRAM stack used while low level init is done */
-#define LOW_LEVEL_SRAM_STACK   NON_SECURE_SRAM_END
 
 #define SRAM_SCRATCH_SPACE_ADDR                NON_SECURE_SRAM_START
 /*
@@ -184,7 +198,11 @@ struct control_lpddr2io_regs {
 #define OMAP5_SRAM_SCRATCH_EMIF_SIZE   (SRAM_SCRATCH_SPACE_ADDR + 0x4)
 #define OMAP5_SRAM_SCRATCH_EMIF_T_NUM  (SRAM_SCRATCH_SPACE_ADDR + 0xC)
 #define OMAP5_SRAM_SCRATCH_EMIF_T_DEN  (SRAM_SCRATCH_SPACE_ADDR + 0x10)
-#define OMAP5_SRAM_SCRATCH_SPACE_END   (SRAM_SCRATCH_SPACE_ADDR + 0x14)
+#define OMAP_SRAM_SCRATCH_PRCM_PTR      (SRAM_SCRATCH_SPACE_ADDR + 0x14)
+#define OMAP_SRAM_SCRATCH_DPLLS_PTR     (SRAM_SCRATCH_SPACE_ADDR + 0x18)
+#define OMAP_SRAM_SCRATCH_VCORES_PTR    (SRAM_SCRATCH_SPACE_ADDR + 0x1C)
+#define OMAP5_SRAM_SCRATCH_SYS_CTRL    (SRAM_SCRATCH_SPACE_ADDR + 0x20)
+#define OMAP5_SRAM_SCRATCH_SPACE_END   (SRAM_SCRATCH_SPACE_ADDR + 0x24)
 
 /* Silicon revisions */
 #define OMAP4430_SILICON_ID_INVALID    0xFFFFFFFF
@@ -219,5 +237,15 @@ struct omap_boot_parameters {
        unsigned char reset_reason;
        unsigned char ch_flags;
 };
+
+struct ctrl_ioregs {
+       u32 ctrl_ddrch;
+       u32 ctrl_lpddr2ch;
+       u32 ctrl_ddr3ch;
+       u32 ctrl_ddrio_0;
+       u32 ctrl_ddrio_1;
+       u32 ctrl_ddrio_2;
+       u32 ctrl_emif_sdram_config_ext;
+};
 #endif /* __ASSEMBLY__ */
 #endif