diff --git a/arch/arm/include/asm/arch-omap5/sys_proto.h b/arch/arm/include/asm/arch-omap5/sys_proto.h
index 2b3a071d2bc4e7fdc3111aa8ade7ac7712cd008c..201ed6f0275892b491c1293b312a19ed32f3f249 100644 (file)
int omap_vc_bypass_send_value(u8 sa, u8 reg_addr, u8 reg_data);
u32 warm_reset(void);
void force_emif_self_refresh(void);
+void get_ioregs(const struct ctrl_ioregs **regs);
/*
* This is used to verify if the configuration header