diff --git a/arch/arm/include/asm/arch-omap5/sys_proto.h b/arch/arm/include/asm/arch-omap5/sys_proto.h
index 40a7c57489bee57d1e0e2eaf137095d3ffa5870a..74feb90277c993b0cda2bafe230db2a3bccf14a5 100644 (file)
u32 cortex_rev(void);
void init_omap_revision(void);
void do_io_settings(void);
+void omap_vc_init(u16 speed_khz);
+int omap_vc_bypass_send_value(u8 sa, u8 reg_addr, u8 reg_data);
+u32 warm_reset(void);
+void force_emif_self_refresh(void);
/*
* This is used to verify if the configuration header
#endif
}
-static inline u32 omap_revision(void)
-{
- extern u32 *const omap5_revision;
- return *omap5_revision;
-}
-
#endif