OMAP4+: Force DDR in self-refresh after warm reset
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-omap5 / sys_proto.h
index b3bbdb7cd8db34f88b9f958e7db0afea76c7705c..74feb90277c993b0cda2bafe230db2a3bccf14a5 100644 (file)
@@ -58,6 +58,7 @@ void do_io_settings(void);
 void omap_vc_init(u16 speed_khz);
 int omap_vc_bypass_send_value(u8 sa, u8 reg_addr, u8 reg_data);
 u32 warm_reset(void);
+void force_emif_self_refresh(void);
 
 /*
  * This is used to verify if the configuration header