index ed251ec8ec19f119180e56a7be186bcc6110fbab..9d72fe34fc71bc3ccf97176e5aac16450f553053 100644 (file)
#define SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES 0x0000C1A7
#define SDRAM_CONFIG_EXT_RD_LVL_4_SAMPLES 0x000001A7
+#define SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES_ES2 0x0000C1C7
/* DMM */
#define DMM_BASE 0x4E000040
u32 dmm_lisa_map_3;
};
-extern const u32 ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG];
-extern const u32 ddr3_ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG];
-
#define CS0 0
#define CS1 1
/* The maximum frequency at which the LPDDR2 interface can operate in Hz*/
#define MR8_IO_WIDTH_SHIFT 0x6
#define MR8_IO_WIDTH_MASK (0x3 << 0x6)
+/* SDRAM TYPE */
+#define EMIF_SDRAM_TYPE_DDR2 0x2
+#define EMIF_SDRAM_TYPE_DDR3 0x3
+#define EMIF_SDRAM_TYPE_LPDDR2 0x4
+
struct lpddr2_addressing {
u8 num_banks;
u8 t_REFI_us_x10;
u32 emif_rd_wr_exec_thresh;
};
+struct lpddr2_mr_regs {
+ s8 mr1;
+ s8 mr2;
+ s8 mr3;
+ s8 mr10;
+ s8 mr16;
+};
+
/* assert macros */
#if defined(DEBUG)
#define emif_assert(c) ({ if (!(c)) for (;;); })
#endif
void do_ext_phy_settings(u32 base, const struct emif_regs *regs);
+void get_lpddr2_mr_regs(const struct lpddr2_mr_regs **regs);
#ifndef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
extern u32 *const T_num;
#endif
void config_data_eye_leveling_samples(u32 emif_base);
+u32 emif_sdram_type(void);
#endif