]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - arch/arm/include/asm/omap_common.h
ARM: DRA7xx: Enable GMAC clock control
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / omap_common.h
index 091ddb508d5673bb493e76ec255d7ce8de284413..d9f9c33118bb927c33d3580713ab65493c7cafba 100644 (file)
 #ifndef        _OMAP_COMMON_H_
 #define        _OMAP_COMMON_H_
 
+#ifndef __ASSEMBLY__
+
 #include <common.h>
 
-#define NUM_SYS_CLKS   8
+#define NUM_SYS_CLKS   7
 
 struct prcm_regs {
        /* cm1.ckgen */
@@ -87,6 +89,7 @@ struct prcm_regs {
        u32 cm_ssc_deltamstep_dpll_ddrphy;
        u32 cm_clkmode_dpll_dsp;
        u32 cm_shadow_freq_config1;
+       u32 cm_clkmode_dpll_gmac;
        u32 cm_mpu_mpu_clkctrl;
 
        /* cm1.dsp */
@@ -277,6 +280,7 @@ struct prcm_regs {
        u32 cm_l4per_mmcsd4_clkctrl;
        u32 cm_l4per_msprohg_clkctrl;
        u32 cm_l4per_slimbus2_clkctrl;
+       u32 cm_l4per_qspi_clkctrl;
        u32 cm_l4per_uart1_clkctrl;
        u32 cm_l4per_uart2_clkctrl;
        u32 cm_l4per_uart3_clkctrl;
@@ -299,6 +303,7 @@ struct prcm_regs {
        /* l4 wkup regs */
        u32 cm_abe_pll_ref_clksel;
        u32 cm_sys_clksel;
+       u32 cm_abe_pll_sys_clksel;
        u32 cm_wkup_clkstctrl;
        u32 cm_wkup_l4wkup_clkctrl;
        u32 cm_wkup_wdtimer1_clkctrl;
@@ -316,6 +321,7 @@ struct prcm_regs {
        u32 cm_wkupaon_io_srcomp_clkctrl;
        u32 prm_rstctrl;
        u32 prm_rstst;
+       u32 prm_rsttime;
        u32 prm_vc_val_bypass;
        u32 prm_vc_cfg_i2c_mode;
        u32 prm_vc_cfg_i2c_clk;
@@ -343,6 +349,10 @@ struct prcm_regs {
        u32 cm_l3init_usbphy_clkctrl;
        u32 cm_l4per_mcbsp4_clkctrl;
        u32 prm_vc_cfg_channel;
+
+       /* GMAC Clk Ctrl */
+       u32 cm_gmac_gmac_clkctrl;
+       u32 cm_gmac_clkstctrl;
 };
 
 struct omap_sys_ctrl_regs {
@@ -359,6 +369,7 @@ struct omap_sys_ctrl_regs {
        u32 control_ldosram_iva_voltage_ctrl;
        u32 control_ldosram_mpu_voltage_ctrl;
        u32 control_ldosram_core_voltage_ctrl;
+       u32 control_usbotghs_ctrl;
        u32 control_padconf_core_base;
        u32 control_paconf_global;
        u32 control_paconf_mode;
@@ -391,6 +402,7 @@ struct omap_sys_ctrl_regs {
        u32 control_ddrio_0;
        u32 control_ddrio_1;
        u32 control_ddrio_2;
+       u32 control_ddr_control_ext_0;
        u32 control_lpddr2io1_0;
        u32 control_lpddr2io1_1;
        u32 control_lpddr2io1_2;
@@ -483,6 +495,7 @@ struct dplls {
        const struct dpll_params *iva;
        const struct dpll_params *usb;
        const struct dpll_params *ddr;
+       const struct dpll_params *gmac;
 };
 
 struct pmic_data {
@@ -491,11 +504,25 @@ struct pmic_data {
        u32 start_code;
        unsigned gpio;
        int gpio_en;
+       u32 i2c_slave_addr;
+       void (*pmic_bus_init)(void);
+       int (*pmic_write)(u8 sa, u8 reg_addr, u8 reg_data);
+};
+
+/**
+ * struct volts_efuse_data - efuse definition for voltage
+ * @reg:       register address for efuse
+ * @reg_bits:  Number of bits in a register address, mandatory.
+ */
+struct volts_efuse_data {
+       u32 reg;
+       u8 reg_bits;
 };
 
 struct volts {
        u32 value;
        u32 addr;
+       struct volts_efuse_data efuse;
        struct pmic_data *pmic;
 };
 
@@ -503,6 +530,9 @@ struct vcores_data {
        struct volts mpu;
        struct volts core;
        struct volts mm;
+       struct volts gpu;
+       struct volts eve;
+       struct volts iva;
 };
 
 extern struct prcm_regs const **prcm;
@@ -543,9 +573,6 @@ void scale_vcores(struct vcores_data const *);
 u32 get_offset_code(u32 volt_offset, struct pmic_data *pmic);
 void do_scale_vcore(u32 vcore_reg, u32 volt_mv, struct pmic_data *pmic);
 
-/* Max value for DPLL multiplier M */
-#define OMAP_DPLL_MAX_N        127
-
 /* HW Init Context */
 #define OMAP_INIT_CONTEXT_SPL                  0
 #define OMAP_INIT_CONTEXT_UBOOT_FROM_NOR       1
@@ -558,6 +585,15 @@ static inline u32 omap_revision(void)
        return *omap_si_rev;
 }
 
+#define OMAP54xx       0x54000000
+
+static inline u8 is_omap54xx(void)
+{
+       extern u32 *const omap_si_rev;
+       return ((*omap_si_rev & 0xFF000000) == OMAP54xx);
+}
+#endif
+
 /*
  * silicon revisions.
  * Moving this to common, so that most of code can be moved to common,
@@ -583,4 +619,20 @@ static inline u32 omap_revision(void)
 
 /* DRA7XX */
 #define DRA752_ES1_0   0x07520100
+
+/*
+ * SRAM scratch space entries
+ */
+#define SRAM_SCRATCH_SPACE_ADDR                NON_SECURE_SRAM_START
+#define OMAP_SRAM_SCRATCH_OMAP_REV     SRAM_SCRATCH_SPACE_ADDR
+#define OMAP_SRAM_SCRATCH_EMIF_SIZE    (SRAM_SCRATCH_SPACE_ADDR + 0x4)
+#define OMAP_SRAM_SCRATCH_EMIF_T_NUM   (SRAM_SCRATCH_SPACE_ADDR + 0xC)
+#define OMAP_SRAM_SCRATCH_EMIF_T_DEN   (SRAM_SCRATCH_SPACE_ADDR + 0x10)
+#define OMAP_SRAM_SCRATCH_PRCM_PTR      (SRAM_SCRATCH_SPACE_ADDR + 0x14)
+#define OMAP_SRAM_SCRATCH_DPLLS_PTR     (SRAM_SCRATCH_SPACE_ADDR + 0x18)
+#define OMAP_SRAM_SCRATCH_VCORES_PTR    (SRAM_SCRATCH_SPACE_ADDR + 0x1C)
+#define OMAP_SRAM_SCRATCH_SYS_CTRL     (SRAM_SCRATCH_SPACE_ADDR + 0x20)
+#define OMAP_SRAM_SCRATCH_BOOT_PARAMS  (SRAM_SCRATCH_SPACE_ADDR + 0x24)
+#define OMAP5_SRAM_SCRATCH_SPACE_END   (SRAM_SCRATCH_SPACE_ADDR + 0x28)
+
 #endif /* _OMAP_COMMON_H_ */