]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - board/amcc/redwood/init.S
ppc4xx: TLB init file cleanup
[glsdk/glsdk-u-boot.git] / board / amcc / redwood / init.S
index 4da586918d1005a811f1f8a31adc9e59033f3364..fb10520b8231dddd5f8243b0a0c4fe5b20bc6059 100644 (file)
@@ -45,7 +45,7 @@ tlbtab:
         * BOOT_CS (FLASH) must be first. Before relocation SA_I can be off to use the
         * speed up boot process. It is patched after relocation to enable SA_I
         */
-       tlbentry(0xff000000, SZ_16M, 0xff000000, 4, AC_R|AC_W|AC_X|SA_G)
+       tlbentry(0xff000000, SZ_16M, 0xff000000, 4, AC_RWX | SA_G)
 
        /*
         * TLB entries for SDRAM are not needed on this platform.
@@ -54,24 +54,24 @@ tlbtab:
         */
 
        /* Although 512 KB, map 256k at a time */
-       tlbentry(CONFIG_SYS_ISRAM_BASE, SZ_256K, 0x00000000, 4, AC_R|AC_W|AC_X|SA_I)
-       tlbentry(CONFIG_SYS_ISRAM_BASE + 0x40000, SZ_256K, 0x00040000, 4, AC_R|AC_W|AC_X|SA_I)
+       tlbentry(CONFIG_SYS_ISRAM_BASE, SZ_256K, 0x00000000, 4, AC_RWX | SA_I)
+       tlbentry(CONFIG_SYS_ISRAM_BASE + 0x40000, SZ_256K, 0x00040000, 4, AC_RWX | SA_I)
 
-       tlbentry(CONFIG_SYS_OPER_FLASH, SZ_16M, 0xE7000000, 4,AC_R|AC_W|AC_X|SA_G|SA_I)
+       tlbentry(CONFIG_SYS_OPER_FLASH, SZ_16M, 0xE7000000, 4,AC_RWX | SA_IG)
 
        /*
         * Peripheral base
         */
-       tlbentry(CONFIG_SYS_PERIPHERAL_BASE, SZ_16K, 0xEF600000, 4, AC_R|AC_W|SA_G|SA_I)
+       tlbentry(CONFIG_SYS_PERIPHERAL_BASE, SZ_16K, 0xEF600000, 4, AC_RW | SA_IG)
 
-       tlbentry(CONFIG_SYS_PCIE0_XCFGBASE,SZ_16M, 0x00000000, 0xC, AC_R|AC_W|SA_G|SA_I)
-       tlbentry(CONFIG_SYS_PCIE1_XCFGBASE,SZ_16M, 0x10000000, 0xC, AC_R|AC_W|SA_G|SA_I)
-       tlbentry(CONFIG_SYS_PCIE2_XCFGBASE,SZ_16M, 0x20000000, 0xC, AC_R|AC_W|SA_G|SA_I)
+       tlbentry(CONFIG_SYS_PCIE0_XCFGBASE,SZ_16M, 0x00000000, 0xC, AC_RW | SA_IG)
+       tlbentry(CONFIG_SYS_PCIE1_XCFGBASE,SZ_16M, 0x10000000, 0xC, AC_RW | SA_IG)
+       tlbentry(CONFIG_SYS_PCIE2_XCFGBASE,SZ_16M, 0x20000000, 0xC, AC_RW | SA_IG)
 
-       tlbentry(CONFIG_SYS_PCIE0_MEMBASE, SZ_256M, 0x00000000, 0xD, AC_R|AC_W|SA_G|SA_I)
-       tlbentry(CONFIG_SYS_PCIE1_MEMBASE, SZ_256M, 0x00000000, 0xE, AC_R|AC_W|SA_G|SA_I)
+       tlbentry(CONFIG_SYS_PCIE0_MEMBASE, SZ_256M, 0x00000000, 0xD, AC_RW | SA_IG)
+       tlbentry(CONFIG_SYS_PCIE1_MEMBASE, SZ_256M, 0x00000000, 0xE, AC_RW | SA_IG)
 
-       tlbentry(CONFIG_SYS_PCIE0_REGBASE, SZ_64K, 0x30000000, 0xC, AC_R|AC_W|SA_G|SA_I)
-       tlbentry(CONFIG_SYS_PCIE1_REGBASE, SZ_64K, 0x30010000, 0xC, AC_R|AC_W|SA_G|SA_I)
-       tlbentry(CONFIG_SYS_PCIE2_REGBASE, SZ_64K, 0x30020000, 0xC, AC_R|AC_W|SA_G|SA_I)
+       tlbentry(CONFIG_SYS_PCIE0_REGBASE, SZ_64K, 0x30000000, 0xC, AC_RW | SA_IG)
+       tlbentry(CONFIG_SYS_PCIE1_REGBASE, SZ_64K, 0x30010000, 0xC, AC_RW | SA_IG)
+       tlbentry(CONFIG_SYS_PCIE2_REGBASE, SZ_64K, 0x30020000, 0xC, AC_RW | SA_IG)
        tlbtab_end