index d51cd0cf05877c7630db3dcde5793b0e391e85f4..96f7206b30775d8b5701640d9d39b30bbf5bbc2e 100644 (file)
--- a/board/esd/pmc440/init.S
+++ b/board/esd/pmc440/init.S
* speed up boot process. It is patched after relocation to enable SA_I
*/
#ifndef CONFIG_NAND_SPL
- tlbentry( CONFIG_SYS_BOOT_BASE_ADDR, SZ_256M, CONFIG_SYS_BOOT_BASE_ADDR, 1, AC_R|AC_W|AC_X|SA_G )
+ tlbentry( CONFIG_SYS_BOOT_BASE_ADDR, SZ_256M, CONFIG_SYS_BOOT_BASE_ADDR, 1, AC_RWX | SA_G )
#else
- tlbentry( CONFIG_SYS_NAND_BOOT_SPL_SRC, SZ_4K, CONFIG_SYS_NAND_BOOT_SPL_SRC, 1, AC_R|AC_W|AC_X|SA_G )
+ tlbentry( CONFIG_SYS_NAND_BOOT_SPL_SRC, SZ_4K, CONFIG_SYS_NAND_BOOT_SPL_SRC, 1, AC_RWX | SA_G )
#endif
/* TLB entries for DDR2 SDRAM are generated dynamically */
#ifdef CONFIG_SYS_INIT_RAM_DCACHE
/* TLB-entry for init-ram in dcache (SA_I must be turned off!) */
- tlbentry( CONFIG_SYS_INIT_RAM_ADDR, SZ_64K, CONFIG_SYS_INIT_RAM_ADDR, 0, AC_R|AC_W|AC_X|SA_G )
+ tlbentry( CONFIG_SYS_INIT_RAM_ADDR, SZ_64K, CONFIG_SYS_INIT_RAM_ADDR, 0, AC_RWX | SA_G )
#endif
/* TLB-entry for PCI Memory */
- tlbentry( CONFIG_SYS_PCI_MEMBASE, SZ_256M, CONFIG_SYS_PCI_MEMBASE, 1, AC_R|AC_W|SA_G|SA_I )
- tlbentry( CONFIG_SYS_PCI_MEMBASE1, SZ_256M, CONFIG_SYS_PCI_MEMBASE1, 1, AC_R|AC_W|SA_G|SA_I )
- tlbentry( CONFIG_SYS_PCI_MEMBASE2, SZ_256M, CONFIG_SYS_PCI_MEMBASE2, 1, AC_R|AC_W|SA_G|SA_I )
- tlbentry( CONFIG_SYS_PCI_MEMBASE3, SZ_256M, CONFIG_SYS_PCI_MEMBASE3, 1, AC_R|AC_W|SA_G|SA_I )
+ tlbentry( CONFIG_SYS_PCI_MEMBASE, SZ_256M, CONFIG_SYS_PCI_MEMBASE, 1, AC_RW | SA_IG )
+ tlbentry( CONFIG_SYS_PCI_MEMBASE1, SZ_256M, CONFIG_SYS_PCI_MEMBASE1, 1, AC_RW | SA_IG )
+ tlbentry( CONFIG_SYS_PCI_MEMBASE2, SZ_256M, CONFIG_SYS_PCI_MEMBASE2, 1, AC_RW | SA_IG )
+ tlbentry( CONFIG_SYS_PCI_MEMBASE3, SZ_256M, CONFIG_SYS_PCI_MEMBASE3, 1, AC_RW | SA_IG )
/* TLB-entries for EBC */
/* PMC440 maps EBC to 0xef000000 which is handled by the peripheral
* This dummy entry is only for convinience in order not to modify the
* amount of entries. Currently OS/9 relies on this :-)
*/
- tlbentry( 0xc0000000, SZ_256M, 0xc0000000, 1, AC_R|AC_W|AC_X|SA_G|SA_I )
+ tlbentry( 0xc0000000, SZ_256M, 0xc0000000, 1, AC_RWX | SA_IG )
/* TLB-entry for NAND */
- tlbentry( CONFIG_SYS_NAND_ADDR, SZ_1K, CONFIG_SYS_NAND_ADDR, 1, AC_R|AC_W|AC_X|SA_G|SA_I )
+ tlbentry( CONFIG_SYS_NAND_ADDR, SZ_1K, CONFIG_SYS_NAND_ADDR, 1, AC_RWX | SA_IG )
/* TLB-entry for Internal Registers & OCM */
- tlbentry( 0xe0000000, SZ_16M, 0xe0000000, 0, AC_R|AC_W|AC_X|SA_I )
+ tlbentry( 0xe0000000, SZ_16M, 0xe0000000, 0, AC_RWX | SA_I )
/*TLB-entry PCI registers*/
- tlbentry( 0xEEC00000, SZ_1K, 0xEEC00000, 1, AC_R|AC_W|AC_X|SA_G|SA_I )
+ tlbentry( 0xEEC00000, SZ_1K, 0xEEC00000, 1, AC_RWX | SA_IG )
/* TLB-entry for peripherals */
- tlbentry( 0xEF000000, SZ_16M, 0xEF000000, 1, AC_R|AC_W|AC_X|SA_G|SA_I)
+ tlbentry( 0xEF000000, SZ_16M, 0xEF000000, 1, AC_RWX | SA_IG)
/* TLB-entry PCI IO space */
- tlbentry(0xE8000000, SZ_64K, 0xE8000000, 1, AC_R|AC_W|AC_X|SA_G|SA_I)
+ tlbentry(0xE8000000, SZ_64K, 0xE8000000, 1, AC_RWX | SA_IG)
/* TODO: what about high IO space */
tlbtab_end
*/
#define TLB00 TLB0(CONFIG_SYS_BOOT_BASE_ADDR, SZ_256M)
#define TLB01 TLB1(CONFIG_SYS_BOOT_BASE_ADDR, 1)
-#define TLB02 TLB2(AC_R|AC_W|AC_X|SA_G|SA_I)
+#define TLB02 TLB2(AC_RWX | SA_IG)
.globl reconfig_tlb0
reconfig_tlb0: