index 8d1f6a33ce55b2d6418f61fd3631881ad810ef20..54c16b1f9d36eb1791a781fdaf91169dbbff0bf3 100644 (file)
#include <asm/errno.h>
#include <asm/arch/sys_proto.h>
#include <asm/arch/crm_regs.h>
+#include <asm/arch/clock.h>
+#include <asm/imx-common/mx5_video.h>
#include <i2c.h>
#include <mmc.h>
#include <fsl_esdhc.h>
-#include <pmic.h>
+#include <power/pmic.h>
#include <fsl_pmic.h>
#include <mc13892.h>
#include <usb/ehci-fsl.h>
#ifdef CONFIG_FSL_ESDHC
struct fsl_esdhc_cfg esdhc_cfg[2] = {
- {MMC_SDHC1_BASE_ADDR, 1},
- {MMC_SDHC2_BASE_ADDR, 1},
+ {MMC_SDHC1_BASE_ADDR},
+ {MMC_SDHC2_BASE_ADDR},
};
#endif
return 0;
}
+u32 get_board_rev(void)
+{
+ u32 rev = get_cpu_rev();
+ if (!gpio_get_value(IMX_GPIO_NR(1, 22)))
+ rev |= BOARD_REV_2_0 << BOARD_VER_OFFSET;
+ return rev;
+}
+
static void setup_iomux_uart(void)
{
unsigned int pad = PAD_CTL_HYS_ENABLE | PAD_CTL_PKE_ENABLE |
unsigned int val;
struct mxc_ccm_reg *mxc_ccm = (struct mxc_ccm_reg *)MXC_CCM_BASE;
struct pmic *p;
+ int ret;
+
+ ret = pmic_init(I2C_PMIC);
+ if (ret)
+ return;
- pmic_init();
- p = get_pmic();
+ p = pmic_get("FSL_PMIC");
+ if (!p)
+ return;
/* Write needed to Power Gate 2 register */
pmic_reg_read(p, REG_POWER_MISC, &val);
pmic_reg_write(p, REG_MODE_1, val);
mxc_request_iomux(MX51_PIN_EIM_A20, IOMUX_CONFIG_ALT1);
- gpio_direction_output(46, 0);
+ gpio_direction_output(IMX_GPIO_NR(2, 14), 0);
udelay(500);
- gpio_set_value(46, 1);
+ gpio_set_value(IMX_GPIO_NR(2, 14), 1);
}
#ifdef CONFIG_FSL_ESDHC
int ret;
mxc_request_iomux(MX51_PIN_GPIO1_0, IOMUX_CONFIG_ALT1);
+ gpio_direction_input(IMX_GPIO_NR(1, 0));
mxc_request_iomux(MX51_PIN_GPIO1_6, IOMUX_CONFIG_ALT0);
+ gpio_direction_input(IMX_GPIO_NR(1, 6));
if (cfg->esdhc_base == MMC_SDHC1_BASE_ADDR)
- ret = !gpio_get_value(0);
+ ret = !gpio_get_value(IMX_GPIO_NR(1, 0));
else
- ret = !gpio_get_value(6);
+ ret = !gpio_get_value(IMX_GPIO_NR(1, 6));
return ret;
}
u32 index;
s32 status = 0;
+ esdhc_cfg[0].sdhc_clk = mxc_get_clock(MXC_ESDHC_CLK);
+ esdhc_cfg[1].sdhc_clk = mxc_get_clock(MXC_ESDHC2_CLK);
+
for (index = 0; index < CONFIG_SYS_FSL_ESDHC_NUM;
index++) {
switch (index) {
#ifdef CONFIG_USB_EHCI_MX5
setup_usb_h1();
#endif
+ setup_iomux_lcd();
return 0;
}
setup_iomux_spi();
power_init();
#endif
+
return 0;
}
#endif
+/*
+ * Do not overwrite the console
+ * Use always serial for U-Boot console
+ */
+int overwrite_console(void)
+{
+ return 1;
+}
+
int checkboard(void)
{
puts("Board: MX51EVK\n");