index b37dff7289a7d73f9a7d73dc3f326f507d18dd02..54c16b1f9d36eb1791a781fdaf91169dbbff0bf3 100644 (file)
#include <asm/errno.h>
#include <asm/arch/sys_proto.h>
#include <asm/arch/crm_regs.h>
+#include <asm/arch/clock.h>
+#include <asm/imx-common/mx5_video.h>
#include <i2c.h>
#include <mmc.h>
#include <fsl_esdhc.h>
-#include <pmic.h>
+#include <power/pmic.h>
#include <fsl_pmic.h>
#include <mc13892.h>
#include <usb/ehci-fsl.h>
-#include <linux/fb.h>
-#include <ipu_pixfmt.h>
-
-#define MX51EVK_LCD_3V3 IMX_GPIO_NR(4, 9)
-#define MX51EVK_LCD_5V IMX_GPIO_NR(4, 10)
-#define MX51EVK_LCD_BACKLIGHT IMX_GPIO_NR(3, 4)
DECLARE_GLOBAL_DATA_PTR;
#ifdef CONFIG_FSL_ESDHC
struct fsl_esdhc_cfg esdhc_cfg[2] = {
- {MMC_SDHC1_BASE_ADDR, 1},
- {MMC_SDHC2_BASE_ADDR, 1},
+ {MMC_SDHC1_BASE_ADDR},
+ {MMC_SDHC2_BASE_ADDR},
};
#endif
return 0;
}
+u32 get_board_rev(void)
+{
+ u32 rev = get_cpu_rev();
+ if (!gpio_get_value(IMX_GPIO_NR(1, 22)))
+ rev |= BOARD_REV_2_0 << BOARD_VER_OFFSET;
+ return rev;
+}
+
static void setup_iomux_uart(void)
{
unsigned int pad = PAD_CTL_HYS_ENABLE | PAD_CTL_PKE_ENABLE |
unsigned int val;
struct mxc_ccm_reg *mxc_ccm = (struct mxc_ccm_reg *)MXC_CCM_BASE;
struct pmic *p;
+ int ret;
- pmic_init();
- p = get_pmic();
+ ret = pmic_init(I2C_PMIC);
+ if (ret)
+ return;
+
+ p = pmic_get("FSL_PMIC");
+ if (!p)
+ return;
/* Write needed to Power Gate 2 register */
pmic_reg_read(p, REG_POWER_MISC, &val);
u32 index;
s32 status = 0;
+ esdhc_cfg[0].sdhc_clk = mxc_get_clock(MXC_ESDHC_CLK);
+ esdhc_cfg[1].sdhc_clk = mxc_get_clock(MXC_ESDHC2_CLK);
+
for (index = 0; index < CONFIG_SYS_FSL_ESDHC_NUM;
index++) {
switch (index) {
}
#endif
-static struct fb_videomode claa_wvga = {
- .name = "CLAA07LC0ACW",
- .refresh = 57,
- .xres = 800,
- .yres = 480,
- .pixclock = 37037,
- .left_margin = 40,
- .right_margin = 60,
- .upper_margin = 10,
- .lower_margin = 10,
- .hsync_len = 20,
- .vsync_len = 10,
- .sync = 0,
- .vmode = FB_VMODE_NONINTERLACED
-};
-
-void lcd_iomux(void)
-{
- /* DI2_PIN15 */
- mxc_request_iomux(MX51_PIN_DI_GP4, IOMUX_CONFIG_ALT4);
-
- /* Pad settings for MX51_PIN_DI2_DISP_CLK */
- mxc_iomux_set_pad(MX51_PIN_DI2_DISP_CLK, PAD_CTL_HYS_NONE |
- PAD_CTL_PKE_ENABLE | PAD_CTL_PUE_KEEPER |
- PAD_CTL_DRV_MAX | PAD_CTL_SRE_SLOW);
-
- /* Turn on 3.3V voltage for LCD */
- mxc_request_iomux(MX51_PIN_CSI2_D12, IOMUX_CONFIG_ALT3);
- gpio_direction_output(MX51EVK_LCD_3V3, 1);
-
- /* Turn on 5V voltage for LCD */
- mxc_request_iomux(MX51_PIN_CSI2_D13, IOMUX_CONFIG_ALT3);
- gpio_direction_output(MX51EVK_LCD_5V, 1);
-
- /* Turn on GPIO backlight */
- mxc_request_iomux(MX51_PIN_DI1_D1_CS, IOMUX_CONFIG_ALT4);
- mxc_iomux_set_input(MX51_GPIO3_IPP_IND_G_IN_4_SELECT_INPUT,
- INPUT_CTL_PATH1);
- gpio_direction_output(MX51EVK_LCD_BACKLIGHT, 1);
-}
-
-void lcd_enable(void)
-{
- int ret = ipuv3_fb_init(&claa_wvga, 1, IPU_PIX_FMT_RGB565);
- if (ret)
- printf("LCD cannot be configured: %d\n", ret);
-}
-
int board_early_init_f(void)
{
setup_iomux_uart();
#ifdef CONFIG_USB_EHCI_MX5
setup_usb_h1();
#endif
- lcd_iomux();
+ setup_iomux_lcd();
return 0;
}
/* address of boot parameters */
gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
- lcd_enable();
-
return 0;
}