]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - board/lwmon5/init.S
ppc4xx: TLB init file cleanup
[glsdk/glsdk-u-boot.git] / board / lwmon5 / init.S
index c714fb7ad9734d9a7cc32f2c8353277bc71a7771..8efc8a146e55a2fd65cd100d27608faaec09f709 100644 (file)
@@ -47,7 +47,7 @@ tlbtab:
         * BOOT_CS (FLASH) must be first. Before relocation SA_I can be off to use the
         * speed up boot process. It is patched after relocation to enable SA_I
         */
-       tlbentry(CONFIG_SYS_BOOT_BASE_ADDR, SZ_256M, CONFIG_SYS_BOOT_BASE_ADDR, 1, AC_R|AC_W|AC_X|SA_G)
+       tlbentry(CONFIG_SYS_BOOT_BASE_ADDR, SZ_256M, CONFIG_SYS_BOOT_BASE_ADDR, 1, AC_RWX | SA_G)
 
        /*
         * TLB entries for SDRAM are not needed on this platform.
@@ -57,34 +57,34 @@ tlbtab:
 
 #ifdef CONFIG_SYS_INIT_RAM_DCACHE
        /* TLB-entry for init-ram in dcache (SA_I must be turned off!) */
-       tlbentry(CONFIG_SYS_INIT_RAM_ADDR, SZ_4K, CONFIG_SYS_INIT_RAM_ADDR, 0, AC_R|AC_W|AC_X|SA_G)
+       tlbentry(CONFIG_SYS_INIT_RAM_ADDR, SZ_4K, CONFIG_SYS_INIT_RAM_ADDR, 0, AC_RWX | SA_G)
 #endif
 
        /* TLB-entry for PCI Memory */
-       tlbentry(CONFIG_SYS_PCI_MEMBASE, SZ_256M, CONFIG_SYS_PCI_MEMBASE, 1, AC_R|AC_W|SA_G|SA_I)
-       tlbentry(CONFIG_SYS_PCI_MEMBASE1, SZ_256M, CONFIG_SYS_PCI_MEMBASE1, 1, AC_R|AC_W|SA_G|SA_I)
-       tlbentry(CONFIG_SYS_PCI_MEMBASE2, SZ_256M, CONFIG_SYS_PCI_MEMBASE2, 1, AC_R|AC_W|SA_G|SA_I)
-       tlbentry(CONFIG_SYS_PCI_MEMBASE3, SZ_256M, CONFIG_SYS_PCI_MEMBASE3, 1, AC_R|AC_W|SA_G|SA_I)
+       tlbentry(CONFIG_SYS_PCI_MEMBASE, SZ_256M, CONFIG_SYS_PCI_MEMBASE, 1, AC_RW | SA_IG)
+       tlbentry(CONFIG_SYS_PCI_MEMBASE1, SZ_256M, CONFIG_SYS_PCI_MEMBASE1, 1, AC_RW | SA_IG)
+       tlbentry(CONFIG_SYS_PCI_MEMBASE2, SZ_256M, CONFIG_SYS_PCI_MEMBASE2, 1, AC_RW | SA_IG)
+       tlbentry(CONFIG_SYS_PCI_MEMBASE3, SZ_256M, CONFIG_SYS_PCI_MEMBASE3, 1, AC_RW | SA_IG)
 
        /* TLB-entry for the FPGA Chip select 2 */
-       tlbentry(CONFIG_SYS_FPGA_BASE_0, SZ_1M, CONFIG_SYS_FPGA_BASE_0, 1, AC_R|AC_W|AC_X|SA_I|SA_G)
+       tlbentry(CONFIG_SYS_FPGA_BASE_0, SZ_1M, CONFIG_SYS_FPGA_BASE_0, 1, AC_RWX | SA_I|SA_G)
 
        /* TLB-entry for the FPGA Chip select 3 */
-       tlbentry(CONFIG_SYS_FPGA_BASE_1, SZ_1M, CONFIG_SYS_FPGA_BASE_1, 1,AC_R|AC_W|AC_X|SA_I|SA_G)
+       tlbentry(CONFIG_SYS_FPGA_BASE_1, SZ_1M, CONFIG_SYS_FPGA_BASE_1, 1,AC_RWX | SA_I|SA_G)
 
        /* TLB-entry for the LIME Controller */
-       tlbentry(CONFIG_SYS_LIME_BASE_0, SZ_16M, CONFIG_SYS_LIME_BASE_0, 1, AC_R|AC_W|AC_X|SA_I|SA_G)
-       tlbentry(CONFIG_SYS_LIME_BASE_1, SZ_16M, CONFIG_SYS_LIME_BASE_1, 1, AC_R|AC_W|AC_X|SA_I|SA_G)
-       tlbentry(CONFIG_SYS_LIME_BASE_2, SZ_16M, CONFIG_SYS_LIME_BASE_2, 1, AC_R|AC_W|AC_X|SA_I|SA_G)
-       tlbentry(CONFIG_SYS_LIME_BASE_3, SZ_16M, CONFIG_SYS_LIME_BASE_3, 1, AC_R|AC_W|AC_X|SA_I|SA_G)
+       tlbentry(CONFIG_SYS_LIME_BASE_0, SZ_16M, CONFIG_SYS_LIME_BASE_0, 1, AC_RWX | SA_I|SA_G)
+       tlbentry(CONFIG_SYS_LIME_BASE_1, SZ_16M, CONFIG_SYS_LIME_BASE_1, 1, AC_RWX | SA_I|SA_G)
+       tlbentry(CONFIG_SYS_LIME_BASE_2, SZ_16M, CONFIG_SYS_LIME_BASE_2, 1, AC_RWX | SA_I|SA_G)
+       tlbentry(CONFIG_SYS_LIME_BASE_3, SZ_16M, CONFIG_SYS_LIME_BASE_3, 1, AC_RWX | SA_I|SA_G)
 
        /* TLB-entry for Internal Registers & OCM */
-       tlbentry(0xe0000000, SZ_16M, 0xe0000000, 0,  AC_R|AC_W|AC_X|SA_I)
+       tlbentry(0xe0000000, SZ_16M, 0xe0000000, 0,  AC_RWX | SA_I)
 
        /*TLB-entry PCI registers*/
-       tlbentry(0xEEC00000, SZ_1K, 0xEEC00000, 1,  AC_R|AC_W|AC_X|SA_G|SA_I)
+       tlbentry(0xEEC00000, SZ_1K, 0xEEC00000, 1,  AC_RWX | SA_IG)
 
        /* TLB-entry for peripherals */
-       tlbentry(0xEF000000, SZ_16M, 0xEF000000, 1, AC_R|AC_W|AC_X|SA_G|SA_I)
+       tlbentry(0xEF000000, SZ_16M, 0xEF000000, 1, AC_RWX | SA_IG)
 
        tlbtab_end