index 36a047217c57cbdac1b07196fbb137bf0eb7f2d1..1e67dea2ae248037b67b1d61be6e7a80e5f1a445 100644 (file)
*/
#include <common.h>
+#include <spi.h>
+#include <lcd.h>
#include <asm/io.h>
+#include <asm/gpio.h>
#include <asm/arch/adc.h>
#include <asm/arch/gpio.h>
#include <asm/arch/mmc.h>
+#include <asm/arch/pinmux.h>
+#include <pmic.h>
+#include <usb/s3c_udc.h>
+#include <asm/arch/cpu.h>
+#include <max8998_pmic.h>
+#include <asm/arch/watchdog.h>
+#include <libtizen.h>
+#include <ld9040.h>
#include <power/pmic.h>
#include <usb/s3c_udc.h>
#include <asm/arch/cpu.h>
#ifdef CONFIG_GENERIC_MMC
int board_mmc_init(bd_t *bis)
{
- int i, err;
+ int err;
switch (get_hwrev()) {
case 0:
}
/*
- * eMMC GPIO:
- * SDR 8-bit@48MHz at MMC0
- * GPK0[0] SD_0_CLK(2)
- * GPK0[1] SD_0_CMD(2)
- * GPK0[2] SD_0_CDn -> Not used
- * GPK0[3:6] SD_0_DATA[0:3](2)
- * GPK1[3:6] SD_0_DATA[0:3](3)
- *
- * DDR 4-bit@26MHz at MMC4
- * GPK0[0] SD_4_CLK(3)
- * GPK0[1] SD_4_CMD(3)
- * GPK0[2] SD_4_CDn -> Not used
- * GPK0[3:6] SD_4_DATA[0:3](3)
- * GPK1[3:6] SD_4_DATA[4:7](4)
+ * MMC device init
+ * mmc0 : eMMC (8-bit buswidth)
+ * mmc2 : SD card (4-bit buswidth)
*/
- for (i = 0; i < 7; i++) {
- if (i == 2)
- continue;
- /* GPK0[0:6] special function 2 */
- s5p_gpio_cfg_pin(&gpio2->k0, i, 0x2);
- /* GPK0[0:6] pull disable */
- s5p_gpio_set_pull(&gpio2->k0, i, GPIO_PULL_NONE);
- /* GPK0[0:6] drv 4x */
- s5p_gpio_set_drv(&gpio2->k0, i, GPIO_DRV_4X);
- }
-
- for (i = 3; i < 7; i++) {
- /* GPK1[3:6] special function 3 */
- s5p_gpio_cfg_pin(&gpio2->k1, i, 0x3);
- /* GPK1[3:6] pull disable */
- s5p_gpio_set_pull(&gpio2->k1, i, GPIO_PULL_NONE);
- /* GPK1[3:6] drv 4x */
- s5p_gpio_set_drv(&gpio2->k1, i, GPIO_DRV_4X);
- }
+ err = exynos_pinmux_config(PERIPH_ID_SDMMC0, PINMUX_FLAG_8BIT_MODE);
+ if (err)
+ debug("SDMMC0 not configured\n");
+ else
+ err = s5p_mmc_init(0, 8);
/* T-flash detect */
s5p_gpio_cfg_pin(&gpio2->x3, 4, 0xf);
s5p_gpio_set_pull(&gpio2->x3, 4, GPIO_PULL_UP);
- /*
- * MMC device init
- * mmc0 : eMMC (8-bit buswidth)
- * mmc2 : SD card (4-bit buswidth)
- */
- err = s5p_mmc_init(0, 8);
-
/*
* Check the T-flash detect pin
* GPX3[4] T-flash detect pin
*/
if (!s5p_gpio_get_value(&gpio2->x3, 4)) {
- /*
- * SD card GPIO:
- * GPK2[0] SD_2_CLK(2)
- * GPK2[1] SD_2_CMD(2)
- * GPK2[2] SD_2_CDn -> Not used
- * GPK2[3:6] SD_2_DATA[0:3](2)
- */
- for (i = 0; i < 7; i++) {
- if (i == 2)
- continue;
- /* GPK2[0:6] special function 2 */
- s5p_gpio_cfg_pin(&gpio2->k2, i, 0x2);
- /* GPK2[0:6] pull disable */
- s5p_gpio_set_pull(&gpio2->k2, i, GPIO_PULL_NONE);
- /* GPK2[0:6] drv 4x */
- s5p_gpio_set_drv(&gpio2->k2, i, GPIO_DRV_4X);
- }
- err = s5p_mmc_init(2, 4);
+ err = exynos_pinmux_config(PERIPH_ID_SDMMC2, PINMUX_FLAG_NONE);
+ if (err)
+ debug("SDMMC2 not configured\n");
+ else
+ err = s5p_mmc_init(2, 4);
}
return err;
.usb_flags = PHY0_SLEEP,
};
#endif
+
+int board_early_init_f(void)
+{
+ wdt_stop();
+
+ return 0;
+}
+
+#ifdef CONFIG_SOFT_SPI
+static void soft_spi_init(void)
+{
+ gpio_direction_output(CONFIG_SOFT_SPI_GPIO_SCLK,
+ CONFIG_SOFT_SPI_MODE & SPI_CPOL);
+ gpio_direction_output(CONFIG_SOFT_SPI_GPIO_MOSI, 1);
+ gpio_direction_input(CONFIG_SOFT_SPI_GPIO_MISO);
+ gpio_direction_output(CONFIG_SOFT_SPI_GPIO_CS,
+ !(CONFIG_SOFT_SPI_MODE & SPI_CS_HIGH));
+}
+
+void spi_cs_activate(struct spi_slave *slave)
+{
+ gpio_set_value(CONFIG_SOFT_SPI_GPIO_CS,
+ !(CONFIG_SOFT_SPI_MODE & SPI_CS_HIGH));
+ SPI_SCL(1);
+ gpio_set_value(CONFIG_SOFT_SPI_GPIO_CS,
+ CONFIG_SOFT_SPI_MODE & SPI_CS_HIGH);
+}
+
+void spi_cs_deactivate(struct spi_slave *slave)
+{
+ gpio_set_value(CONFIG_SOFT_SPI_GPIO_CS,
+ !(CONFIG_SOFT_SPI_MODE & SPI_CS_HIGH));
+}
+
+int spi_cs_is_valid(unsigned int bus, unsigned int cs)
+{
+ return bus == 0 && cs == 0;
+}
+
+void universal_spi_scl(int bit)
+{
+ gpio_set_value(CONFIG_SOFT_SPI_GPIO_SCLK, bit);
+}
+
+void universal_spi_sda(int bit)
+{
+ gpio_set_value(CONFIG_SOFT_SPI_GPIO_MOSI, bit);
+}
+
+int universal_spi_read(void)
+{
+ return gpio_get_value(CONFIG_SOFT_SPI_GPIO_MISO);
+}
+#endif
+
+static void init_pmic_lcd(void)
+{
+ unsigned char val;
+ int ret = 0;
+
+ struct pmic *p = get_pmic();
+
+ if (pmic_probe(p))
+ return;
+
+ /* LDO7 1.8V */
+ val = 0x02; /* (1800 - 1600) / 100; */
+ ret |= pmic_reg_write(p, MAX8998_REG_LDO7, val);
+
+ /* LDO17 3.0V */
+ val = 0xe; /* (3000 - 1600) / 100; */
+ ret |= pmic_reg_write(p, MAX8998_REG_LDO17, val);
+
+ /* Disable unneeded regulators */
+ /*
+ * ONOFF1
+ * Buck1 ON, Buck2 OFF, Buck3 ON, Buck4 ON
+ * LDO2 ON, LDO3 OFF, LDO4 OFF, LDO5 ON
+ */
+ val = 0xB9;
+ ret |= pmic_reg_write(p, MAX8998_REG_ONOFF1, val);
+
+ /* ONOFF2
+ * LDO6 OFF, LDO7 ON, LDO8 OFF, LDO9 ON,
+ * LDO10 OFF, LDO11 OFF, LDO12 OFF, LDO13 OFF
+ */
+ val = 0x50;
+ ret |= pmic_reg_write(p, MAX8998_REG_ONOFF2, val);
+
+ /* ONOFF3
+ * LDO14 OFF, LDO15 OFF, LGO16 OFF, LDO17 OFF
+ * EPWRHOLD OFF, EBATTMON OFF, ELBCNFG2 OFF, ELBCNFG1 OFF
+ */
+ val = 0x00;
+ ret |= pmic_reg_write(p, MAX8998_REG_ONOFF3, val);
+
+ if (ret)
+ puts("LCD pmic initialisation error!\n");
+}
+
+static void lcd_cfg_gpio(void)
+{
+ unsigned int i, f3_end = 4;
+
+ for (i = 0; i < 8; i++) {
+ /* set GPF0,1,2[0:7] for RGB Interface and Data lines (32bit) */
+ s5p_gpio_cfg_pin(&gpio1->f0, i, GPIO_FUNC(2));
+ s5p_gpio_cfg_pin(&gpio1->f1, i, GPIO_FUNC(2));
+ s5p_gpio_cfg_pin(&gpio1->f2, i, GPIO_FUNC(2));
+ /* pull-up/down disable */
+ s5p_gpio_set_pull(&gpio1->f0, i, GPIO_PULL_NONE);
+ s5p_gpio_set_pull(&gpio1->f1, i, GPIO_PULL_NONE);
+ s5p_gpio_set_pull(&gpio1->f2, i, GPIO_PULL_NONE);
+
+ /* drive strength to max (24bit) */
+ s5p_gpio_set_drv(&gpio1->f0, i, GPIO_DRV_4X);
+ s5p_gpio_set_rate(&gpio1->f0, i, GPIO_DRV_SLOW);
+ s5p_gpio_set_drv(&gpio1->f1, i, GPIO_DRV_4X);
+ s5p_gpio_set_rate(&gpio1->f1, i, GPIO_DRV_SLOW);
+ s5p_gpio_set_drv(&gpio1->f2, i, GPIO_DRV_4X);
+ s5p_gpio_set_rate(&gpio1->f0, i, GPIO_DRV_SLOW);
+ }
+
+ for (i = 0; i < f3_end; i++) {
+ /* set GPF3[0:3] for RGB Interface and Data lines (32bit) */
+ s5p_gpio_cfg_pin(&gpio1->f3, i, GPIO_FUNC(2));
+ /* pull-up/down disable */
+ s5p_gpio_set_pull(&gpio1->f3, i, GPIO_PULL_NONE);
+ /* drive strength to max (24bit) */
+ s5p_gpio_set_drv(&gpio1->f3, i, GPIO_DRV_4X);
+ s5p_gpio_set_rate(&gpio1->f3, i, GPIO_DRV_SLOW);
+ }
+
+ /* gpio pad configuration for LCD reset. */
+ s5p_gpio_cfg_pin(&gpio2->y4, 5, GPIO_OUTPUT);
+
+ spi_init();
+}
+
+static void reset_lcd(void)
+{
+ s5p_gpio_set_value(&gpio2->y4, 5, 1);
+ udelay(10000);
+ s5p_gpio_set_value(&gpio2->y4, 5, 0);
+ udelay(10000);
+ s5p_gpio_set_value(&gpio2->y4, 5, 1);
+ udelay(100);
+}
+
+static void lcd_power_on(void)
+{
+ struct pmic *p = get_pmic();
+
+ if (pmic_probe(p))
+ return;
+
+ pmic_set_output(p, MAX8998_REG_ONOFF3, MAX8998_LDO17, LDO_ON);
+ pmic_set_output(p, MAX8998_REG_ONOFF2, MAX8998_LDO7, LDO_ON);
+}
+
+vidinfo_t panel_info = {
+ .vl_freq = 60,
+ .vl_col = 480,
+ .vl_row = 800,
+ .vl_width = 480,
+ .vl_height = 800,
+ .vl_clkp = CONFIG_SYS_HIGH,
+ .vl_hsp = CONFIG_SYS_HIGH,
+ .vl_vsp = CONFIG_SYS_HIGH,
+ .vl_dp = CONFIG_SYS_HIGH,
+
+ .vl_bpix = 5, /* Bits per pixel */
+
+ /* LD9040 LCD Panel */
+ .vl_hspw = 2,
+ .vl_hbpd = 16,
+ .vl_hfpd = 16,
+
+ .vl_vspw = 2,
+ .vl_vbpd = 8,
+ .vl_vfpd = 8,
+ .vl_cmd_allow_len = 0xf,
+
+ .win_id = 0,
+ .cfg_gpio = lcd_cfg_gpio,
+ .backlight_on = NULL,
+ .lcd_power_on = lcd_power_on,
+ .reset_lcd = reset_lcd,
+ .dual_lcd_enabled = 0,
+
+ .init_delay = 0,
+ .power_on_delay = 10000,
+ .reset_delay = 10000,
+ .interface_mode = FIMD_RGB_INTERFACE,
+ .mipi_enabled = 0,
+};
+
+void init_panel_info(vidinfo_t *vid)
+{
+ vid->logo_on = 1;
+ vid->resolution = HD_RESOLUTION;
+ vid->rgb_mode = MODE_RGB_P;
+
+#ifdef CONFIG_TIZEN
+ get_tizen_logo_info(vid);
+#endif
+
+ /* for LD9040. */
+ vid->pclk_name = 1; /* MPLL */
+ vid->sclk_div = 1;
+
+ vid->cfg_ldo = ld9040_cfg_ldo;
+ vid->enable_ldo = ld9040_enable_ldo;
+
+ setenv("lcdinfo", "lcd=ld9040");
+}
+
+int board_init(void)
+{
+ gpio1 = (struct exynos4_gpio_part1 *) EXYNOS4_GPIO_PART1_BASE;
+ gpio2 = (struct exynos4_gpio_part2 *) EXYNOS4_GPIO_PART2_BASE;
+
+ gd->bd->bi_arch_number = MACH_TYPE_UNIVERSAL_C210;
+ gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
+
+#if defined(CONFIG_PMIC)
+ pmic_init();
+ init_pmic_lcd();
+#endif
+#ifdef CONFIG_SOFT_SPI
+ soft_spi_init();
+#endif
+ check_hw_revision();
+ printf("HW Revision:\t0x%x\n", board_rev);
+
+ return 0;
+}