index afe3bb0aeb81eb38a0e1dad8c5d06770eab0cc2b..3d508bea2374f2a3a557c8ebb4ea98d1d0abc905 100644 (file)
#include <asm/arch/gpio.h>
#include <asm/arch/mmc.h>
#include <asm/arch/pinmux.h>
-#include <pmic.h>
-#include <usb/s3c_udc.h>
-#include <asm/arch/cpu.h>
-#include <max8998_pmic.h>
#include <asm/arch/watchdog.h>
#include <libtizen.h>
#include <ld9040.h>
+#include <power/pmic.h>
+#include <usb/s3c_udc.h>
+#include <asm/arch/cpu.h>
+#include <power/max8998_pmic.h>
DECLARE_GLOBAL_DATA_PTR;
return board_rev & 0xFF;
}
-static void check_hw_revision(void);
+int power_init_board(void)
+{
+ int ret;
+
+ ret = pmic_init(I2C_5);
+ if (ret)
+ return ret;
+
+ return 0;
+}
int dram_init(void)
{
static int adc_power_control(int on)
{
int ret;
- struct pmic *p = get_pmic();
+ struct pmic *p = pmic_get("MAX8998_PMIC");
+ if (!p)
+ return -ENODEV;
if (pmic_probe(p))
return -1;
static int s5pc210_phy_control(int on)
{
int ret = 0;
- struct pmic *p = get_pmic();
+ struct pmic *p = pmic_get("MAX8998_PMIC");
+ if (!p)
+ return -ENODEV;
if (pmic_probe(p))
return -1;
gd->bd->bi_arch_number = MACH_TYPE_UNIVERSAL_C210;
gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
-#if defined(CONFIG_PMIC)
- pmic_init();
- init_pmic_lcd();
-#endif
#ifdef CONFIG_SOFT_SPI
soft_spi_init();
#endif