index ccdec46ee54f85bd1aa7d7f3b5d8b42bb59cf0f9..fa78a3f4ba02d586c5b034f0ea13ef5dce0a4a57 100644 (file)
*/
#include <ppc_asm.tmpl>
+#include <asm/mmu.h>
#include <config.h>
-/* General */
-#define TLB_VALID 0x00000200
-
-/* Supported page sizes */
-
-#define SZ_1K 0x00000000
-#define SZ_4K 0x00000010
-#define SZ_16K 0x00000020
-#define SZ_64K 0x00000030
-#define SZ_256K 0x00000040
-#define SZ_1M 0x00000050
-#define SZ_16M 0x00000070
-#define SZ_256M 0x00000090
-
-/* Storage attributes */
-#define SA_W 0x00000800 /* Write-through */
-#define SA_I 0x00000400 /* Caching inhibited */
-#define SA_M 0x00000200 /* Memory coherence */
-#define SA_G 0x00000100 /* Guarded */
-#define SA_E 0x00000080 /* Endian */
-
-/* Access control */
-#define AC_X 0x00000024 /* Execute */
-#define AC_W 0x00000012 /* Write */
-#define AC_R 0x00000009 /* Read */
-
-/* Some handy macros */
-
-#define EPN(e) ((e) & 0xfffffc00)
-#define TLB0(epn,sz) ( (EPN((epn)) | (sz) | TLB_VALID ) )
-#define TLB1(rpn,erpn) ( ((rpn)&0xfffffc00) | (erpn) )
-#define TLB2(a) ( (a)&0x00000fbf )
-
-#define tlbtab_start\
- mflr r1 ;\
- bl 0f ;
-
-#define tlbtab_end\
- .long 0, 0, 0 ; \
-0: mflr r0 ; \
- mtlr r1 ; \
- blr ;
-
-#define tlbentry(epn,sz,rpn,erpn,attr)\
- .long TLB0(epn,sz),TLB1(rpn,erpn),TLB2(attr)
-
-
/**************************************************************************
* TLB TABLE
*
tlbtab:
tlbtab_start
- tlbentry( 0xf0000000, SZ_256M, 0xf0000000, 1, AC_R|AC_W|AC_X|SA_G|SA_I)
- tlbentry( CONFIG_SYS_PERIPHERAL_BASE, SZ_256M, 0x40000000, 1, AC_R|AC_W|SA_G|SA_I)
- tlbentry( CONFIG_SYS_ISRAM_BASE, SZ_256K, 0x80000000, 0, AC_R|AC_W|AC_X|SA_G|SA_I)
- tlbentry( CONFIG_SYS_SDRAM_BASE, SZ_256M, 0x00000000, 0, AC_R|AC_W|AC_X|SA_G|SA_I )
- tlbentry( CONFIG_SYS_SDRAM_BASE+0x10000000, SZ_256M, 0x10000000, 0, AC_R|AC_W|AC_X|SA_G|SA_I )
- tlbentry( CONFIG_SYS_SDRAM_BASE+0x20000000, SZ_256M, 0x20000000, 0, AC_R|AC_W|AC_X|SA_G|SA_I )
- tlbentry( CONFIG_SYS_SDRAM_BASE+0x30000000, SZ_256M, 0x30000000, 0, AC_R|AC_W|AC_X|SA_G|SA_I )
- tlbentry( CONFIG_SYS_PCI_BASE, SZ_256M, 0x00000000, 2, AC_R|AC_W|SA_G|SA_I )
- tlbentry( CONFIG_SYS_PCI_MEMBASE, SZ_256M, 0x00000000, 3, AC_R|AC_W|SA_G|SA_I )
+ tlbentry( 0xf0000000, SZ_256M, 0xf0000000, 1, AC_RWX | SA_IG)
+ tlbentry( CONFIG_SYS_PERIPHERAL_BASE, SZ_256M, 0x40000000, 1, AC_RW | SA_IG)
+ tlbentry( CONFIG_SYS_ISRAM_BASE, SZ_256K, 0x80000000, 0, AC_RWX | SA_IG)
+ tlbentry( CONFIG_SYS_SDRAM_BASE, SZ_256M, 0x00000000, 0, AC_RWX | SA_IG )
+ tlbentry( CONFIG_SYS_SDRAM_BASE+0x10000000, SZ_256M, 0x10000000, 0, AC_RWX | SA_IG )
+ tlbentry( CONFIG_SYS_SDRAM_BASE+0x20000000, SZ_256M, 0x20000000, 0, AC_RWX | SA_IG )
+ tlbentry( CONFIG_SYS_SDRAM_BASE+0x30000000, SZ_256M, 0x30000000, 0, AC_RWX | SA_IG )
+ tlbentry( CONFIG_SYS_PCI_BASE, SZ_256M, 0x00000000, 2, AC_RW | SA_IG )
+ tlbentry( CONFIG_SYS_PCI_MEMBASE, SZ_256M, 0x00000000, 3, AC_RW | SA_IG )
tlbtab_end