index f4b972b3e995c3dfcd833d7e99f8e7038212ebe7..d5163acb77b298324532b2cd4bb37c7a300d5863 100644 (file)
--- a/board/ti/am335x/board.c
+++ b/board/ti/am335x/board.c
static void rtc32k_enable(void)
{
- struct rtc_regs *rtc = (struct rtc_regs *)AM335X_RTC_BASE;
+ struct rtc_regs *rtc = (struct rtc_regs *)RTC_BASE;
/*
* Unlock the RTC's registers. For more details please see the
.datadldiff0 = PHY_DLL_LOCK_DIFF,
};
+static const struct ddr_data ddr3_beagleblack_data = {
+ .datardsratio0 = MT41K256M16HA125E_RD_DQS,
+ .datawdsratio0 = MT41K256M16HA125E_WR_DQS,
+ .datafwsratio0 = MT41K256M16HA125E_PHY_FIFO_WE,
+ .datawrsratio0 = MT41K256M16HA125E_PHY_WR_DATA,
+ .datadldiff0 = PHY_DLL_LOCK_DIFF,
+};
+
static const struct ddr_data ddr3_evm_data = {
.datardsratio0 = MT41J512M8RH125_RD_DQS,
.datawdsratio0 = MT41J512M8RH125_WR_DQS,
.cmd2iclkout = MT41J128MJT125_INVERT_CLKOUT,
};
+static const struct cmd_control ddr3_beagleblack_cmd_ctrl_data = {
+ .cmd0csratio = MT41K256M16HA125E_RATIO,
+ .cmd0dldiff = MT41K256M16HA125E_DLL_LOCK_DIFF,
+ .cmd0iclkout = MT41K256M16HA125E_INVERT_CLKOUT,
+
+ .cmd1csratio = MT41K256M16HA125E_RATIO,
+ .cmd1dldiff = MT41K256M16HA125E_DLL_LOCK_DIFF,
+ .cmd1iclkout = MT41K256M16HA125E_INVERT_CLKOUT,
+
+ .cmd2csratio = MT41K256M16HA125E_RATIO,
+ .cmd2dldiff = MT41K256M16HA125E_DLL_LOCK_DIFF,
+ .cmd2iclkout = MT41K256M16HA125E_INVERT_CLKOUT,
+};
+
static const struct cmd_control ddr3_evm_cmd_ctrl_data = {
.cmd0csratio = MT41J512M8RH125_RATIO,
.cmd0dldiff = MT41J512M8RH125_DLL_LOCK_DIFF,
.sdram_tim2 = MT41J128MJT125_EMIF_TIM2,
.sdram_tim3 = MT41J128MJT125_EMIF_TIM3,
.zq_config = MT41J128MJT125_ZQ_CFG,
- .emif_ddr_phy_ctlr_1 = MT41J128MJT125_EMIF_READ_LATENCY,
+ .emif_ddr_phy_ctlr_1 = MT41J128MJT125_EMIF_READ_LATENCY |
+ PHY_EN_DYN_PWRDN,
+};
+
+static struct emif_regs ddr3_beagleblack_emif_reg_data = {
+ .sdram_config = MT41K256M16HA125E_EMIF_SDCFG,
+ .ref_ctrl = MT41K256M16HA125E_EMIF_SDREF,
+ .sdram_tim1 = MT41K256M16HA125E_EMIF_TIM1,
+ .sdram_tim2 = MT41K256M16HA125E_EMIF_TIM2,
+ .sdram_tim3 = MT41K256M16HA125E_EMIF_TIM3,
+ .zq_config = MT41K256M16HA125E_ZQ_CFG,
+ .emif_ddr_phy_ctlr_1 = MT41K256M16HA125E_EMIF_READ_LATENCY,
};
static struct emif_regs ddr3_evm_emif_reg_data = {
.sdram_tim2 = MT41J512M8RH125_EMIF_TIM2,
.sdram_tim3 = MT41J512M8RH125_EMIF_TIM3,
.zq_config = MT41J512M8RH125_ZQ_CFG,
- .emif_ddr_phy_ctlr_1 = MT41J512M8RH125_EMIF_READ_LATENCY,
+ .emif_ddr_phy_ctlr_1 = MT41J512M8RH125_EMIF_READ_LATENCY |
+ PHY_EN_DYN_PWRDN,
};
#endif
gpio_direction_output(GPIO_DDR_VTT_EN, 1);
}
- if (board_is_evm_sk() || board_is_bone_lt())
+ if (board_is_evm_sk())
config_ddr(303, MT41J128MJT125_IOCTRL_VALUE, &ddr3_data,
- &ddr3_cmd_ctrl_data, &ddr3_emif_reg_data);
+ &ddr3_cmd_ctrl_data, &ddr3_emif_reg_data, 0);
+ else if (board_is_bone_lt())
+ config_ddr(400, MT41K256M16HA125E_IOCTRL_VALUE,
+ &ddr3_beagleblack_data,
+ &ddr3_beagleblack_cmd_ctrl_data,
+ &ddr3_beagleblack_emif_reg_data, 0);
else if (board_is_evm_15_or_later())
config_ddr(303, MT41J512M8RH125_IOCTRL_VALUE, &ddr3_evm_data,
- &ddr3_evm_cmd_ctrl_data, &ddr3_evm_emif_reg_data);
+ &ddr3_evm_cmd_ctrl_data, &ddr3_evm_emif_reg_data, 0);
else
config_ddr(266, MT47H128M16RT25E_IOCTRL_VALUE, &ddr2_data,
- &ddr2_cmd_ctrl_data, &ddr2_emif_reg_data);
+ &ddr2_cmd_ctrl_data, &ddr2_emif_reg_data, 0);
#endif
}
};
static struct cpsw_platform_data cpsw_data = {
- .mdio_base = AM335X_CPSW_MDIO_BASE,
- .cpsw_base = AM335X_CPSW_BASE,
+ .mdio_base = CPSW_MDIO_BASE,
+ .cpsw_base = CPSW_BASE,
.mdio_div = 0xff,
.channels = 8,
.cpdma_reg_ofs = 0x800,
.ale_entries = 1024,
.host_port_reg_ofs = 0x108,
.hw_stats_reg_ofs = 0x900,
+ .bd_ram_ofs = 0x2000,
.mac_control = (1 << 5),
.control = cpsw_control,
.host_port_num = 0,