]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - board/ti/am335x/board.c
drivers: net: cpsw: remove hard coding bd ram for cpsw
[glsdk/glsdk-u-boot.git] / board / ti / am335x / board.c
index f4b972b3e995c3dfcd833d7e99f8e7038212ebe7..d5163acb77b298324532b2cd4bb37c7a300d5863 100644 (file)
@@ -134,7 +134,7 @@ static int read_eeprom(void)
 
 static void rtc32k_enable(void)
 {
-       struct rtc_regs *rtc = (struct rtc_regs *)AM335X_RTC_BASE;
+       struct rtc_regs *rtc = (struct rtc_regs *)RTC_BASE;
 
        /*
         * Unlock the RTC's registers.  For more details please see the
@@ -208,6 +208,14 @@ static const struct ddr_data ddr3_data = {
        .datadldiff0 = PHY_DLL_LOCK_DIFF,
 };
 
+static const struct ddr_data ddr3_beagleblack_data = {
+       .datardsratio0 = MT41K256M16HA125E_RD_DQS,
+       .datawdsratio0 = MT41K256M16HA125E_WR_DQS,
+       .datafwsratio0 = MT41K256M16HA125E_PHY_FIFO_WE,
+       .datawrsratio0 = MT41K256M16HA125E_PHY_WR_DATA,
+       .datadldiff0 = PHY_DLL_LOCK_DIFF,
+};
+
 static const struct ddr_data ddr3_evm_data = {
        .datardsratio0 = MT41J512M8RH125_RD_DQS,
        .datawdsratio0 = MT41J512M8RH125_WR_DQS,
@@ -230,6 +238,20 @@ static const struct cmd_control ddr3_cmd_ctrl_data = {
        .cmd2iclkout = MT41J128MJT125_INVERT_CLKOUT,
 };
 
+static const struct cmd_control ddr3_beagleblack_cmd_ctrl_data = {
+       .cmd0csratio = MT41K256M16HA125E_RATIO,
+       .cmd0dldiff = MT41K256M16HA125E_DLL_LOCK_DIFF,
+       .cmd0iclkout = MT41K256M16HA125E_INVERT_CLKOUT,
+
+       .cmd1csratio = MT41K256M16HA125E_RATIO,
+       .cmd1dldiff = MT41K256M16HA125E_DLL_LOCK_DIFF,
+       .cmd1iclkout = MT41K256M16HA125E_INVERT_CLKOUT,
+
+       .cmd2csratio = MT41K256M16HA125E_RATIO,
+       .cmd2dldiff = MT41K256M16HA125E_DLL_LOCK_DIFF,
+       .cmd2iclkout = MT41K256M16HA125E_INVERT_CLKOUT,
+};
+
 static const struct cmd_control ddr3_evm_cmd_ctrl_data = {
        .cmd0csratio = MT41J512M8RH125_RATIO,
        .cmd0dldiff = MT41J512M8RH125_DLL_LOCK_DIFF,
@@ -251,7 +273,18 @@ static struct emif_regs ddr3_emif_reg_data = {
        .sdram_tim2 = MT41J128MJT125_EMIF_TIM2,
        .sdram_tim3 = MT41J128MJT125_EMIF_TIM3,
        .zq_config = MT41J128MJT125_ZQ_CFG,
-       .emif_ddr_phy_ctlr_1 = MT41J128MJT125_EMIF_READ_LATENCY,
+       .emif_ddr_phy_ctlr_1 = MT41J128MJT125_EMIF_READ_LATENCY |
+                               PHY_EN_DYN_PWRDN,
+};
+
+static struct emif_regs ddr3_beagleblack_emif_reg_data = {
+       .sdram_config = MT41K256M16HA125E_EMIF_SDCFG,
+       .ref_ctrl = MT41K256M16HA125E_EMIF_SDREF,
+       .sdram_tim1 = MT41K256M16HA125E_EMIF_TIM1,
+       .sdram_tim2 = MT41K256M16HA125E_EMIF_TIM2,
+       .sdram_tim3 = MT41K256M16HA125E_EMIF_TIM3,
+       .zq_config = MT41K256M16HA125E_ZQ_CFG,
+       .emif_ddr_phy_ctlr_1 = MT41K256M16HA125E_EMIF_READ_LATENCY,
 };
 
 static struct emif_regs ddr3_evm_emif_reg_data = {
@@ -261,7 +294,8 @@ static struct emif_regs ddr3_evm_emif_reg_data = {
        .sdram_tim2 = MT41J512M8RH125_EMIF_TIM2,
        .sdram_tim3 = MT41J512M8RH125_EMIF_TIM3,
        .zq_config = MT41J512M8RH125_ZQ_CFG,
-       .emif_ddr_phy_ctlr_1 = MT41J512M8RH125_EMIF_READ_LATENCY,
+       .emif_ddr_phy_ctlr_1 = MT41J512M8RH125_EMIF_READ_LATENCY |
+                               PHY_EN_DYN_PWRDN,
 };
 #endif
 
@@ -341,15 +375,20 @@ void s_init(void)
                gpio_direction_output(GPIO_DDR_VTT_EN, 1);
        }
 
-       if (board_is_evm_sk() || board_is_bone_lt())
+       if (board_is_evm_sk())
                config_ddr(303, MT41J128MJT125_IOCTRL_VALUE, &ddr3_data,
-                          &ddr3_cmd_ctrl_data, &ddr3_emif_reg_data);
+                          &ddr3_cmd_ctrl_data, &ddr3_emif_reg_data, 0);
+       else if (board_is_bone_lt())
+               config_ddr(400, MT41K256M16HA125E_IOCTRL_VALUE,
+                          &ddr3_beagleblack_data,
+                          &ddr3_beagleblack_cmd_ctrl_data,
+                          &ddr3_beagleblack_emif_reg_data, 0);
        else if (board_is_evm_15_or_later())
                config_ddr(303, MT41J512M8RH125_IOCTRL_VALUE, &ddr3_evm_data,
-                          &ddr3_evm_cmd_ctrl_data, &ddr3_evm_emif_reg_data);
+                          &ddr3_evm_cmd_ctrl_data, &ddr3_evm_emif_reg_data, 0);
        else
                config_ddr(266, MT47H128M16RT25E_IOCTRL_VALUE, &ddr2_data,
-                          &ddr2_cmd_ctrl_data, &ddr2_emif_reg_data);
+                          &ddr2_cmd_ctrl_data, &ddr2_emif_reg_data, 0);
 #endif
 }
 
@@ -412,8 +451,8 @@ static struct cpsw_slave_data cpsw_slaves[] = {
 };
 
 static struct cpsw_platform_data cpsw_data = {
-       .mdio_base              = AM335X_CPSW_MDIO_BASE,
-       .cpsw_base              = AM335X_CPSW_BASE,
+       .mdio_base              = CPSW_MDIO_BASE,
+       .cpsw_base              = CPSW_BASE,
        .mdio_div               = 0xff,
        .channels               = 8,
        .cpdma_reg_ofs          = 0x800,
@@ -423,6 +462,7 @@ static struct cpsw_platform_data cpsw_data = {
        .ale_entries            = 1024,
        .host_port_reg_ofs      = 0x108,
        .hw_stats_reg_ofs       = 0x900,
+       .bd_ram_ofs             = 0x2000,
        .mac_control            = (1 << 5),
        .control                = cpsw_control,
        .host_port_num          = 0,