diff --git a/board/ti/ti814x/evm.c b/board/ti/ti814x/evm.c
index 446e36b8446ccfe03255141b764179ec5053350f..e51e59f541a7f9b91ceea1054a8550927984ca24 100644 (file)
--- a/board/ti/ti814x/evm.c
+++ b/board/ti/ti814x/evm.c
*/
#include <common.h>
+#include <cpsw.h>
#include <errno.h>
#include <spl.h>
#include <asm/arch/cpu.h>
static struct uart_sys *uart_base = (struct uart_sys *)DEFAULT_UART_BASE;
#endif
+static struct ctrl_dev *cdev = (struct ctrl_dev *)CTRL_DEVICE_BASE;
+
/* UART Defines */
#ifdef CONFIG_SPL_BUILD
#define UART_RESET (0x1 << 1)
*/
wdt_disable();
+ /* Enable timer */
+ timer_init();
+
/* Setup the PLLs and the clocks for the peripherals */
pll_init();
/* Set MMC pins */
enable_mmc1_pin_mux();
+ /* Set Ethernet pins */
+ enable_enet_pin_mux();
+
/* Enable UART */
uart_enable();
return 0;
}
#endif
+
+#ifdef CONFIG_DRIVER_TI_CPSW
+static void cpsw_control(int enabled)
+{
+ /* VTP can be added here */
+
+ return;
+}
+
+static struct cpsw_slave_data cpsw_slaves[] = {
+ {
+ .slave_reg_ofs = 0x50,
+ .sliver_reg_ofs = 0x700,
+ .phy_id = 1,
+ },
+ {
+ .slave_reg_ofs = 0x90,
+ .sliver_reg_ofs = 0x740,
+ .phy_id = 0,
+ },
+};
+
+static struct cpsw_platform_data cpsw_data = {
+ .mdio_base = CPSW_MDIO_BASE,
+ .cpsw_base = CPSW_BASE,
+ .mdio_div = 0xff,
+ .channels = 8,
+ .cpdma_reg_ofs = 0x100,
+ .slaves = 1,
+ .slave_data = cpsw_slaves,
+ .ale_reg_ofs = 0x600,
+ .ale_entries = 1024,
+ .host_port_reg_ofs = 0x28,
+ .hw_stats_reg_ofs = 0x400,
+ .bd_ram_ofs = 0x2000,
+ .mac_control = (1 << 5),
+ .control = cpsw_control,
+ .host_port_num = 0,
+ .version = CPSW_CTRL_VERSION_1,
+};
+#endif
+
+int board_eth_init(bd_t *bis)
+{
+ uint8_t mac_addr[6];
+ uint32_t mac_hi, mac_lo;
+
+ if (!eth_getenv_enetaddr("ethaddr", mac_addr)) {
+ printf("<ethaddr> not set. Reading from E-fuse\n");
+ /* try reading mac address from efuse */
+ mac_lo = readl(&cdev->macid0l);
+ mac_hi = readl(&cdev->macid0h);
+ mac_addr[0] = mac_hi & 0xFF;
+ mac_addr[1] = (mac_hi & 0xFF00) >> 8;
+ mac_addr[2] = (mac_hi & 0xFF0000) >> 16;
+ mac_addr[3] = (mac_hi & 0xFF000000) >> 24;
+ mac_addr[4] = mac_lo & 0xFF;
+ mac_addr[5] = (mac_lo & 0xFF00) >> 8;
+
+ if (is_valid_ether_addr(mac_addr))
+ eth_setenv_enetaddr("ethaddr", mac_addr);
+ else
+ printf("Unable to read MAC address. Set <ethaddr>\n");
+ }
+
+ return cpsw_register(&cpsw_data);
+}