Merge u-boot/master into u-boot-ti/master
[glsdk/glsdk-u-boot.git] / board / timll / devkit8000 / devkit8000.c
index b88d9783cb627b91fcc52739588e3a0ecdfeecbd..ebff59e70b38b3d7cc595d98ab31100bd7061238 100644 (file)
@@ -136,8 +136,7 @@ void set_muxconf_regs(void)
 #if defined(CONFIG_GENERIC_MMC) && !defined(CONFIG_SPL_BUILD)
 int board_mmc_init(bd_t *bis)
 {
-       omap_mmc_init(0, 0, 0);
-       return 0;
+       return omap_mmc_init(0, 0, 0, -1, -1);
 }
 #endif