Merge branch 'master' of git://git.denx.de/u-boot-arm
[glsdk/glsdk-u-boot.git] / boards.cfg
index 98f7a14d1e6799ea1bb4143a111a77d000c0d914..cd220af6e2ca04742fcef8c4546264205a8c3840 100644 (file)
@@ -191,7 +191,9 @@ tx25                         arm         arm926ejs   tx25                karo
 zmx25                        arm         arm926ejs   zmx25               syteco         mx25
 imx27lite                    arm         arm926ejs   imx27lite           logicpd        mx27
 magnesium                    arm         arm926ejs   imx27lite           logicpd        mx27
+mx23_olinuxino               arm         arm926ejs   mx23_olinuxino      olimex         mxs            mx23_olinuxino
 apx4devkit                   arm         arm926ejs   apx4devkit          bluegiga       mxs            apx4devkit
+mx23evk                      arm         arm926ejs   mx23evk             freescale      mxs            mx23evk
 m28evk                       arm         arm926ejs   m28evk              denx           mxs            m28evk
 mx28evk                      arm         arm926ejs   mx28evk             freescale      mxs            mx28evk
 sc_sps_1                     arm         arm926ejs   sc_sps_1            schulercontrol mxs
@@ -236,6 +238,7 @@ am335x_evm_uart2             arm         armv7       am335x              ti
 am335x_evm_uart3             arm         armv7       am335x              ti             am33xx      am335x_evm:SERIAL4,CONS_INDEX=4
 am335x_evm_uart4             arm         armv7       am335x              ti             am33xx      am335x_evm:SERIAL5,CONS_INDEX=5
 am335x_evm_uart5             arm         armv7       am335x              ti             am33xx      am335x_evm:SERIAL6,CONS_INDEX=6
+pcm051                       arm         armv7       pcm051              phytec         am33xx      pcm051
 highbank                     arm         armv7       highbank            -              highbank
 mx51_efikamx                 arm         armv7       mx51_efikamx        genesi         mx5            mx51_efikamx:MACH_TYPE=MACH_TYPE_MX51_EFIKAMX,IMX_CONFIG=board/genesi/mx51_efikamx/imximage_mx.cfg
 mx51_efikasb                 arm         armv7       mx51_efikamx        genesi         mx5            mx51_efikamx:MACH_TYPE=MACH_TYPE_MX51_EFIKASB,IMX_CONFIG=board/genesi/mx51_efikamx/imximage_sb.cfg
@@ -255,10 +258,10 @@ cm_t35                       arm         armv7       cm_t35              -
 omap3_overo                  arm         armv7       overo               -              omap3
 omap3_pandora                arm         armv7       pandora             -              omap3
 dig297                       arm         armv7       dig297              comelit        omap3
-igep0020                     arm         armv7       igep0020            isee           omap3          igep00x0:MACH_TYPE=MACH_TYPE_IGEP0020,BOOT_ONENAND
-igep0020_nand                arm         armv7       igep0020            isee           omap3          igep00x0:MACH_TYPE=MACH_TYPE_IGEP0020,BOOT_NAND
-igep0030                     arm         armv7       igep0030            isee           omap3          igep00x0:MACH_TYPE=MACH_TYPE_IGEP0030,BOOT_ONENAND
-igep0030_nand                arm         armv7       igep0030            isee           omap3          igep00x0:MACH_TYPE=MACH_TYPE_IGEP0030,BOOT_NAND
+igep0020                     arm         armv7       igep00x0            isee           omap3          igep00x0:MACH_TYPE=MACH_TYPE_IGEP0020,BOOT_ONENAND
+igep0020_nand                arm         armv7       igep00x0            isee           omap3          igep00x0:MACH_TYPE=MACH_TYPE_IGEP0020,BOOT_NAND
+igep0030                     arm         armv7       igep00x0            isee           omap3          igep00x0:MACH_TYPE=MACH_TYPE_IGEP0030,BOOT_ONENAND
+igep0030_nand                arm         armv7       igep00x0            isee           omap3          igep00x0:MACH_TYPE=MACH_TYPE_IGEP0030,BOOT_NAND
 am3517_evm                   arm         armv7       am3517evm           logicpd        omap3
 mt_ventoux                   arm         armv7       mt_ventoux          teejet         omap3
 omap3_zoom1                  arm         armv7       zoom1               logicpd        omap3
@@ -290,6 +293,8 @@ harmony                      arm         armv7:arm720t harmony           nvidia
 seaboard                     arm         armv7:arm720t seaboard          nvidia         tegra20
 ventana                      arm         armv7:arm720t ventana           nvidia         tegra20
 whistler                     arm         armv7:arm720t whistler          nvidia         tegra20
+cardhu                       arm         armv7:arm720t cardhu            nvidia         tegra30
+dalmore                      arm         armv7:arm720t dalmore           nvidia         tegra114
 colibri_t20_iris             arm         armv7:arm720t colibri_t20_iris  toradex        tegra20
 u8500_href                   arm         armv7       u8500               st-ericsson    u8500
 snowball                     arm         armv7       snowball               st-ericsson    u8500