]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - common/main.c
Allow newlines within command environment vars
[glsdk/glsdk-u-boot.git] / common / main.c
index a999a5d64d61ed4c4b1491b41b0deb36cb5e5750..94059225735d20c4cd885af85020d1eacdd126ae 100644 (file)
@@ -30,6 +30,8 @@
 #include <common.h>
 #include <watchdog.h>
 #include <command.h>
+#include <malloc.h>
+#include <version.h>
 #ifdef CONFIG_MODEM_SUPPORT
 #include <malloc.h>            /* for free() prototype */
 #endif
@@ -39,6 +41,8 @@
 #endif
 
 #include <post.h>
+#include <linux/ctype.h>
+#include <menu.h>
 
 #if defined(CONFIG_SILENT_CONSOLE) || defined(CONFIG_POST) || defined(CONFIG_CMDLINE_EDITING)
 DECLARE_GLOBAL_DATA_PTR;
@@ -48,31 +52,21 @@ DECLARE_GLOBAL_DATA_PTR;
  * Board-specific Platform code can reimplement show_boot_progress () if needed
  */
 void inline __show_boot_progress (int val) {}
-void inline show_boot_progress (int val) __attribute__((weak, alias("__show_boot_progress")));
-
-#if defined(CONFIG_BOOT_RETRY_TIME) && defined(CONFIG_RESET_TO_RETRY)
-extern int do_reset (cmd_tbl_t *cmdtp, int flag, int argc, char *argv[]);              /* for do_reset() prototype */
-#endif
-
-extern int do_bootd (cmd_tbl_t *cmdtp, int flag, int argc, char *argv[]);
+void show_boot_progress (int val) __attribute__((weak, alias("__show_boot_progress")));
 
 #if defined(CONFIG_UPDATE_TFTP)
-void update_tftp (void);
+int update_tftp (ulong addr);
 #endif /* CONFIG_UPDATE_TFTP */
 
 #define MAX_DELAY_STOP_STR 32
 
-#if defined(CONFIG_BOOTDELAY) && (CONFIG_BOOTDELAY >= 0)
-static int abortboot(int);
-#endif
-
 #undef DEBUG_PARSER
 
-char        console_buffer[CONFIG_SYS_CBSIZE];         /* console I/O buffer   */
+char        console_buffer[CONFIG_SYS_CBSIZE + 1];     /* console I/O buffer   */
 
 static char * delete_char (char *buffer, char *p, int *colp, int *np, int plen);
-static char erase_seq[] = "\b \b";             /* erase sequence       */
-static char   tab_seq[] = "        ";          /* used to expand TABs  */
+static const char erase_seq[] = "\b \b";               /* erase sequence       */
+static const char   tab_seq[] = "        ";            /* used to expand TABs  */
 
 #ifdef CONFIG_BOOT_RETRY_TIME
 static uint64_t endtime = 0;  /* must be set, default is instant timeout */
@@ -92,12 +86,14 @@ extern void mdm_init(void); /* defined in board.c */
 
 /***************************************************************************
  * Watch for 'delay' seconds for autoboot stop or autoboot delay string.
- * returns: 0 -  no key string, allow autoboot
- *          1 - got key string, abort
+ * returns: 0 -  no key string, allow autoboot 1 - got key string, abort
  */
 #if defined(CONFIG_BOOTDELAY) && (CONFIG_BOOTDELAY >= 0)
 # if defined(CONFIG_AUTOBOOT_KEYED)
-static __inline__ int abortboot(int bootdelay)
+#ifndef CONFIG_MENU
+static inline
+#endif
+int abortboot(int bootdelay)
 {
        int abort = 0;
        uint64_t etime = endtick(bootdelay);
@@ -158,7 +154,19 @@ static __inline__ int abortboot(int bootdelay)
        /* In order to keep up with incoming data, check timeout only
         * when catch up.
         */
-       while (!abort && get_ticks() <= etime) {
+       do {
+               if (tstc()) {
+                       if (presskey_len < presskey_max) {
+                               presskey [presskey_len ++] = getc();
+                       }
+                       else {
+                               for (i = 0; i < presskey_max - 1; i ++)
+                                       presskey [i] = presskey [i + 1];
+
+                               presskey [i] = getc();
+                       }
+               }
+
                for (i = 0; i < sizeof(delaykey) / sizeof(delaykey[0]); i ++) {
                        if (delaykey[i].len > 0 &&
                            presskey_len >= delaykey[i].len &&
@@ -178,19 +186,8 @@ static __inline__ int abortboot(int bootdelay)
                                abort = 1;
                        }
                }
+       } while (!abort && get_ticks() <= etime);
 
-               if (tstc()) {
-                       if (presskey_len < presskey_max) {
-                               presskey [presskey_len ++] = getc();
-                       }
-                       else {
-                               for (i = 0; i < presskey_max - 1; i ++)
-                                       presskey [i] = presskey [i + 1];
-
-                               presskey [i] = getc();
-                       }
-               }
-       }
 #  if DEBUG_BOOTKEYS
        if (!abort)
                puts("key timeout\n");
@@ -210,7 +207,10 @@ static __inline__ int abortboot(int bootdelay)
 static int menukey = 0;
 #endif
 
-static __inline__ int abortboot(int bootdelay)
+#ifndef CONFIG_MENU
+static inline
+#endif
+int abortboot(int bootdelay)
 {
        int abort = 0;
 
@@ -293,21 +293,6 @@ void main_loop (void)
        char bcs_set[16];
 #endif /* CONFIG_BOOTCOUNT_LIMIT */
 
-#if defined(CONFIG_VFD) && defined(VFD_TEST_LOGO)
-       ulong bmp = 0;          /* default bitmap */
-       extern int trab_vfd (ulong bitmap);
-
-#ifdef CONFIG_MODEM_SUPPORT
-       if (do_mdm_init)
-               bmp = 1;        /* alternate bitmap */
-#endif
-       trab_vfd (bmp);
-#endif /* CONFIG_VFD && VFD_TEST_LOGO */
-
-#if defined(CONFIG_UPDATE_TFTP)
-       update_tftp ();
-#endif /* CONFIG_UPDATE_TFTP */
-
 #ifdef CONFIG_BOOTCOUNT_LIMIT
        bootcount = bootcount_load();
        bootcount++;
@@ -331,8 +316,6 @@ void main_loop (void)
 
 #ifdef CONFIG_VERSION_VARIABLE
        {
-               extern char version_string[];
-
                setenv ("ver", version_string);  /* set version variable */
        }
 #endif /* CONFIG_VERSION_VARIABLE */
@@ -345,22 +328,13 @@ void main_loop (void)
        hush_init_var ();
 #endif
 
-#ifdef CONFIG_AUTO_COMPLETE
-       install_auto_complete();
-#endif
-
 #ifdef CONFIG_PREBOOT
        if ((p = getenv ("preboot")) != NULL) {
 # ifdef CONFIG_AUTOBOOT_KEYED
                int prev = disable_ctrlc(1);    /* disable Control C checking */
 # endif
 
-# ifndef CONFIG_SYS_HUSH_PARSER
-               run_command (p, 0);
-# else
-               parse_string_outer(p, FLAG_PARSE_SEMICOLON |
-                                   FLAG_EXIT_FROM_LOOP);
-# endif
+               run_command_list(p, -1, 0);
 
 # ifdef CONFIG_AUTOBOOT_KEYED
                disable_ctrlc(prev);    /* restore Control C checking */
@@ -368,12 +342,19 @@ void main_loop (void)
        }
 #endif /* CONFIG_PREBOOT */
 
+#if defined(CONFIG_UPDATE_TFTP)
+       update_tftp (0UL);
+#endif /* CONFIG_UPDATE_TFTP */
+
 #if defined(CONFIG_BOOTDELAY) && (CONFIG_BOOTDELAY >= 0)
        s = getenv ("bootdelay");
        bootdelay = s ? (int)simple_strtol(s, NULL, 10) : CONFIG_BOOTDELAY;
 
        debug ("### main_loop entered: bootdelay=%d\n\n", bootdelay);
 
+#if defined(CONFIG_MENU_SHOW)
+       bootdelay = menu_show(bootdelay);
+#endif
 # ifdef CONFIG_BOOT_RETRY_TIME
        init_cmd_timeout ();
 # endif        /* CONFIG_BOOT_RETRY_TIME */
@@ -401,12 +382,7 @@ void main_loop (void)
                int prev = disable_ctrlc(1);    /* disable Control C checking */
 # endif
 
-# ifndef CONFIG_SYS_HUSH_PARSER
-               run_command (s, 0);
-# else
-               parse_string_outer(s, FLAG_PARSE_SEMICOLON |
-                                   FLAG_EXIT_FROM_LOOP);
-# endif
+               run_command_list(s, -1, 0);
 
 # ifdef CONFIG_AUTOBOOT_KEYED
                disable_ctrlc(prev);    /* restore Control C checking */
@@ -415,25 +391,12 @@ void main_loop (void)
 
 # ifdef CONFIG_MENUKEY
        if (menukey == CONFIG_MENUKEY) {
-           s = getenv("menucmd");
-           if (s) {
-# ifndef CONFIG_SYS_HUSH_PARSER
-               run_command (s, 0);
-# else
-               parse_string_outer(s, FLAG_PARSE_SEMICOLON |
-                                   FLAG_EXIT_FROM_LOOP);
-# endif
-           }
+               s = getenv("menucmd");
+               if (s)
+                       run_command_list(s, -1, 0);
        }
 #endif /* CONFIG_MENUKEY */
-#endif /* CONFIG_BOOTDELAY */
-
-#ifdef CONFIG_AMIGAONEG3SE
-       {
-           extern void video_banner(void);
-           video_banner();
-       }
-#endif
+#endif /* CONFIG_BOOTDELAY */
 
        /*
         * Main Loop for Monitor Command Processing
@@ -476,7 +439,7 @@ void main_loop (void)
                if (len == -1)
                        puts ("<INTERRUPT>\n");
                else
-                       rc = run_command (lastcommand, flag);
+                       rc = run_command(lastcommand, flag);
 
                if (rc <= 0) {
                        /* invalid command or not repeatable, forget it */
@@ -524,9 +487,6 @@ void reset_cmd_timeout(void)
        } while (0)
 
 #define CTL_CH(c)              ((c) - 'a' + 1)
-
-#define MAX_CMDBUF_SIZE                256
-
 #define CTL_BACKSPACE          ('\b')
 #define DEL                    ((char)255)
 #define DEL7                   ((char)127)
@@ -537,7 +497,7 @@ void reset_cmd_timeout(void)
 #define getcmd_cbeep()         getcmd_putch('\a')
 
 #define HIST_MAX               20
-#define HIST_SIZE              MAX_CMDBUF_SIZE
+#define HIST_SIZE              CONFIG_SYS_CBSIZE
 
 static int hist_max = 0;
 static int hist_add_idx = 0;
@@ -545,7 +505,7 @@ static int hist_cur = -1;
 unsigned hist_num = 0;
 
 char* hist_list[HIST_MAX];
-char hist_lines[HIST_MAX][HIST_SIZE];
+char hist_lines[HIST_MAX][HIST_SIZE + 1];       /* Save room for NULL */
 
 #define add_idx_minus_one() ((hist_add_idx == 0) ? hist_max : hist_add_idx-1)
 
@@ -649,12 +609,10 @@ static void cread_print_hist_list(void)
 
 #define ERASE_TO_EOL() {                               \
        if (num < eol_num) {                            \
-               int tmp;                                \
-               for (tmp = num; tmp < eol_num; tmp++)   \
-                       getcmd_putch(' ');              \
-               while (tmp-- > num)                     \
+               printf("%*s", (int)(eol_num - num), ""); \
+               do {                                    \
                        getcmd_putch(CTL_BACKSPACE);    \
-               eol_num = num;                          \
+               } while (--eol_num > num);              \
        }                                               \
 }
 
@@ -710,26 +668,40 @@ static void cread_add_str(char *str, int strsize, int insert, unsigned long *num
        }
 }
 
-static int cread_line(const char *const prompt, char *buf, unsigned int *len)
+static int cread_line(const char *const prompt, char *buf, unsigned int *len,
+               int timeout)
 {
        unsigned long num = 0;
        unsigned long eol_num = 0;
-       unsigned long rlen;
        unsigned long wlen;
        char ichar;
        int insert = 1;
        int esc_len = 0;
-       int rc = 0;
        char esc_save[8];
+       int init_len = strlen(buf);
+       int first = 1;
+
+       if (init_len)
+               cread_add_str(buf, init_len, 1, &num, &eol_num, buf, *len);
 
        while (1) {
-               rlen = 1;
 #ifdef CONFIG_BOOT_RETRY_TIME
                while (!tstc()) {       /* while no incoming data */
                        if (retry_time >= 0 && get_ticks() > endtime)
                                return (-2);    /* timed out */
+                       WATCHDOG_RESET();
                }
 #endif
+               if (first && timeout) {
+                       uint64_t etime = endtick(timeout);
+
+                       while (!tstc()) {       /* while no incoming data */
+                               if (get_ticks() >= etime)
+                                       return -2;      /* timed out */
+                               WATCHDOG_RESET();
+                       }
+                       first = 0;
+               }
 
                ichar = getcmd_getch();
 
@@ -922,7 +894,7 @@ static int cread_line(const char *const prompt, char *buf, unsigned int *len)
                cread_add_to_hist(buf);
        hist_cur = hist_add_idx;
 
-       return (rc);
+       return 0;
 }
 
 #endif /* CONFIG_CMDLINE_EDITING */
@@ -939,15 +911,21 @@ static int cread_line(const char *const prompt, char *buf, unsigned int *len)
  */
 int readline (const char *const prompt)
 {
-       return readline_into_buffer(prompt, console_buffer);
+       /*
+        * If console_buffer isn't 0-length the user will be prompted to modify
+        * it instead of entering it from scratch as desired.
+        */
+       console_buffer[0] = '\0';
+
+       return readline_into_buffer(prompt, console_buffer, 0);
 }
 
 
-int readline_into_buffer (const char *const prompt, char * buffer)
+int readline_into_buffer(const char *const prompt, char *buffer, int timeout)
 {
        char *p = buffer;
 #ifdef CONFIG_CMDLINE_EDITING
-       unsigned int len=MAX_CMDBUF_SIZE;
+       unsigned int len = CONFIG_SYS_CBSIZE;
        int rc;
        static int initted = 0;
 
@@ -963,9 +941,10 @@ int readline_into_buffer (const char *const prompt, char * buffer)
                        initted = 1;
                }
 
-               puts (prompt);
+               if (prompt)
+                       puts (prompt);
 
-               rc = cread_line(prompt, p, &len);
+               rc = cread_line(prompt, p, &len, timeout);
                return rc < 0 ? rc : len;
 
        } else {
@@ -988,14 +967,15 @@ int readline_into_buffer (const char *const prompt, char * buffer)
                while (!tstc()) {       /* while no incoming data */
                        if (retry_time >= 0 && get_ticks() > endtime)
                                return (-2);    /* timed out */
+                       WATCHDOG_RESET();
                }
 #endif
                WATCHDOG_RESET();               /* Trigger watchdog, if needed */
 
 #ifdef CONFIG_SHOW_ACTIVITY
                while (!tstc()) {
-                       extern void show_activity(int arg);
                        show_activity(0);
+                       WATCHDOG_RESET();
                }
 #endif
                c = getc();
@@ -1114,9 +1094,8 @@ int parse_line (char *line, char *argv[])
        while (nargs < CONFIG_SYS_MAXARGS) {
 
                /* skip any white space */
-               while ((*line == ' ') || (*line == '\t')) {
+               while (isblank(*line))
                        ++line;
-               }
 
                if (*line == '\0') {    /* end of line, no more args    */
                        argv[nargs] = NULL;
@@ -1129,9 +1108,8 @@ int parse_line (char *line, char *argv[])
                argv[nargs++] = line;   /* begin of argument string     */
 
                /* find end of string */
-               while (*line && (*line != ' ') && (*line != '\t')) {
+               while (*line && !isblank(*line))
                        ++line;
-               }
 
                if (*line == '\0') {    /* end of line, no more args    */
                        argv[nargs] = NULL;
@@ -1154,6 +1132,7 @@ int parse_line (char *line, char *argv[])
 
 /****************************************************************************/
 
+#ifndef CONFIG_SYS_HUSH_PARSER
 static void process_macros (const char *input, char *output)
 {
        char c, prev;
@@ -1280,10 +1259,8 @@ static void process_macros (const char *input, char *output)
  * the environment data, which may change magicly when the command we run
  * creates or modifies environment variables (like "bootp" does).
  */
-
-int run_command (const char *cmd, int flag)
+static int builtin_run_command(const char *cmd, int flag)
 {
-       cmd_tbl_t *cmdtp;
        char cmdbuf[CONFIG_SYS_CBSIZE]; /* working copy of cmd          */
        char *token;                    /* start of token in cmdbuf     */
        char *sep;                      /* end of token (separator) in cmdbuf */
@@ -1361,62 +1338,135 @@ int run_command (const char *cmd, int flag)
                        continue;
                }
 
-               /* Look up command in command table */
-               if ((cmdtp = find_cmd(argv[0])) == NULL) {
-                       printf ("Unknown command '%s' - try 'help'\n", argv[0]);
-                       rc = -1;        /* give up after bad command */
-                       continue;
-               }
-
-               /* found - check max args */
-               if (argc > cmdtp->maxargs) {
-                       printf ("Usage:\n%s\n", cmdtp->usage);
+               if (cmd_process(flag, argc, argv, &repeatable))
                        rc = -1;
-                       continue;
-               }
 
-#if defined(CONFIG_CMD_BOOTD)
-               /* avoid "bootd" recursion */
-               if (cmdtp->cmd == do_bootd) {
-#ifdef DEBUG_PARSER
-                       printf ("[%s]\n", finaltoken);
+               /* Did the user stop this? */
+               if (had_ctrlc ())
+                       return -1;      /* if stopped then not repeatable */
+       }
+
+       return rc ? rc : repeatable;
+}
 #endif
-                       if (flag & CMD_FLAG_BOOTD) {
-                               puts ("'bootd' recursion detected\n");
-                               rc = -1;
-                               continue;
-                       } else {
-                               flag |= CMD_FLAG_BOOTD;
-                       }
-               }
+
+/*
+ * Run a command using the selected parser.
+ *
+ * @param cmd  Command to run
+ * @param flag Execution flags (CMD_FLAG_...)
+ * @return 0 on success, or != 0 on error.
+ */
+int run_command(const char *cmd, int flag)
+{
+#ifndef CONFIG_SYS_HUSH_PARSER
+       /*
+        * builtin_run_command can return 0 or 1 for success, so clean up
+        * its result.
+        */
+       if (builtin_run_command(cmd, flag) == -1)
+               return 1;
+
+       return 0;
+#else
+       return parse_string_outer(cmd,
+                       FLAG_PARSE_SEMICOLON | FLAG_EXIT_FROM_LOOP);
 #endif
+}
 
-               /* OK - call function to do the command */
-               if ((cmdtp->cmd) (cmdtp, flag, argc, argv) != 0) {
-                       rc = -1;
+#ifndef CONFIG_SYS_HUSH_PARSER
+/**
+ * Execute a list of command separated by ; or \n using the built-in parser.
+ *
+ * This function cannot take a const char * for the command, since if it
+ * finds newlines in the string, it replaces them with \0.
+ *
+ * @param cmd  String containing list of commands
+ * @param flag Execution flags (CMD_FLAG_...)
+ * @return 0 on success, or != 0 on error.
+ */
+static int builtin_run_command_list(char *cmd, int flag)
+{
+       char *line, *next;
+       int rcode = 0;
+
+       /*
+        * Break into individual lines, and execute each line; terminate on
+        * error.
+        */
+       line = next = cmd;
+       while (*next) {
+               if (*next == '\n') {
+                       *next = '\0';
+                       /* run only non-empty commands */
+                       if (*line) {
+                               debug("** exec: \"%s\"\n", line);
+                               if (builtin_run_command(line, 0) < 0) {
+                                       rcode = 1;
+                                       break;
+                               }
+                       }
+                       line = next + 1;
                }
+               ++next;
+       }
+       if (rcode == 0 && *line)
+               rcode = (builtin_run_command(line, 0) >= 0);
 
-               repeatable &= cmdtp->repeatable;
+       return rcode;
+}
+#endif
 
-               /* Did the user stop this? */
-               if (had_ctrlc ())
-                       return -1;      /* if stopped then not repeatable */
+int run_command_list(const char *cmd, int len, int flag)
+{
+       int need_buff = 1;
+       char *buff = (char *)cmd;       /* cast away const */
+       int rcode = 0;
+
+       if (len == -1) {
+               len = strlen(cmd);
+#ifdef CONFIG_SYS_HUSH_PARSER
+               /* hush will never change our string */
+               need_buff = 0;
+#else
+               /* the built-in parser will change our string if it sees \n */
+               need_buff = strchr(cmd, '\n') != NULL;
+#endif
        }
+       if (need_buff) {
+               buff = malloc(len + 1);
+               if (!buff)
+                       return 1;
+               memcpy(buff, cmd, len);
+               buff[len] = '\0';
+       }
+#ifdef CONFIG_SYS_HUSH_PARSER
+       rcode = parse_string_outer(buff, FLAG_PARSE_SEMICOLON);
+#else
+       /*
+        * This function will overwrite any \n it sees with a \0, which
+        * is why it can't work with a const char *. Here we are making
+        * using of internal knowledge of this function, to avoid always
+        * doing a malloc() which is actually required only in a case that
+        * is pretty rare.
+        */
+       rcode = builtin_run_command_list(buff, flag);
+       if (need_buff)
+               free(buff);
+#endif
 
-       return rc ? rc : repeatable;
+       return rcode;
 }
 
 /****************************************************************************/
 
 #if defined(CONFIG_CMD_RUN)
-int do_run (cmd_tbl_t * cmdtp, int flag, int argc, char *argv[])
+int do_run (cmd_tbl_t * cmdtp, int flag, int argc, char * const argv[])
 {
        int i;
 
-       if (argc < 2) {
-               printf ("Usage:\n%s\n", cmdtp->usage);
-               return 1;
-       }
+       if (argc < 2)
+               return CMD_RET_USAGE;
 
        for (i=1; i<argc; ++i) {
                char *arg;
@@ -1425,14 +1475,9 @@ int do_run (cmd_tbl_t * cmdtp, int flag, int argc, char *argv[])
                        printf ("## Error: \"%s\" not defined\n", argv[i]);
                        return 1;
                }
-#ifndef CONFIG_SYS_HUSH_PARSER
-               if (run_command (arg, flag) == -1)
-                       return 1;
-#else
-               if (parse_string_outer(arg,
-                   FLAG_PARSE_SEMICOLON | FLAG_EXIT_FROM_LOOP) != 0)
+
+               if (run_command(arg, flag) != 0)
                        return 1;
-#endif
        }
        return 0;
 }