diff --git a/config.mk b/config.mk
index 918cffe3eb70c677c997778932c07050109a677f..1fd109f1bdfe1d8f7b2d9e34030b9e09fae259d8 100644 (file)
--- a/config.mk
+++ b/config.mk
#########################################################################
+# Set shell to bash if possible, otherwise fall back to sh
+SHELL := $(shell if [ -x "$$BASH" ]; then echo $$BASH; \
+ else if [ -x /bin/bash ]; then echo /bin/bash; \
+ else echo sh; fi; fi)
+
+export SHELL
+
ifeq ($(CURDIR),$(SRCTREE))
dir :=
else
#########################################################################
#
-# Option checker (courtesy linux kernel) to ensure
+# Option checker, gcc version (courtesy linux kernel) to ensure
# only supported compiler options are used
#
-cc-option = $(shell if $(CC) $(CFLAGS) $(1) -S -o /dev/null -xc /dev/null \
- > /dev/null 2>&1; then echo "$(1)"; else echo "$(2)"; fi ;)
+CC_OPTIONS_CACHE_FILE := $(OBJTREE)/include/generated/cc_options.mk
+CC_TEST_OFILE := $(OBJTREE)/include/generated/cc_test_file.o
+
+-include $(CC_OPTIONS_CACHE_FILE)
+
+cc-option-sys = $(shell mkdir -p $(dir $(CC_TEST_OFILE)); \
+ if $(CC) $(CFLAGS) $(1) -S -xc /dev/null -o $(CC_TEST_OFILE) \
+ > /dev/null 2>&1; then \
+ echo 'CC_OPTIONS += $(strip $1)' >> $(CC_OPTIONS_CACHE_FILE); \
+ echo "$(1)"; fi)
+
+ifeq ($(CONFIG_CC_OPT_CACHE_DISABLE),y)
+cc-option = $(strip $(if $(call cc-option-sys,$1),$1,$2))
+else
+cc-option = $(strip $(if $(findstring $1,$(CC_OPTIONS)),$1,\
+ $(if $(call cc-option-sys,$1),$1,$2)))
+endif
+
+# cc-version
+# Usage gcc-ver := $(call cc-version)
+cc-version = $(shell $(SHELL) $(SRCTREE)/tools/gcc-version.sh $(CC))
+binutils-version = $(shell $(SHELL) $(SRCTREE)/tools/binutils-version.sh $(AS))
#
# Include the make variables (CC, etc...)
#
AS = $(CROSS_COMPILE)as
-LD = $(CROSS_COMPILE)ld
+
+# Always use GNU ld
+LD = $(shell if $(CROSS_COMPILE)ld.bfd -v > /dev/null 2>&1; \
+ then echo "$(CROSS_COMPILE)ld.bfd"; else echo "$(CROSS_COMPILE)ld"; fi;)
+
CC = $(CROSS_COMPILE)gcc
CPP = $(CC) -E
AR = $(CROSS_COMPILE)ar
OBJDUMP = $(CROSS_COMPILE)objdump
RANLIB = $(CROSS_COMPILE)RANLIB
DTC = dtc
+CHECK = sparse
#########################################################################
CPPFLAGS += -DCONFIG_SPL_TEXT_BASE=$(CONFIG_SPL_TEXT_BASE)
endif
+ifneq ($(CONFIG_SPL_PAD_TO),)
+CPPFLAGS += -DCONFIG_SPL_PAD_TO=$(CONFIG_SPL_PAD_TO)
+endif
+
ifeq ($(CONFIG_SPL_BUILD),y)
CPPFLAGS += -DCONFIG_SPL_BUILD
endif
+# Does this architecture support generic board init?
+ifeq ($(__HAVE_ARCH_GENERIC_BOARD),)
+ifneq ($(CONFIG_SYS_GENERIC_BOARD),)
+$(error Your architecture does not support generic board. Please undefined \
+CONFIG_SYS_GENERIC_BOARD in your board config file)
+endif
+endif
+
ifneq ($(RESET_VECTOR_ADDRESS),)
CPPFLAGS += -DRESET_VECTOR_ADDRESS=$(RESET_VECTOR_ADDRESS)
endif
$(call cc-option,-Wno-format-security)
CFLAGS += $(CFLAGS_WARN)
+# Report stack usage if supported
+CFLAGS_STACK := $(call cc-option,-fstack-usage)
+CFLAGS += $(CFLAGS_STACK)
+
# $(CPPFLAGS) sets -g, which causes gcc to pass a suitable -g<format>
# option to the assembler.
AFLAGS_DEBUG :=
LDFLAGS_u-boot-spl += -Ttext $(CONFIG_SPL_TEXT_BASE)
endif
+# Linus' kernel sanity checking tool
+CHECKFLAGS := -D__linux__ -Dlinux -D__STDC__ -Dunix -D__unix__ \
+ -Wbitwise -Wno-return-void -D__CHECK_ENDIAN__ $(CF)
+
# Location of a usable BFD library, where we define "usable" as
# "built for ${HOST}, supports ${TARGET}". Sensible values are
# - When cross-compiling: the root of the cross-environment
$(obj)%.o: %.S
$(CC) $(ALL_AFLAGS) -o $@ $< -c
$(obj)%.o: %.c
+ifneq ($(CHECKSRC),0)
+ $(CHECK) $(CHECKFLAGS) $(ALL_CFLAGS) $<
+endif
$(CC) $(ALL_CFLAGS) -o $@ $< -c
$(obj)%.i: %.c
$(CPP) $(ALL_CFLAGS) -o $@ $< -c