diff --git a/doc/README.bedbug b/doc/README.bedbug
index 4c1e6c4d5ba2f021128955350bc60b06af9be1dc..35e9d2706ab0a45cc5ce0e3ef7d6e11a7c127977 100644 (file)
--- a/doc/README.bedbug
+++ b/doc/README.bedbug
./common/board.c
Added call to initialize debugger on startup.
-./arch/ppc/cpu/ppc4xx/Makefile
+./arch/powerpc/cpu/ppc4xx/Makefile
Added bedbug_405.c to the Makefile.
-./arch/ppc/cpu/ppc4xx/start.S
+./arch/powerpc/cpu/ppc4xx/start.S
Added code to handle the debug exception (0x2000) on the 405.
Also added code to handle critical exceptions since the debug
is treated as critical on the 405.
-./arch/ppc/cpu/ppc4xx/traps.c
+./arch/powerpc/cpu/ppc4xx/traps.c
Added more detailed output for the program exception to tell
if it is an illegal instruction, privileged instruction or
a trap. Also added debug trap handler.
hardware breakpoints and stepping through code. These
routines are common to all PowerPC processors.
-./arch/ppc/cpu/ppc4xx/bedbug_405.c
+./arch/powerpc/cpu/ppc4xx/bedbug_405.c
AMCC PPC405 specific debugger routines.
common/cmd_bedbug.c
Added call to initialize 860 debugger.
- arch/ppc/cpu/mpc8xx/Makefile
+ arch/powerpc/cpu/mpc8xx/Makefile
Added new file "bedbug_860.c" to the makefile
- arch/ppc/cpu/mpc8xx/start.S
+ arch/powerpc/cpu/mpc8xx/start.S
Added handler for InstructionBreakpoint (0xfd00)
- arch/ppc/cpu/mpc8xx/traps.c
+ arch/powerpc/cpu/mpc8xx/traps.c
Added new routine DebugException()
New Files:
- arch/ppc/cpu/mpc8xx/bedbug_860.c
+ arch/powerpc/cpu/mpc8xx/bedbug_860.c
CPU-specific routines for 860 debug registers.