]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - drivers/mmc/bfin_sdh.c
Merge u-boot/master into u-boot-ti/master
[glsdk/glsdk-u-boot.git] / drivers / mmc / bfin_sdh.c
index 31b645937360022fece4b5490f7057613c7586ad..26311741f5fa8b83bb51a9b1a1811571508b5c00 100644 (file)
@@ -19,9 +19,7 @@
 #include <asm/mach-common/bits/sdh.h>
 #include <asm/mach-common/bits/dma.h>
 
-#if defined(__ADSPBF50x__) || defined(__ADSPBF51x__)
-# define bfin_read_SDH_PWR_CTL         bfin_read_RSI_PWR_CONTROL
-# define bfin_write_SDH_PWR_CTL                bfin_write_RSI_PWR_CONTROL
+#if defined(__ADSPBF50x__) || defined(__ADSPBF51x__) || defined(__ADSPBF60x__)
 # define bfin_read_SDH_CLK_CTL         bfin_read_RSI_CLK_CONTROL
 # define bfin_write_SDH_CLK_CTL                bfin_write_RSI_CLK_CONTROL
 # define bfin_write_SDH_ARGUMENT       bfin_write_RSI_ARGUMENT
 # define bfin_write_SDH_STATUS_CLR     bfin_write_RSI_STATUSCL
 # define bfin_read_SDH_CFG             bfin_read_RSI_CONFIG
 # define bfin_write_SDH_CFG            bfin_write_RSI_CONFIG
+# if defined(__ADSPBF60x__)
+# define bfin_read_SDH_BLK_SIZE                bfin_read_RSI_BLKSZ
+# define bfin_write_SDH_BLK_SIZE       bfin_write_RSI_BLKSZ
+# define bfin_write_DMA_START_ADDR     bfin_write_DMA10_START_ADDR
+# define bfin_write_DMA_X_COUNT                bfin_write_DMA10_X_COUNT
+# define bfin_write_DMA_X_MODIFY       bfin_write_DMA10_X_MODIFY
+# define bfin_write_DMA_CONFIG         bfin_write_DMA10_CONFIG
+# else
+# define bfin_read_SDH_PWR_CTL         bfin_read_RSI_PWR_CONTROL
+# define bfin_write_SDH_PWR_CTL                bfin_write_RSI_PWR_CONTROL
 # define bfin_write_DMA_START_ADDR     bfin_write_DMA4_START_ADDR
 # define bfin_write_DMA_X_COUNT                bfin_write_DMA4_X_COUNT
 # define bfin_write_DMA_X_MODIFY       bfin_write_DMA4_X_MODIFY
 # define bfin_write_DMA_CONFIG         bfin_write_DMA4_CONFIG
+# endif
 # define PORTMUX_PINS \
        { P_RSI_DATA0, P_RSI_DATA1, P_RSI_DATA2, P_RSI_DATA3, P_RSI_CMD, P_RSI_CLK, 0 }
 #elif defined(__ADSPBF54x__)
@@ -70,6 +79,9 @@ sdh_send_cmd(struct mmc *mmc, struct mmc_cmd *mmc_cmd)
                sdh_cmd |= CMD_RSP;
        if (flags & MMC_RSP_136)
                sdh_cmd |= CMD_L_RSP;
+#ifdef RSI_BLKSZ
+       sdh_cmd |= CMD_DATA0_BUSY;
+#endif
 
        bfin_write_SDH_ARGUMENT(arg);
        bfin_write_SDH_COMMAND(sdh_cmd);
@@ -104,6 +116,12 @@ sdh_send_cmd(struct mmc *mmc, struct mmc_cmd *mmc_cmd)
 
        bfin_write_SDH_STATUS_CLR(CMD_SENT_STAT | CMD_RESP_END_STAT |
                                CMD_TIMEOUT_STAT | CMD_CRC_FAIL_STAT);
+#ifdef RSI_BLKSZ
+       /* wait till card ready */
+       while (!(bfin_read_RSI_ESTAT() & SD_CARD_READY))
+               continue;
+       bfin_write_RSI_ESTAT(SD_CARD_READY);
+#endif
 
        return ret;
 }
@@ -113,16 +131,19 @@ static int sdh_setup_data(struct mmc *mmc, struct mmc_data *data)
 {
        u16 data_ctl = 0;
        u16 dma_cfg = 0;
-       int ret = 0;
        unsigned long data_size = data->blocksize * data->blocks;
 
        /* Don't support write yet. */
        if (data->flags & MMC_DATA_WRITE)
                return UNUSABLE_ERR;
+#ifndef RSI_BLKSZ
        data_ctl |= ((ffs(data_size) - 1) << 4);
+#else
+       bfin_write_SDH_BLK_SIZE(data_size);
+#endif
        data_ctl |= DTX_DIR;
        bfin_write_SDH_DATA_CTL(data_ctl);
-       dma_cfg = WDSIZE_32 | RESTART | WNR | DMAEN;
+       dma_cfg = WDSIZE_32 | PSIZE_32 | RESTART | WNR | DMAEN;
 
        bfin_write_SDH_DATA_TIMER(-1);
 
@@ -137,7 +158,7 @@ static int sdh_setup_data(struct mmc *mmc, struct mmc_data *data)
        /* kick off transfer */
        bfin_write_SDH_DATA_CTL(bfin_read_SDH_DATA_CTL() | DTX_DMA_E | DTX_E);
 
-       return ret;
+       return 0;
 }
 
 
@@ -147,13 +168,23 @@ static int bfin_sdh_request(struct mmc *mmc, struct mmc_cmd *cmd,
        u32 status;
        int ret = 0;
 
+       if (data) {
+               ret = sdh_setup_data(mmc, data);
+               if (ret)
+                       return ret;
+       }
+
        ret = sdh_send_cmd(mmc, cmd);
        if (ret) {
+               bfin_write_SDH_COMMAND(0);
+               bfin_write_DMA_CONFIG(0);
+               bfin_write_SDH_DATA_CTL(0);
+               SSYNC();
                printf("sending CMD%d failed\n", cmd->cmdidx);
                return ret;
        }
+
        if (data) {
-               ret = sdh_setup_data(mmc, data);
                do {
                        udelay(1);
                        status = bfin_read_SDH_STATUS();
@@ -208,10 +239,12 @@ static void bfin_sdh_set_ios(struct mmc *mmc)
 
        if (mmc->bus_width == 4) {
                cfg = bfin_read_SDH_CFG();
-               cfg &= ~0x80;
-               cfg |= 0x40;
+#ifndef RSI_BLKSZ
+               cfg &= ~PD_SDDAT3;
+#endif
+               cfg |= PUP_SDDAT3;
                bfin_write_SDH_CFG(cfg);
-               clk_ctl |= WIDE_BUS;
+               clk_ctl |= WIDE_BUS_4;
        }
        bfin_write_SDH_CLK_CTL(clk_ctl);
        sdh_set_clk(mmc->clock);
@@ -220,20 +253,23 @@ static void bfin_sdh_set_ios(struct mmc *mmc)
 static int bfin_sdh_init(struct mmc *mmc)
 {
        const unsigned short pins[] = PORTMUX_PINS;
-       u16 pwr_ctl = 0;
+       int ret;
 
        /* Initialize sdh controller */
-       peripheral_request_list(pins, "bfin_sdh");
+       ret = peripheral_request_list(pins, "bfin_sdh");
+       if (ret < 0)
+               return ret;
 #if defined(__ADSPBF54x__)
        bfin_write_DMAC1_PERIMUX(bfin_read_DMAC1_PERIMUX() | 0x1);
 #endif
        bfin_write_SDH_CFG(bfin_read_SDH_CFG() | CLKS_EN);
        /* Disable card detect pin */
        bfin_write_SDH_CFG((bfin_read_SDH_CFG() & 0x1F) | 0x60);
-
-       pwr_ctl |= ROD_CTL;
-       pwr_ctl |= PWR_ON;
-       bfin_write_SDH_PWR_CTL(pwr_ctl);
+#ifndef RSI_BLKSZ
+       bfin_write_SDH_PWR_CTL(PWR_ON | ROD_CTL);
+#else
+       bfin_write_SDH_CFG(bfin_read_SDH_CFG() | PWR_ON);
+#endif
        return 0;
 }
 
@@ -250,12 +286,15 @@ int bfin_mmc_init(bd_t *bis)
        mmc->send_cmd = bfin_sdh_request;
        mmc->set_ios = bfin_sdh_set_ios;
        mmc->init = bfin_sdh_init;
+       mmc->getcd = NULL;
+       mmc->getwp = NULL;
        mmc->host_caps = MMC_MODE_4BIT;
 
        mmc->voltages = MMC_VDD_32_33 | MMC_VDD_33_34;
        mmc->f_max = get_sclk();
        mmc->f_min = mmc->f_max >> 9;
-       mmc->block_dev.part_type = PART_TYPE_DOS;
+
+       mmc->b_max = 0;
 
        mmc_register(mmc);