diff --git a/drivers/mmc/bfin_sdh.c b/drivers/mmc/bfin_sdh.c
index 8d59d46c646878b866834bf72eb9649c1e2b5f4f..26311741f5fa8b83bb51a9b1a1811571508b5c00 100644 (file)
--- a/drivers/mmc/bfin_sdh.c
+++ b/drivers/mmc/bfin_sdh.c
#include <asm/mach-common/bits/sdh.h>
#include <asm/mach-common/bits/dma.h>
-#if defined(__ADSPBF50x__) || defined(__ADSPBF51x__)
-# define bfin_read_SDH_PWR_CTL bfin_read_RSI_PWR_CONTROL
-# define bfin_write_SDH_PWR_CTL bfin_write_RSI_PWR_CONTROL
+#if defined(__ADSPBF50x__) || defined(__ADSPBF51x__) || defined(__ADSPBF60x__)
# define bfin_read_SDH_CLK_CTL bfin_read_RSI_CLK_CONTROL
# define bfin_write_SDH_CLK_CTL bfin_write_RSI_CLK_CONTROL
# define bfin_write_SDH_ARGUMENT bfin_write_RSI_ARGUMENT
# define bfin_write_SDH_STATUS_CLR bfin_write_RSI_STATUSCL
# define bfin_read_SDH_CFG bfin_read_RSI_CONFIG
# define bfin_write_SDH_CFG bfin_write_RSI_CONFIG
+# if defined(__ADSPBF60x__)
+# define bfin_read_SDH_BLK_SIZE bfin_read_RSI_BLKSZ
+# define bfin_write_SDH_BLK_SIZE bfin_write_RSI_BLKSZ
+# define bfin_write_DMA_START_ADDR bfin_write_DMA10_START_ADDR
+# define bfin_write_DMA_X_COUNT bfin_write_DMA10_X_COUNT
+# define bfin_write_DMA_X_MODIFY bfin_write_DMA10_X_MODIFY
+# define bfin_write_DMA_CONFIG bfin_write_DMA10_CONFIG
+# else
+# define bfin_read_SDH_PWR_CTL bfin_read_RSI_PWR_CONTROL
+# define bfin_write_SDH_PWR_CTL bfin_write_RSI_PWR_CONTROL
# define bfin_write_DMA_START_ADDR bfin_write_DMA4_START_ADDR
# define bfin_write_DMA_X_COUNT bfin_write_DMA4_X_COUNT
# define bfin_write_DMA_X_MODIFY bfin_write_DMA4_X_MODIFY
# define bfin_write_DMA_CONFIG bfin_write_DMA4_CONFIG
+# endif
# define PORTMUX_PINS \
{ P_RSI_DATA0, P_RSI_DATA1, P_RSI_DATA2, P_RSI_DATA3, P_RSI_CMD, P_RSI_CLK, 0 }
#elif defined(__ADSPBF54x__)
sdh_cmd |= CMD_RSP;
if (flags & MMC_RSP_136)
sdh_cmd |= CMD_L_RSP;
+#ifdef RSI_BLKSZ
+ sdh_cmd |= CMD_DATA0_BUSY;
+#endif
bfin_write_SDH_ARGUMENT(arg);
bfin_write_SDH_COMMAND(sdh_cmd);
bfin_write_SDH_STATUS_CLR(CMD_SENT_STAT | CMD_RESP_END_STAT |
CMD_TIMEOUT_STAT | CMD_CRC_FAIL_STAT);
+#ifdef RSI_BLKSZ
+ /* wait till card ready */
+ while (!(bfin_read_RSI_ESTAT() & SD_CARD_READY))
+ continue;
+ bfin_write_RSI_ESTAT(SD_CARD_READY);
+#endif
return ret;
}
{
u16 data_ctl = 0;
u16 dma_cfg = 0;
- int ret = 0;
unsigned long data_size = data->blocksize * data->blocks;
/* Don't support write yet. */
if (data->flags & MMC_DATA_WRITE)
return UNUSABLE_ERR;
+#ifndef RSI_BLKSZ
data_ctl |= ((ffs(data_size) - 1) << 4);
+#else
+ bfin_write_SDH_BLK_SIZE(data_size);
+#endif
data_ctl |= DTX_DIR;
bfin_write_SDH_DATA_CTL(data_ctl);
- dma_cfg = WDSIZE_32 | RESTART | WNR | DMAEN;
+ dma_cfg = WDSIZE_32 | PSIZE_32 | RESTART | WNR | DMAEN;
bfin_write_SDH_DATA_TIMER(-1);
/* kick off transfer */
bfin_write_SDH_DATA_CTL(bfin_read_SDH_DATA_CTL() | DTX_DMA_E | DTX_E);
- return ret;
+ return 0;
}
u32 status;
int ret = 0;
+ if (data) {
+ ret = sdh_setup_data(mmc, data);
+ if (ret)
+ return ret;
+ }
+
ret = sdh_send_cmd(mmc, cmd);
if (ret) {
+ bfin_write_SDH_COMMAND(0);
+ bfin_write_DMA_CONFIG(0);
+ bfin_write_SDH_DATA_CTL(0);
+ SSYNC();
printf("sending CMD%d failed\n", cmd->cmdidx);
return ret;
}
+
if (data) {
- ret = sdh_setup_data(mmc, data);
do {
udelay(1);
status = bfin_read_SDH_STATUS();
if (mmc->bus_width == 4) {
cfg = bfin_read_SDH_CFG();
- cfg &= ~0x80;
- cfg |= 0x40;
+#ifndef RSI_BLKSZ
+ cfg &= ~PD_SDDAT3;
+#endif
+ cfg |= PUP_SDDAT3;
bfin_write_SDH_CFG(cfg);
- clk_ctl |= WIDE_BUS;
+ clk_ctl |= WIDE_BUS_4;
}
bfin_write_SDH_CLK_CTL(clk_ctl);
sdh_set_clk(mmc->clock);
static int bfin_sdh_init(struct mmc *mmc)
{
const unsigned short pins[] = PORTMUX_PINS;
- u16 pwr_ctl = 0;
+ int ret;
/* Initialize sdh controller */
- peripheral_request_list(pins, "bfin_sdh");
+ ret = peripheral_request_list(pins, "bfin_sdh");
+ if (ret < 0)
+ return ret;
#if defined(__ADSPBF54x__)
bfin_write_DMAC1_PERIMUX(bfin_read_DMAC1_PERIMUX() | 0x1);
#endif
bfin_write_SDH_CFG(bfin_read_SDH_CFG() | CLKS_EN);
/* Disable card detect pin */
bfin_write_SDH_CFG((bfin_read_SDH_CFG() & 0x1F) | 0x60);
-
- pwr_ctl |= ROD_CTL;
- pwr_ctl |= PWR_ON;
- bfin_write_SDH_PWR_CTL(pwr_ctl);
+#ifndef RSI_BLKSZ
+ bfin_write_SDH_PWR_CTL(PWR_ON | ROD_CTL);
+#else
+ bfin_write_SDH_CFG(bfin_read_SDH_CFG() | PWR_ON);
+#endif
return 0;
}
mmc->set_ios = bfin_sdh_set_ios;
mmc->init = bfin_sdh_init;
mmc->getcd = NULL;
+ mmc->getwp = NULL;
mmc->host_caps = MMC_MODE_4BIT;
mmc->voltages = MMC_VDD_32_33 | MMC_VDD_33_34;