diff --git a/drivers/mmc/mxsmmc.c b/drivers/mmc/mxsmmc.c
index a87529dfc5d2deab2ec1fc4191643ace908a1926..a89660f130bd5509245400f7155ebf3ba6ca4d31 100644 (file)
--- a/drivers/mmc/mxsmmc.c
+++ b/drivers/mmc/mxsmmc.c
struct mxs_dma_desc *desc;
};
-#if defined(CONFIG_MX23)
-static const unsigned int mxsmmc_id_offset = 1;
-#elif defined(CONFIG_MX28)
-static const unsigned int mxsmmc_id_offset = 0;
-#endif
-
#define MXSMMC_MAX_TIMEOUT 10000
#define MXSMMC_SMALL_TRANSFER 512
priv->desc->cmd.data |= MXS_DMA_DESC_IRQ | MXS_DMA_DESC_DEC_SEM |
(data_count << MXS_DMA_DESC_BYTES_OFFSET);
- dmach = MXS_DMA_CHANNEL_AHB_APBH_SSP0 + priv->id + mxsmmc_id_offset;
+ dmach = MXS_DMA_CHANNEL_AHB_APBH_SSP0 + priv->id;
mxs_dma_desc_append(dmach, priv->desc);
if (mxs_dma_go(dmach)) {
bounce_buffer_stop(&bbstate);
struct mmc *mmc = NULL;
struct mxsmmc_priv *priv = NULL;
int ret;
-#if defined(CONFIG_MX23)
- const unsigned int mxsmmc_max_id = 2;
- const unsigned int mxsmmc_clk_id = 0;
-#elif defined(CONFIG_MX28)
- const unsigned int mxsmmc_max_id = 4;
- const unsigned int mxsmmc_clk_id = id;
-#endif
+ const unsigned int mxsmmc_clk_id = mxs_ssp_clock_by_bus(id);
- if (id >= mxsmmc_max_id)
+ if (!mxs_ssp_bus_id_valid(id))
return -ENODEV;
mmc = malloc(sizeof(struct mmc));
return -ENOMEM;
}
- ret = mxs_dma_init_channel(id + mxsmmc_id_offset);
+ ret = mxs_dma_init_channel(MXS_DMA_CHANNEL_AHB_APBH_SSP0 + id);
if (ret)
return ret;