index 1fd5592f2de76bf5dbad93cb3b1b63e8a3972d8b..d749ab095e3eecfe1d4070f5b37eacf5a9d3933b 100644 (file)
--- a/drivers/mmc/tegra_mmc.c
+++ b/drivers/mmc/tegra_mmc.c
* Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
*/
+#include <bouncebuf.h>
#include <common.h>
#include <asm/gpio.h>
#include <asm/io.h>
host->reg = (struct tegra_mmc *)host->base;
}
-static void mmc_prepare_data(struct mmc_host *host, struct mmc_data *data)
+static void mmc_prepare_data(struct mmc_host *host, struct mmc_data *data,
+ struct bounce_buffer *bbstate)
{
unsigned char ctrl;
- debug("data->dest: %08X, data->blocks: %u, data->blocksize: %u\n",
- (u32)data->dest, data->blocks, data->blocksize);
- writel((u32)data->dest, &host->reg->sysad);
+ debug("buf: %p (%p), data->blocks: %u, data->blocksize: %u\n",
+ bbstate->bounce_buffer, bbstate->user_buffer, data->blocks,
+ data->blocksize);
+
+ writel((u32)bbstate->bounce_buffer, &host->reg->sysad);
/*
* DMASEL[4:3]
* 00 = Selects SDMA
@@ -114,14 +118,6 @@ static void mmc_set_transfer_mode(struct mmc_host *host, struct mmc_data *data)
if (data->flags & MMC_DATA_READ)
mode |= TEGRA_MMC_TRNMOD_DATA_XFER_DIR_SEL_READ;
- if (data->flags & MMC_DATA_WRITE) {
- if ((uintptr_t)data->src & (ARCH_DMA_MINALIGN - 1))
- printf("Warning: unaligned write to %p may fail\n",
- data->src);
- flush_dcache_range((ulong)data->src, (ulong)data->src +
- data->blocks * data->blocksize);
- }
-
writew(mode, &host->reg->trnmod);
}
return 0;
}
-static int mmc_send_cmd(struct mmc *mmc, struct mmc_cmd *cmd,
- struct mmc_data *data)
+static int mmc_send_cmd_bounced(struct mmc *mmc, struct mmc_cmd *cmd,
+ struct mmc_data *data, struct bounce_buffer *bbstate)
{
struct mmc_host *host = (struct mmc_host *)mmc->priv;
int flags, i;
return result;
if (data)
- mmc_prepare_data(host, data);
+ mmc_prepare_data(host, data, bbstate);
debug("cmd->arg: %08x\n", cmd->cmdarg);
writel(cmd->cmdarg, &host->reg->argument);
}
}
writel(mask, &host->reg->norintsts);
- if (data->flags & MMC_DATA_READ) {
- if ((uintptr_t)data->dest & (ARCH_DMA_MINALIGN - 1))
- printf("Warning: unaligned read from %p "
- "may fail\n", data->dest);
- invalidate_dcache_range((ulong)data->dest,
- (ulong)data->dest +
- data->blocks * data->blocksize);
- }
}
udelay(1000);
return 0;
}
+static int mmc_send_cmd(struct mmc *mmc, struct mmc_cmd *cmd,
+ struct mmc_data *data)
+{
+ void *buf;
+ unsigned int bbflags;
+ size_t len;
+ struct bounce_buffer bbstate;
+ int ret;
+
+ if (data) {
+ if (data->flags & MMC_DATA_READ) {
+ buf = data->dest;
+ bbflags = GEN_BB_WRITE;
+ } else {
+ buf = (void *)data->src;
+ bbflags = GEN_BB_READ;
+ }
+ len = data->blocks * data->blocksize;
+
+ bounce_buffer_start(&bbstate, buf, len, bbflags);
+ }
+
+ ret = mmc_send_cmd_bounced(mmc, cmd, data, &bbstate);
+
+ if (data)
+ bounce_buffer_stop(&bbstate);
+
+ return ret;
+}
+
static void mmc_change_clock(struct mmc_host *host, uint clock)
{
int div;